FOR THE DO-IT-YOURSELFER AND THE CONTRACTOR The custom-cut interior sauna package contains everything you need to finish and equip the sauna interior after the room has been framed, wired, and insulated. Many elements are uniquely included or improved. The package is flexible to any dimensions and custom modifications.
Custom-Cut Sauna Packages Include:
|
THE REMODELER'S DREAM
Your room will look almost identical to one built from a custom-cut interior package, but it will require far less labor. You can erect your free standing panel-built sauna in an afternoon - without special skills. Wall and ceiling panels, benches, guard rail, and duckboards are all pre-assembled and pre-drilled to fit perfectly. Interior and exterior trim is precisely cut to length. Because it is easily assembled in sections, it is also mobile. Clear, explicit instructions and job-specific drawings remove all the confusion and risk. The assembly is so easy, it's fun!
Enhance any part of your home with a Helo sauna. Meticulously designed for beauty, they are of exceptional quality and offer efficient assembly in as little as 60 minutes.
A quality Helo sauna door is shipped with every sauna room package and is also available as a separate component.
Standard Door - F24P
|
Optional Doors
|
Whatever the size of your facility, these days it is more important than ever to ensure customer comfort and satisfaction. Amerec's 3K and 3T Series steam generators help you create added value for guests cost effectively. Easy to maintain and service, the 3K and 3T Series steam generators are designed for use in smaller commercial steam baths that are operated for short, intermittent periods of time. Their relatively compact size means they can be fitted even when space is at a premium, allowing you to turn underused space into a wellness center that will be appreciated. At the same time, they are powerful enough to provide a steady flow of soft, gentle steam at even temperature, ensuring maximum guest comfort.
AI boilers are the steam generators of choice for large commercial steam rooms and can help you create an inviting, relaxing environment that adds real value and generates positive word of mouth and returns for your business. The AI Series is specially designed for easy on-site maintenance and hands-off, automated operation. From their corrosion-resistant exteriors to their multiple safety features, AI boilers provide a welcome, genuine steam bath experience at less cost and with less hassle.
BUILT TO LAST
AI boilers feature all-steel construction with powder coat exterior, brass fittings, and stainless steel feet to prevent corrosion. Designed to minimize downtime, AI boilers are easy to access and service, with integrated diagnostic systems using LED indicator lights to alert you to any problems.
Amerec supplies quality steam bath generators, controls and equipment for homes and businesses. Steam is our specialty; we know how to create the perfect steam bath environment, because we appreciate and respect its long history as a healthy way to purify both body and mind.
Over the years, we''ve built a reputation for providing the innovative, high quality products and services that make it easy to capture your moment daily'-in a healthy, comforting and refreshing cloud of pure, clean steam. Our ongoing goal is to make it as easy as possible for everyone to enjoy the benefits of steam bathing every day.
The steam door features 1/4" tempered glass with a sturdy aluminum frame, excellent for high-volume-use commercial applications. Optional 1" insulated glass panel provides increased thermal efficiency. Push/pull handles and hydraulic closer included.
|
Constructed of white, high-gloss, easy to clean panels that provide a bright bathing environment Extra wide35-1/2" tinted safety glass door with flat sill (no raised threshold) and anodized aluminum handles Integral recessed LED light installs above each seat section to provide subdued lighting Smoked, tempered safety glass front wall in a frame of anodized aluminum (optional) Exterior surface and floor not provided.
Constructed of white, high-gloss, easy to clean panels that provide a bright bathing environment Extra wide 35-1/2" tinted safety glass door with flat sill (no raised threshold) and anodized aluminum handles Wide, comfortable benches in white lacquered aluminum. Exterior surface and floor not provided.
The Helo Custom IR sauna has combined its CarbonFlex far-infrared technology into virtually any sauna room design - available with other sauna upgrades such as special bench designs, special lighting, etc.
Let your imagination go. For the first time in the worldwide sauna industry, there are now IR options to give you exactly what you want.
Custom Infrared on Your Framed Walls
|
NEW CONSTRUCTION - TRULY "CUSTOM" INFRARED
The options with our Custom IR are endless...with innovative use of glass windows and all-glass doors, angles, curves, special lighting, and sound systems. Your design (or with our free design service incorporating your ideas), in partnership with Helo experience and quality, assures unmatched form and function.
Handcrafted to your plan, we'll precut the finest hand-selected wood for your walls and ceiling, we'll pre-build the benches and door, and include a CarbonFlex IR Panel Kit sized for your room - all for installation on you framed walls. Simply provide the inside dimensions of the framed walls, the door location, and your preference for bench configuration - and we'll do the rest. Need design assistance to overcome potential challenges? Complete the form in the right column.
Custom Infrared Saunas are perfect for new construction or remodeling: residential, hotels, health clubs, condos, and apartments.