X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
HEMCO Corporation
>
CAD
>
Laboratory Equipment, LE Floormount Fume Hood
Collapse
Vented Fume Hoods and Enclosures
CONTACT INFO
711 S. Powell Rd.
Independence
, MO
64056
Toll Free:
800-779-4362
Phone:
816-796-2900
http://www.hemcocorp.com/
Request for information
HEMCO Corporation
Contact Us / RFI
USA reps
International reps
Laboratory Equipment, LE Floormount Fume Hood
LE FM 120W HS
download:
DWG
view:
PDF
LE FM 120W VS
download:
DWG
view:
PDF
LE FM 48W
download:
DWG
view:
PDF
LE FM 60W
download:
DWG
view:
PDF
LE FM 72W
download:
DWG
view:
PDF
LE FM 96W HS
download:
DWG
view:
PDF
LE FM 96W VS
download:
DWG
view:
PDF