Hillrom

Health Care Industry Products and Solutions

CONTACT INFO
1069 State Route 46 E.
Batesville, IN 47006
Toll Free: 812-934-7777
Phone:
Request for information Hillrom Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Patient positioning accessories for more flexibility in the OR:


The ideal supplement to every Trumpf Medical™ OR Table solution

  • Easy to use
  • Optimally equipped for a variety of surgeries
  • Safe and ergonomic positioning
  • Highest quality


Rated 5 based on 1 product reviews

TruSystem® 7000 OR Table was created in collaboration with international experts in clinics based on their practical knowledge. It meets the key demands of surgeons in the OR: It is user-friendly, reliable, flexible and expandable.

TruSystem® 7000 OR Table is made for various applications and surgical procedures in today's ORs. You and your team can concentrate on the patient - not on the surgical equipment.


Rated 5 based on 1 product reviews

Your OR equipment should fit your evolving surgical needs today, tomorrow and in the years to come. That's why the latest generation of the TS 7500 OR System Table was developed to accommodate a wide range of applications and disciplines. Larger adjustment areas of the OR tabletops give you more flexibility in patient positioning. Overload protection and sensor-controlled collision recognition and avoidance options help to increase patient safety. A simple coupling point system allows for better ergonomics and saves you time. Continuous feedback upon every table adjustment improves communication with your team.

Rated 5 based on 1 product reviews

The TruSystem® 7500 Hybrid OR Table system can be used not only with the latest angiography systems but can also be combined with intraoperative CT and MRI. All you need for flexible patient treatment and optimum OR capacity usage.


Your benefits at a glance:

  • Optimum room for x-rays during transfemoral TAVI when combined with an angiography system
  • In combination with the CT, it allows optimum intraoperative imaging for spine and neuro procedures
  • Better results via intraoperative MRI for tumor resections in neurosurgery


Rated 5 based on 1 product reviews

Additional safety functions and configurable functions adapt the TruSystem® 7500 OR Table to your needs.

The result: Safe, intuitive and ergonomic.

SensorLine can be perfectly adapted to every surgical need. Enlarged adjustment areas for minimally invasive procedures and more freedom to take x-rays. Intelligent assistance for greater patient safety, time savings thanks to additional new features and better ergonomics for clinical personnel.


Rated 5 based on 1 product reviews

To create the ideal conditions, you need a variety of solutions. That's why Trumpf Medical offers you numerous practical aids for patient positioning - for the benefit of your patients and for more efficient workflow in the OR and intensive care unit.



Your benefits at a glance:

  • Active decubitus prophylaxis
  • Gentle and anatomically correct patient positioning
  • Ergonomic solutions for every position situation
  • High-quality materials
  • Easy to clean


Rated 5 based on 1 product reviews
The Trumpf Medical Power Shuttle is the world's first motorized driven shuttle. It was developed in collaboration with experienced surgeons for transporting patients on OR table tops.
Rated 5 based on 1 product reviews

Neurosurgical procedures place the highest requirements on medical equipment. Trumpf Medical therefore made sure to integrate all key factors when developing its range of head positioning devices. The result: Exact positioning options, high-quality materials and ease of use. Features that offer you the greatest possible support during complicated interventions.


Your benefits at a glance:

  • The ideal addition for every Trumpf Medical OR table solution
  • Easy to use
  • Safe and ergonomic positioning
  • Highest quality standards
  • Easy to clean


Rated 5 based on 1 product reviews
Trumpf Medical has developed a solutions package for orthopedic surgeons and trauma specialists. The innovative heart of the solution is the MIS hip device, specially designed for minimally invasive procedures such as hip arthroscopy and hip TEPs. Modular elements for all kinds of osteosyntheses with flexible positioning are further components. Convenient to operate, it features intuitive application during patient positioning, the surgery itself and adaptation to the OR table.
Rated 5 based on 1 product reviews

The Compella™ Bariatric Bed, Hill-Rom's latest advancement in bariatric care, can help overcome barriers to streamline workflow, deliver safe patient care and enhance patient dignity.

Rated 5 based on 1 product reviews
In labor and delivery, time and safety are top of mind and every second counts. We have designed every detail of the Affinity® 4 birthing bed to help make the birthing process safe for the patient and caregiver.

Additional back saving features like the no lift Stow and Go foot section and ergonomic push handles make the Affinity 4 a smart choice for caregivers.
Rated 5 based on 1 product reviews
Introducing the new Progressa® bed system for the ICU
The Progressa® bed system responds to the evolving needs of caregivers, patients and health care facilities. More than just a bed, the Progressa® bed system is a therapeutic device that acts as a seamless extension of the health care team.
Rated 5 based on 1 product reviews

With Hillrom's Procedural Stretcher with IntelliDrive® Powered Transport, you are in control. Feel the difference in starting, turning, and stopping when handling varying types of patients. Designed for easy engagement, smooth operation and precise stops, this powered procedural stretcher makes it easier than ever for caregivers to safely transfer patients while providing a comfortable ride.

Rated 5 based on 1 product reviews

Hillrom's Procedural Stretcher is ideal for the dynamic environment of the Emergency Room, PACU, Operating Room and Ambulatory Surgery facilities, where its reliability, versatility and durable exterior are essential. We understand that today's caregiver works in a chaotic environment dominated by endless challenges and demands, and Hill-Rom offers a Procedural stretcher with all of the options you will need to effectively care for your patients.

Rated 5 based on 1 product reviews

Hillrom's Transport Stretcher is an economical choice designed with ease of use and versatility in mind. Our industry leading warranty provides you with confidence in the durability and craftsmanship of our stretcher fleet.

Rated 5 based on 1 product reviews

With its standardized platform, Hillrom's Trauma stretcher is ideal for use in virtually any transport situation. Whether you are in triage, radiology, or attending to critical patients this standardized platform provides the functionality needed for trauma situations with the mobility required for transporting. A full-length x-ray cassette access provides ultimate imaging flexibility from head to foot. The functionality needed for trauma situations with the mobility required for transporting. Full-length x-ray cassette access provides ultimate imaging flexibility from head to foot.

Rated 5 based on 1 product reviews

With its fast and easy patient positioning, Hill-Rom's OB GYN Stretcher is ideal for use in both maternity and emergency situations. Built to last, this maternity stretcher offers outstanding mobility, convenience and quality.

Rated 5 based on 1 product reviews

Hillrom's Electric Stretcher combines the functionality of a hospital bed with the mobility and durability of a stretcher. The versatility of manual to electric operation gives the caregiver the flexibility to handle any situation as patient needs change.

Rated 5 based on 1 product reviews

Ideal for eye surgery, the Hillrom Surgical Stretcher (also referred to as an eye stretcher) offers outstanding mobility, functionality and quality. A surgical rail allows for easy attachment of gas delivery and drape support devices, PACU extenders and arm boards, and surgical hand tables. Articulating head section also provides enhanced patient positioning and versatility. Key mobility features include the Steering Plus' system for crisp cornering and control, dual-locking four-wheel brakes an integrated IV pole transport device. Heavy-gauge, automotive-grade steel reinforced frames provide both long-lasting quality and a 700 lbs. weight capacity to handle patients of varying sizes.


Rated 5 based on 1 product reviews

Art of Care® Bariatric Guest Chairs distributed by Hillrom provide stylish and comfortable seating support for heavier guests. Designed for use in patient rooms or public waiting room areas, Hillrom styles Metropolitan® and Opera® bariatric guest chairs with STEELock™ construction technology deliver comfort and durability. The patented, fully suspended seating construction offered in three seat width options (24 inches, 30 inches and 40 inches) accommodates guests up to 750 lbs (340 kg) without the use of uncomfortable plywood decking. Fully upholstered chairs in small, medium and large sizes are available in eight designs providing superior comfort and style in any weight class.


Rated 5 based on 1 product reviews

The Art of Care® Two Position Medical Recliner distributed by Hillrom was designed with the value-conscious customer in mind. As a general-purpose recliner, the Art of Care® Two Position Medical Recliner can integrate and provide comfort within many care segments.


Rated 5 based on 1 product reviews

he Art of Care® Four Position Medical Recliner distributed by Hill-Rom provides an aesthetically pleasing design and a greater range of positioning. Standard and optional features allow this medical reclining chair to be configured to suit patients' and caregivers' requirements.

In addition to the seating, TV and reclining positions, the Four Position Medical Recliner includes Trendelenburg - a fourth position for users who may need to sleep with their feet elevated above head level. A Trendelenburg position when required a fourth position for users who may need to sleep with their feet elevated above head-level.

This piece includes convenient and easy-to-clean accessory hooks, removable arms, a tray table and much more.


Rated 5 based on 1 product reviews

The Art of Care® Traditional Medical Recliner distributed by Hillrom offers value, durability, comfort and functionality in a variety of designs and styles suited to the patient or resident room. Choose from a range of options, including full-arm style, upholstered arms, wood arms or urethane arms.

For a more traditional look, choose the scroll arm or wingback styles, with our without wood legs. The 3-inch casters, optional transport assist handles and optional foot tray allow for easy positioning within the patient room or resident room. Accessory hooks are optional on both left and right sides.

The recliner can be customized with many fabrics and finishes.


Rated 5 based on 1 product reviews

The Art of Care® Wall Saver Medical Recliner distributed by Hillrom is designed to provide comfort for patients while protecting the care environment. Its easy-to-use independent push back Wall Saver mechanism allows the recliner to remain 3.5 inches from the wall in the fully seated position, saving space in the room and helping to mitigate wall damage.

The Wall Saver's SteelLock™ construction ensures superior structural integrity-making the Wall Saver Recliner a sound investment that holds its value for the long term. Choose from open or full arm styles and more than 1600 fabrics and eight finishes that help customize the Wall Saver to facility-specific needs and tastes.


Rated 5 based on 1 product reviews

The Art-of-Care® Junior Medical Recliner distributed by Hillrom is ideal for smaller patients who might feel overwhelmed by the size of a traditional recliner. The Junior Medical Recliner is available in our most popular style Aero® and features an easy-to-use push back two-position mechanism.

The optional chaise- over-pad provides additional comfort and limits the airflow beneath the recliner onto the underside of the patient's or guest's legs. The 3-inch casters and standard positioning handles allow for easy positioning within the patient room.

Accessory hooks are standard on both left and right for easy management of drainage bags, and optional removable arms enable ease of egress from either side of the recliner.


Rated 5 based on 1 product reviews

The Art of Care® Medical Glider Recliner distributed by Hillrom helps patients and their guests achieve a good night's rest. It comes in a variety of arm caps: fully upholstered, wood or urethane. Users can choose from a soothing gliding action or lock the recliner in place. When it's time for the patient or guest to take a nap, they have the ability to move the Glider Recliner into a full flat position.

Accessory hooks on the left and right offer convenient drainage bag control, and an optional fold-down tray table on the left side can store personal items. With SteelLock' construction for superior structural integrity, the Glider Recliner can support up to 400 lbs, making this a sound investment for patient room seating needs.


Rated 5 based on 1 product reviews

The Art of Care® Lay Flat Medical Recliner in two arm styles: open arm or full arm distributed by Hillrom offers the value, durability and functionality expected . Its easy-to-use independent mechanism moves the patient or guest into the full flat position for a relaxing and comfortable recliner sleeping experience.

The Lay Flat Recliner's 23.5-inch seat width accommodates bariatric patients and guests up to 500 lbs. The optional retractable arm on the open arm (left side only) version enables ease of egress from the side of the sleeper recliner.

Additional options include accessory brackets, tray table on the full arm version (left side only) and urethane arm caps. The sleeper recliner can be customized with over 1,800 fabrics and eight finishes.


Rated 5 based on 1 product reviews

The Art of Care® Treatment Recliner distributed by Hillrom allows patients to be fully reclined up 90 degrees. Featuring a 23.5 inch seat width, the Art of Care Treatment Recliner is available in two arm styles open arm and full arm and can support patients weighing up to 500 lbs.

The 4-inch casters and the optional foot tray allow for easy positioning within the patient room. The optional retractable arm on the open arm version enables easy exit from the side of the recliner. Additional options include accessory brackets, tray table on the full arm version (left side only), urethane arm caps or comfort arm caps. Both arm styles may be customized from many fabrics and many finishes.


Rated 5 based on 1 product reviews

Power recline when you need it. Created to provide an aesthetically pleasing design for the bariatric patient, Hillrom's Art of Care® Powered Bariatric Medical Recliner delivers style, comfort and functionality for patients weighing up to 660 lbs.

Using spring-box construction for seating comfort and an exceptionally smooth powered reclining mechanism, the Art of Care® Powered Bariatric Recliner enables the patient to move into a reclined position with little effort and positioning up to an angle of 38 degrees.

Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options. Available in more than 1,800 fabrics and eight stain options.


Rated 5 based on 1 product reviews

The Manual Bariatric Medical Recliner distributed by Hillrom delivers style, comfort and functionality for patients and visitors weighing up to 660 lbs. This recliner chair was designed with features and benefits to provide a positive outcome for patients and their guests.

An independent foot rest enables the occupant to sit fully seated with his or her feet up, for added comfort. The recliner's spring-box construction, gas-spring back-assisted lift and 30-inch wide seating surface help ensure that users have a comfortable, functional and safe seating experience.

Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options.


Rated 5 based on 1 product reviews

Visitor chairs distributed by Hillrom offer beauty, performance and state-of-the art comfort features that will put every visitor at ease. Continuous Smart Matrix seat technology, STEELock™ construction and multiple design options provide guests with comfort and durability combined in one relaxing experience.

Available in Opera®, Aero®, Artisan® and Metropolitan®, in either open arm or fully-upholstered style families, the chairs add character to any patient room or waiting area. With four seat width options to choose from, including bariatric guest chairs to support heavier users, these visitors' chairs accommodate almost every visitor.

Replaceable components, including seat and back cushion covers, ensure complete product renewability and long-term comfort for patients and visitors alike.


Rated 5 based on 1 product reviews

Highback chairs distributed by Hillrom are designed to provide maximum comfort. Metropolitan®, Artisan®, Aero®, Opera® and Classic style families use spring box seat construction and ergonomic back designs to ensure a consistently rewarding seating experience.

Fortified by STEELock™ technology and built with replaceable components that include seat and back cushion covers, the Highback chair is made to last.


Rated 5 based on 1 product reviews

Distributed by Hillrom, this recliner features an easy-to-use independent mechanism to recline the patient or guest into a full flat position for a relaxing and comfortable recliner experience. Robust flip-up arms with locking in all positions up/down enables ease of egress from the side.

Rated 5 based on 1 product reviews

Hillrom's new Brio™ Collection of visitor chairs and high back chairs come in an array of styles, designs and functional features at a price that will suite your budget. Choose from stacking chairs, visitor chairs and high back chairs in several different seat widths and seat heights. These chairs are sized right for smaller patient rooms as well as wider seat sizes for larger patients up to 600 lbs. Our Brio'' Collection is available in 8 stain options and over 1800 fabric choices.


Rated 5 based on 1 product reviews
Versatile to meet a broad range of reception guest needs.
Rated 5 based on 1 product reviews

From waiting rooms to medical offices, waiting room chairs distributed by Hillrom are ideal for any healthcare facility. Metropolitan™, Artisan™, Aero™ and Opera® style families are available in a variety of finish, upholstery and design options - offering the versatility to meet a broad range of guest requirements.

Features designed to maximize guest comfort include several seat width options to accommodate almost every visitor, open-armed chairs available with in-line tables and fully upholstered chairs in small and medium sizes built to handle guests up to 750 lbs (340 kg). STEELock™ construction and replaceable components, including seat and back cushion covers, help facilitiescaregivers provide relaxing experiences for guests year after year.


Rated 5 based on 1 product reviews

Features:

  • Maintains existing footprint within the room
  • Compact overall size at 76.75" length
  • Sleeping surface and sitting surface are not the same
  • No removable parts to store
  • Easy and intuitive to operate
  • Extremely comfortable as a sleeper or sofa
  • Bench style seat cushion
  • Additional options: mattress cover,wood legs, casters
  • Read more about our Fabrics & Finishes


Rated 5 based on 1 product reviews

Features:

  • Maintains existing footprint within the room
  • Sleeping surface and sitting surface are not the same
  • Storage options available
  • Tray table options available
  • No removable parts to store, all self-contained
  • Easy and intuitive to operate
  • Extremely comfortable as a sleeper or sofa
  • Additional options: mattress cover, wood legs, urethane arms and casters
  • Read more about our Fabrics & Finishes

Rated 5 based on 1 product reviews

Features:

  • Comfortable chair and a half
  • 500 lb weight capacity as a chair; 350 lb weight capacity as a sleeper
  • Easy and intuitive to operate
  • Tray table option on right, left or both
  • Storage option on right, left or both
  • Urethane arm option
  • Front locking casters
  • Optional mattress cover
  • All self-contained, no parts to remove and store
  • Sleep surface independent of sitting surface
  • 10 year limited warranty
  • Read more about our Fabrics & Finishes

Rated 5 based on 1 product reviews

Classic comfort with a variety of positions.

Features:

  • Adjustable between chair position, built-in ottoman position, and sleep position.
  • Provides a built-in location for holding personal items.
  • Front locking casters on the 32" and 35" wide models allow for easy relocation.
  • The perfect sleeper sofa for any health care facility “family zone."
  • Converts from visitor seating into a generous sleep surface in seconds.
  • Intuitively glides into sleep position and back into seating position.
  • Read more about our Fabrics & Finishes.



Rated 5 based on 1 product reviews

Bedside cabinets distributed by Hillrom provide convenient storage within easy reach. Built for the specific needs of healthcare users, the Metropolitan® and Aero® bedside cabinets perform equally well in medical, surgical or long-term care environments. The Metropolitan and Aero bedside cabinets are constructed on a durable steel frame. Each cabinet is constructed with a high-pressure laminate top and finished with the Healthcoat 222™ process, which bakes and seals the finish directly into the wood for easier cleaning. The inherent function, beauty and reliability of the Metropolitan® and Aero® cabinets add lasting warmth and style to care environments.

Rated 5 based on 1 product reviews

Hillrom's Art of Care® Overbed Tables feature a low profile design that accommodates most of today's hospital beds. The rounded corners and limited exposed parts make the tables easy to clean and maintain to satisfy infection control protocols.


Rated 5 based on 1 product reviews

Whether used in patient rooms or waiting rooms, Occasional Tables distributed by Hillrom offer solid aesthetics and great performance the perfect complement to the myriad seating arrangements found in healthcare settings.

The Healthcoat 222™ process bakes and seals the finish directly into the wood, making cleanup especially convenient. The tables' screw-in glides make moving easy, and protect floors from scratches and wear. Available in a variety of finishes and two different leg styles, Hillrom Occasional Tables look fabulous with Hillrom's Metropolitan®, Artisan®, Aero® and Opera® seating distributed by Hillrom.


Rated 5 based on 1 product reviews
With the latest 3D sensor technology, light field size and intensity of the iLED® 7 Surgical Light remain consistent regardless of the distance between the light and the surgical site or the position of staff under the lights. The iLED® 7 Surgical Light can be operated using the touch-screen wall control panel, wireless tablet, or directly from the sterile light handle including acoustic feedback.
Rated 5 based on 1 product reviews
TruLight® 5000 Surgical Light's design makes the light easy to operate and offers flexibility and multiple future options for your hospital. The automatic readjustment of the illumination level in typical working distances, the adjustable color temperature, and the possibility of camera integration all make this light versatile enough for any surgical application.
Rated 5 based on 1 product reviews
TruLight® 3000 Surgical Light is Trumpf Medical's reliable and flexible solution for typical surgical environments. Combining light performance and efficiency, it is ideal for emergency rooms, trauma, ambulatory centers, or intensive care units.
Rated 5 based on 1 product reviews

The TruLight™ 1000 Examination Light combines the essential features of Trumpf Medical's innovative light solutions into a compact exam light. Equipped with powerful LED light technology, the lights are extremely efficient, offering a high performance with a low production of heat. Ceiling, wall, boom, or mobile versions offer you versatility and a wide range of application.

Rated 5 based on 1 product reviews

Streamlining your equipment setup means more time to care for your patient. The ceiling-mounted FCS Boom's modular design lets you interchange all low-voltage, electrical and medical gas modules at any time, even after installation. The unique Quick Connect mechanism allows tool-free attachment of a wide range of components and accessories, and the boom's small footprint and long reach arms let you move it to any position or park it out of the way.

Rated 5 based on 1 product reviews
NaviCare® Nurse Call provides patient information to caregivers where and when they need it, giving them more time to deliver direct, quality care. Innovations such as the graphical touch screen patient station, automated patient surveillance, and industry‐leading integrated staff locating may help improve caregiver adoption of technology.
Rated 5 based on 1 product reviews

Hillrom's industry leading locating technology helps to provide caregivers enhanced workflow solutions to help drive improved staff efficiency with direct staff-to-staff communication, patient-to-staff communication, and call cancellation. Calls and alerts are immediately directed to the appropriate caregiver and automatic alarm suppression is activated while delivering patient care to reduce overhead paging and excess noise that can disturb the patients' healing environment.


Rated 5 based on 1 product reviews

The ability to access data from medical devices is only the first step to improved patient safety. To fully realize the value of the data, you need to be able to define what safe looks like and alert to unsafe conditions. With the NaviCare® Patient Safety Application, we can help you do just that all without pressing a button.

Rated 5 based on 1 product reviews

When you choose Hillrom for connectivity, you choose one partner for your wired or wireless connectivity needs enabling activities and applications such as the transfer of data to the EMR, intelligent alerting based on patient risk type, integration of bed data into nurse call, workflow-enhancing status boards, integration with wireless devices and more.


Rated 5 based on 1 product reviews

Hillrom has partnered with healthcare organizations worldwide to understand information technology and the integration capabilities required to bring connectivity to life in a way that makes data sharable, visible, useful, and actionable.


Rated 5 based on 1 product reviews

Hillrom's Wireless portfolio offers integrated and validated partner solutions. These end-to-end product and service offerings provide clinicians with instant communication, real-time information, and consolidated alerts and messaging to help provide a more efficient workflow and more direct patient care.


Rated 5 based on 1 product reviews