Honeywell Building Solutions > BIM > Heating, Ventilating and Air Conditioning (HVAC) Offerings
Honeywell Building Solutions

Honeywell Building Solutions (HBS)

CONTACT INFO
715 Peachtree St. N.E.
Atlanta, GA 30308
Phone: 877-841-2840
Request for information Honeywell Building Solutions Contact Us / RFI
CONTENT
BIM - revit
Catalogs / Brochures
press releases
building construction projects
SOCIAL

Heating, Ventilating and Air Conditioning (HVAC) Offerings  

ACTUATOR 3-POS 280N 1,5M CABLE: M7410C1015

ACTUATOR DIRECT COUPLED VALVE TYPE: ML7984A4009

ACTUATOR: N05010

ACTUATOR: N0524

ACTUATOR: N0524.SW2

ACTUATOR: N10010

ACTUATOR: N1024.SW2

ACTUATOR: N20010

ACTUATOR: N2024-SW2

ACTUATOR: S1024-2POS-SW2

ACTUATOR: S20010

ACTUATOR: S20010-SW2

ACTUATOR: S2024-2POS-SW2

Automatic Bypass Valve: DU144A1001

Automatic bypass and differential pressure valve with differential pressure indicator: DU146 1-1-4A

Automatic bypass and differential pressure valve: DU145 3-4A

Automatic bypass and differential pressure valve: DU145 3-4B

CRT6 12: TRANSFORMER

Controller for Chilled Ceilings, Excel 10 - W7763E1003

Differential Pressure Transmitter for Air (DPTE): 0-1000

Differential Pressure Transmitter for Air (DPTE): Digital Display 0-1

Excel Smart I/O Module - XFC3A06001

Excel Web II Control System - XL2000B3A

Excel10 Wallmodule Only Temp.Se - T7460A1001

FT6960 60: Frost: Protection: Thermostat: 6M: Manual

Large Electric Linear Valve Actuator: ML6420A3007

Large Electric Linear Valve Actuator: ML6425A3006

Large Electric Linear Valve Actuator: ML7420A6009

Large Electric Linear Valve Actuator: ML7420A6009T

Large Electric Linear Valve Actuator: ML7420A6025

Large Electric Linear Valve Actuator: ML7421A3004

Large Electric Linear Valve Actuator: ML7421B3003

Large Electric Linear Valve Actuator: ML7425A6008

SMALL ROT ACT 230 VAC FLOATING M6063L1009

SMALL THERMAL ACTUATOR 230V 4MM NO 2.5M CA MT4 230-NC

Small 3-Position Linear Valve Actuators: M6410C2023

Small 3-Position Linear Valve Actuators: M7410C1007

Small 3-Position Linear Valve Actuators: M7410E1002

Small 3-Position Linear Valve Actuators: M7410E1028

Small 3-Position Linear Valve Actuators: M7410E2026

Small 3-Position Linear Valve Actuators: M7410E2034

Small Electric Linear Valve Actuator: ML7430E1005

Small thermal actuator: MT8 024-NC-2.5M

Small thermal actuator: MT8 024-NO-2.5M

THERMAL ACTUATOR 230V 4MM NO 2.5M CA: MT4 230-NO-2.5M

V5011R1034: 2 W-Valve S PN16 DN15 Kvs25 Stroke20mm

V5011R1059: 2 W-Valve S PN16 DN20 Kvs63 Stroke20mm

V5011R1067: 2 W-Valve S PN16 DN25 Kvs10 Stroke20mm

V5328A1088: 2 W-Valve F PN16 DN40 Kvs 25 Stroke20mm

V5328A1096: 2 W-Valve F PN16 DN50 Kvs 40 Stroke20mm

V5328A1104: 2 W-Valve F PN16 DN65 Kvs 63 Stroke20mm

V5328A1112: 2 W-Valve F PN16 DN80 Kvs 100 Stroke20mm

V5328A1195: 2 W-Valve F PN16 DN100 Kvs160 Stroke38mm

V5328A1203: 2 W-Valve F PN16 DN125 Kvs250 Stroke38mm

VALVE: Internal Threaded End Connection Linear Valve PN16: V5013R1065

VALVE: Internal Threaded End Connection Linear Valve PN16: V5013R1081

VALVE: Small linear valves PN16 for modulation: V5329A1079

VALVE: Small linear valves PN16 for modulation: V5822A1055

VALVE: Small linear valves PN16 for modulation: V5823C2025

VALVE: Three way water mixing valve: V5013E1097

VALVE: Three way water mixing valve: V5013E1105

VALVE: Three-way/bypass control valve PN16: V5823C2033

VALVE: Three-way/bypass control valve PN16: V5823C2041

VALVE: Two-way control valve PN16: V5832A1053