The Humboldt Sawmill Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Humboldt Sawmill
CONTENT
Redwood Timbers image

Redwood Timbers

The use of Redwood Timbers for timber framing and exposed beam construction can produce dramatic results and lend the natural beauty and strength of wood to building projects. Redwood Timbers, including beams and posts, are also a great choice for landscapes, gardens, and shade structures. Typical uses include barns, headers, rafters, soffits, pergolas, arbors, gazebos and much more.Humboldt Sawmill offers 4" Redwood Timbers in 4" x 6" through 4" x 12" in lengths from 8-20'.Humboldt Sawmill offers 6" Redwood Timbers in 6" x 6" through 6"x 12" as well as 8" x 8" in lengths from 8-20'.Construction Heart grade in either Rough or Surfaced Four Sides (S4S) finishing.
Rated 5 based on 1 product reviews
Napa Pergola Kit image

Napa Pergola Kit

The Humboldt Sawmill Napa Pergola Kit features a beautiful, high-end design with multiple rafter levels and finished on top with 2" x 2" stringers to provide shade underneath. Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation. Beautiful shade structure over a deck, porch, or patio Covered area for an outdoor kitchen Canopy for an outdoor hot tub or spa Area for climbing roses, grapevines, and other vegetation to grow The Napa Redwood Pergola features 8' x 8' post spacing with a 1' overhang on each side for a total footprint of approximately 10' x 10'. The wood surface is resawn and smooth to the touch and can be easily painted or stained.
Rated 5 based on 1 product reviews
Durango Pergola Kit image

Durango Pergola Kit

The Humboldt Sawmill Durango Pergola Kit features an airy, garden design with a single rafter level allowing for a mix of sun and shade. Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation. Beautiful shade structure over a deck, porch, or patio Covered area for an outdoor kitchen Canopy for an outdoor hot tub or spa Area for climbing roses, grapevines, and other vegetation to grow The Durango Redwood Pergola features 8'x8' post spacing with a 1' overhang on each side for a total footprint of approximately 10'x10'. The wood surface is resawn and smooth to the touch and can be easily painted or stained.
Rated 5 based on 1 product reviews
Two-Post Arbor Kit image

Two-Post Arbor Kit

The Humboldt Sawmill Two-Post Arbor Kit features two, 6" x 6" x 10' posts. Resting atop the posts are two, 3"x8"x9' headers which in turn support ten, 3" x 6" x 54" rafters. This is an extremely sturdy Arbor meant to stand the test of time. Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation, the Two-Post Redwood Arbor Kit is easy to assemble in an afternoon.
Rated 5 based on 1 product reviews
Redwood Decking image

Redwood Decking

Humboldt Sawmill Decking is one of nature's finest and strongest building materials with shear strength up to five times greater than plastic composite deck boards. All this strength and durability comes packaged in a lightweight wood that's easy to work with, which helps to keep construction costs low. And, the beauty of Humboldt Redwood is legendary; it's rich, warm color and grain pattern look great even as it ages.Available grades may include:Superior HeartSuperior CommonSelected Heart/Construction HeartClearB GradeHeart BHeart ClearHumboldt Sawmill Decking is available Surfaced Four Sides (S4S), partially air dried (PAD) in 2" x 4", 2" x 6", and 2" x 8", in lengths from 6-20'. Premium lengths are 16' and 20'. Non-premium lengths, namely 8', 10', and 14', can be more economical, resulting in a beautiful, unique deck at a more affordable cost per square foot.
Rated 5 based on 1 product reviews
Redwood Dimensional Lumber  image

Redwood Dimensional Lumber

Humboldt Sawmill Dimensional Lumber has long been the preferred building material for any number of unique projects both indoors and out.Humboldt Redwood 1" dimension is available in 1" x 2" through 1" x 12" in lengths from 6-20'.Humboldt Redwood 2" dimension is available in 2" x 2" through 2" x 8" in lengths from 6-20'. In addition, 2" x 12" is available in lengths from 6-20'.Available grades may include:Construction HeartHeart BHeart ClearConstruction CommonB GradeClearAvailable finish characteristics may include:RoughSurfaced Four Sides (S4S)Surfaced One Side, Two Edges (S1S2E)
Rated 5 based on 1 product reviews
Redwood Bark and Chips image

Redwood Bark and Chips

While the many benefits and beauty of Redwood have long been understood and appreciated for construction projects, Redwood Bark and Chips for landscaping applications are increasingly popular among home- and business owners interested in creating attractive, drought-tolerant surroundings. With drought conditions prevalent throughout the Western U.S., many home- and business owners are removing water intensive lawns and replacing with beautiful Redwood Bark and Chips. Benefits of choosing Redwood Bark and Chips for landscaping projects include: All-natural Redwood; no added colors, chemicals, or preservativesExcellent color retention for long-lasting beautyMade in the U.S.A.Sourced from well-managed forests certified to the standards of the Forest Stewardship Council® (FSC® C013133)Effective water retention for reduced water loss due to evaporationStable on hill slopes and flat groundEffective, natural weed barrier
Rated 5 based on 1 product reviews
Green Douglas-fir, S4S image

Green Douglas-fir, S4S

Humboldt Sawmill offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Surfaced Four Sides (S4S) dimensions include 2", 3", 4", and 6" in a range of grades and lengths, including Home Center and Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Rated 5 based on 1 product reviews
Green Douglas-fir, Rough image

Green Douglas-fir, Rough

Humboldt Sawmill offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Rough dimensions include 1", 2", 4", and 6" in a range of grades and lengths, including Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Rated 5 based on 1 product reviews