For shingle quality that effortlessly improves the curb appeal of your home, Crowne Slate shingles are the premier Premium Designer shingle, giving you a near perfect slate roof look.
Get the look of a wooden shake roof with Class A Fire Resistance Rating. Armourshake shingles give you the same subtle variances and intricate designs you'd expect from hand-cut cedar shakes.
Royal Estate Shingles are one of the easiest shingles to install, saving you the expense and difficulty of traditional slate installations. Get subtle slate colors, or bold color blends to further add finesse to your home''s unique style.
IKO's Dynasty' premium laminated architectural shingles offer protection from inclement weather and peace-of-mind. PLUS they look fantastic, boost curb appeal and can potentially increase the resale value of your property.
IKO Nordic with ArmourZone shingles offer superior wind AND impact resistance. Plus, they're available in nine outstanding high-definition color blends that are sure to appeal to your homeowners' personal style and complement their home's architecture from traditional to modern.
Turn your Roof Replacement Into A Curb Appeal Opportunity: Add Architectural Accent to Any House With Cambridge Shingles.
The IKO Cool Colors Collection
is available in select markets. It offers three different lines of architectural laminated shingles, designed to help improve a home's energy efficiency and potentially help reduce its cooling costs.
IKO is pleased to offer this collection of cool roofing shingles, which are engineered to meet or even exceed California's stringent environmental standards.
Marathon Plus AR shingles are a time-tested, traditional three-tab shingle. Offering excellent reliability and supported by a proven track record, these shingles are at the top of their class in terms of performance and value. Marathon Plus AR shingles feature an algae resistant granule and a limited 25-Year Warranty.
Our StormShield® Ice & Water Protector is a modified bitumen roll roofing product with a self-adhesive backing protected by a silicone-treated release sheet, which is easily removed during installation. StormShield® consists of a resilient, non-woven glass fiber mat, which is permeated and coated with SBS modified bitumen and is sanded on its top to provide a non-slip surface. It is used for waterproofing under shingled roofs preventing water penetration due to ice dams or wind-driven rain. It can also be used as an underlayment around chimneys, dormers, vent stacks, skylights and other roof-top structures or apertures, around doors and windows.
Leading industry experts have identified the gap between the fascia and the roof deck as the most vulnerable area of the roof. It's the primary site of ice damming, moisture and rot issues, water infiltration and a main entry point for insect and rodent infestation.
IKO GoldSeam is an advanced multi-function tape that effectively seals that gap and protects other areas susceptible to such potential problems.
Stormtite is IKO's economical synthetic underlayment choice. Stronger than conventional organic felts, Stormtite installs easily, even in cool weather, due to its light weight. Stormtite is the perfect combination of strength and flexibility.
Stormtite synthetic underlayment with antislip surface
SBS DeckBase 44 offers a tough, durable roof underlayment membrane that's also easy to install.
This felt-style product offers heavy-duty protection at the critical eaves area of a roof.
At 44" wide, and with a slip-resistant surface, this felt underlay makes installation easy and offers long-lasting, substantial protection from the elements at your roof's eaves. This is a high-performing and substantial modified bitumen roll roofing product, which is ready for your major residential projects, thanks to its glass-fibre reinforcement.
Strong yet flexible, this product is compatible with asphalt shingles and offers an easy-to-handle, thin and lightweight composition so you can apply easily to your residential roofing project. And it lays flat for a uniform look, so you don't have to worry about unevenness. It's not a peel and stick product, which means it's easy to remove when it's time to re-roof.
Our Armour Starter is a flat strip embedded with granules that match the colors of the Armourshake shingle, which is placed beneath the cutouts after applying a starter strip. Not only does this facilitate installation, it further enhances the dimensional appearance of the roofing shingles.
KO EdgeSeal roof starter is highly recommended to help prevent wind uplift and blow-off in the critical areas where shingles are most vulnerable - the roof perimeter along the eaves and rakes.
Peel the no-stick release film and stick down the IKO EdgeSeal to bond the drip-edge, ice and water membrane and first course of shingles to create a unified barrier against Mother Nature. IKO EdgeSeal comes in 67 foot rolls, to go down easy and fast!
Perforated Design. Three Pieces out of One Shingle
Why waste time (and money) cutting up shingles to protect vulnerable hip and ridge areas? IKO Hip & Ridge Plus are precut and include pre-tapered headlaps. Simply separate each shingle at the perforations and you're in business. No cutting. No waste. Just separate and get to work.
Give Your Roof Line a Touch of Depth
Our specially constructed ridge cap shingles are designed to provide a high-quality alternative to using cut-up roof shingles to protect this important area. The "HP" stands for "High Profile", which means that they're also designed to add dimension, depth and texture to your roof line and rakes.
When you've just built a roof with IKO designer shingles, there's only one way you can top its long-lasting good looks - with IKO UltraHP® or impact resistant1
IKO UltraHP® IR High Profile Ridge Cap Shingles!
IKO's residential roofing portfolio comprises IKO Crowne Slate, IKO Armourshake, IKO Royal Estate, IKO Dynasty, IKO Cambridge IR, IKO Cambridge Cool Colors, IKO Cambridge and IKO Marathon.