Impact Security LLC
Impact Security LLC
Retrofit Door and Window Protection
CONTACT INFO
600 Kirk Rd. Suite 100
Marietta, GA 30060
Toll Free: 888-689-5502
Phone:
Continuing Education Logo
Request for information Impact Security LLC Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

DEFENSELITE® Advanced Forced Entry Protection

DefenseLite is a patented retrofit glazing technology designed to keep intruders out. This protective glazing system creates a 'clear security shield' that installs over existing doors, windows and storefronts - blending seamlessly with the existing glazing for an affordable solution that is 250 times stronger than traditional glass. Utilizing proprietary high-optic UV coated polycarbonate, multi-layer thin films and tough structural adhesives and anchors, DefenseLite is an engineered system that combines the best of materials science to create an easy-to-install retrofit solution.

Rated 5 based on 1 product reviews

DEFENSELITE® PRO Advanced Forced Entry Protection

DefenseLite Pro incorporates heavy gauge, high-optic polycarbonates and thick- walled aluminum extrusions into the design of this retrofit glazing solution providing for the highest level of forced-entry protection available. This patented protective glazing system creates a 'clear security shield' that installs over existing doors, windows, and storefronts - ideal for protecting against vandalism, smash and grab threats, and forced entry crime.

DefenseLite Pro
is a cost-effective forced entry solution engineered to retrofit glazed openings in strategic areas of school facilities, retail storefronts and other at-risk buildings in any climate. Help protect students, faculty, employees and assets from physical attacks and riots with DefenseLite Pro.




Rated 5 based on 1 product reviews

DEFENSELITE® ENERGY Advanced Forced Entry Protection

DefenseLite Energy is designed to improve the energy-efficiency of your existing glazing by reducing the amount of solar heat gain transmitted, while also providing forced entry protection. DefenseLite Energy incorporates a high-performing reflective film with a proprietary high-optic UV coated polycarbonate, creating an affordable security shield that results in energy savings and protection from intruders.



Rated 5 based on 1 product reviews

DEFENSELITE® SOUND Advanced Forced Entry Protection

DefenseLite Sound is a patented retrofit glazing technology designed to keep intruders out, while also enhancing the performance of your existing glazing. Defenselite Sound is engineered to reduce sound transmission by up to 40%, keeping unwanted noise from penetrating the glazed openings in your building. Ideal for schools, hospitals, hotels, luxury high-rise and mixed-use facilities.


Rated 5 based on 1 product reviews

DEFENSELITE® STORM Advanced Forced Entry Protection

DefenseLite Storm protects commercial buildings and homes from the damage of airborne debris that could potentially impact the glazing in doors and windows during severe weather conditions. All-weather adhesives,mechanical anchors and other materials may be used to enhance the protection of your existing glazing. DefenseLite Storm also helps in preventing smash and grab theft that typically follows severe storm activity.



Rated 5 based on 1 product reviews

BULLETSHIELD™ Retrofit Ballistic Security Glazing

Dubbed “Body Armor for Windows", BulletShield is the bullet-resistant version of DefenseLite and is rated to UL 752 ballistic standards. It protects the most vulnerable areas of the building - the doors, windows and storefronts and is significantly less expensive than replacing the existing glazing. BulletShield security glazing systems offer a variety of options,including polycarbonates and glass-clad shields to meet required threat conditions and budgets.





Rated 5 based on 1 product reviews