INKAN Ltd.
INKAN Ltd.
Architectural Glass and Metal Fabricator
CONTACT INFO
14 Indell Ln.
Brampton, ON, Canada L6T 3Y3
Toll Free: 800-387-2481
Phone: 905-793-4747
Request for information INKAN Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Structural Glass Wall

The ideal solution - the suspended glass assembly. The glass wall, acting as one unit, hanging from the head of the structure, not only provides a transparent, weatherproof membrane, but is also a structural wall. The wall may be interrupted by tempered glass doors or revolving doors to provide access where required.

 

18 York

120 Bremner Blvd. Toronto

101 Constitution, Washington DC

Bay and Adelaide

Conestoga Mall

BMW Tower

 

Rated 5 based on 1 product reviews

Standard Glass Doors and Hardware - 300 Series

Top & Bottom Rail with Stiles
Rated 5 based on 1 product reviews

Glass Balustrade

InKan Ltd. custom manufactures, designs and engineers balustrades to suit your client's needs. Our in-house custom metal fabricating and glass tempering/laminating can design your balustrade to meet building code requirements from residential to stadium loading.

 

Liberty Village - Toronto

120 Bremner Blvd. - Toronto

Battery Wharf - Boston MA

GTAA - Pearson Airport - Toronto

BMW Markham - Markham
 

Rated 5 based on 1 product reviews

Shower Doors

InKan Ltd. has state of the art fabricating equipment to suit all your shower door needs. Capable of large volume orders along with small customized frameless shower enclosures.
Rated 5 based on 1 product reviews

Glass Capabilities

InKan Ltd. can back paint glass for spandrel applications in sizes up to 1800mm x 3000mm (72" x 120") Custom colours and colour matching available to suit your needs.

 

Tempering

Laminating

Heat Soak
 

Rated 5 based on 1 product reviews

Racquetball and Squash Courts

InKan Ltd. is an experienced manufacturer of squash and racquetball court glass with hardware. Including American Squash, Racquetball and International Squash including custom configurations may include international doubles squash with court width of 300"
Rated 5 based on 1 product reviews