Insl-X

Primers and Coatings

CONTACT INFO
Benjamin Moore & Co. 101 Paragon Dr.
Montvale, NJ 07645
Toll Free: 855-724-6802
Phone:
Request for information Insl-X Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data

Insl-x® Specialty Coatings Primers  

A multipurpose, 100% acrylic, water-based primer/sealer for outstanding everyday stain blocking on a variety of surfaces. It adheres to interior and exterior (spot prime) surfaces and can be top-coated with latex or oil-based coatings.
Rated 5 based on 1 product reviews
SPECS CATALOGS LEED
A fast-drying alkyd resin coating that primes and seals plaster, wood, drywall, and previously painted or varnished surfaces. It ensures the paint topcoat has consistent sheen and appearance (excellent enamel holdout), seals even the toughest stains without raising the wood grain, and can be top-coated with any latex or alkyd finish coat.
Rated 5 based on 1 product reviews
CATALOGS
A low odor, modified synthetic primer-sealer carried in a special solvent that dries quickly and is effective over many different stains, including: water, tannin, smoke, rust, pencil, ink, nicotine, and coffee. Odor Less primes, seals, and protects and can be used on bare or previously painted surfaces; interior drywall, plaster, wood, or masonry; and exterior masonry surfaces. Can be used as a spot primer for exterior wood shingles/composition siding.
Rated 5 based on 1 product reviews
CATALOGS
Seal Lock Plus is an alcohol-based interior primer/sealer that stops bleeding on plaster, wood, metal, and masonry. It helps block and lock down odors from smoke and fire damage and is an ideal replacement for pigmented shellac. Seal Lock Plus may be used as a primer for porous substrates or as a sealer/stain blocker.
Rated 5 based on 1 product reviews
CATALOGS
Blockout Exterior Tannin Blocking Primer is designed for use as a multipurpose latex exterior whole-house primer. Blockout excels at priming exterior wood and is formulated for use on metal and masonry surfaces, siding or most exterior substrates. Its latex formula blocks tannin stains on all new and weathered wood surfaces and can be top-coated with latex or alkyd finish coats.
Rated 5 based on 1 product reviews
CATALOGS

Insl-x® Floor Coatings  

GarageGuard® Water Based 2 Part Epoxy is a new generation water-based catalyzed epoxy.
Rated 5 based on 1 product reviews
SPECS CATALOGS
A high performance, ready to use, epoxy fortified acrylic floor coating that resists hot tire pickup and marring common to driveways and garage floors.
Rated 5 based on 1 product reviews
CATALOGS LEED
This 100% Acrylic Enamel is designed to produce a rugged, durable finish in light commercial or residential floor applications.
Rated 5 based on 1 product reviews
CATALOGS
Sure Step® Anti-Slip Coating provides a durable skid resistant finish for interior or exterior application. Imparts excellent color retention, abrasion resistance and resistance to ponding water.
Rated 5 based on 1 product reviews
CATALOGS

Insl-x® Masonry Coatings  

A specially engineered acrylic '- epoxy clear sealer for masonry floor surfaces designed to lock down latent residue on masonry surfaces and provide enhanced adhesion for finish coats of paint.
Rated 5 based on 1 product reviews
CATALOGS LEED
TuffCrete® Solvent Acrylic Waterproofing Concrete Stain is a solvent borne acrylic designed for deep penetration into concrete surfaces. This produces the necessary adhesion to support finish coats that will provide outstanding durability.
Rated 5 based on 1 product reviews
CATALOGS
TuffCrete® WB Acrylic Waterproofing Concrete Stain is a water reduced coating designed for interior or exterior masonry surfaces. It may be applied in one coat, as a stain, or in two coats as an opaque finish.
Rated 5 based on 1 product reviews
CATALOGS
Waterblock® Acrylic Masonry Waterproofer is designed to waterproof interior or exterior masonry surfaces such as basement walls, foundations, retaining walls, exterior masonry walls, etc.
Rated 5 based on 1 product reviews
CATALOGS LEED

Insl-x® Swimming Pool Paints  

Waterborne Swimming Pool Paint is a durable, low-VOC paint that delivers long-lasting color and protection. Can be applied over most types of pool coatings in good condition, as well as bare concrete or plaster surfaces.
Rated 5 based on 1 product reviews
CATALOGS
Rubber Based Swimming Pool Paint is an OTC-compliant, solvent-based pool paint formulated for use over existing chlorinated rubber or synthetic rubber-based pool paint. For use in residential and commercial concrete pools.
Rated 5 based on 1 product reviews
CATALOGS
A two-part epoxy system formulated for use over existing epoxy coatings. This high-solids formula delivers exceptional durability and chemical resistance.
Rated 5 based on 1 product reviews
CATALOGS
Chlorinated Rubber Swimming Pool Paint is a chlorinated rubber system formulated for use over existing chlorinated rubber pool paints.
Rated 5 based on 1 product reviews
CATALOGS

Insl-x® Traffic & Marking Paints  

Latex Traffic Paint is a fast-drying, exterior/interior acrylic latex line marking paint. It can be applied with a brush, roller, or hand or automatic line markers. Meets the requirements of TT-P-1952B.
Rated 5 based on 1 product reviews
SPECS CATALOGS
Acrylic Fast Set Traffic Paint is a fast-drying acrylic paint for marking traffic lanes on streets, highways, parking lots, warehouses, and other areas where such markings are required. Meets TT-P-1952D performance requirements.
Rated 5 based on 1 product reviews
SPECS CATALOGS
Alkyd Zone Marking Paint is a fast-drying, exterior/interior zone-marking paint designed for use on concrete and asphalt surfaces. It resists abrasion, oils, grease, gasoline, and severe weather.
Rated 5 based on 1 product reviews
SPECS CATALOGS

Insl-x® Athletic Coatings  

Athletic Field Marking Paste is a fast-drying, highly reflective paint for use on natural and artificial turf, concrete, and asphalt. This is a concentrate to which water must be added for use.
Rated 5 based on 1 product reviews
CATALOGS
Promotes adhesion of Tru-flex Recreational Coatings to Portland cement based concrete tennis courts.
Rated 5 based on 1 product reviews
CATALOGS
Insl-X Latex Field Marking Paint is specifically designed for use on natural or artificial turf, concrete and asphalt, as a semi-permanent coating for line marking or artistic graphics.
Rated 5 based on 1 product reviews

Insl-x® Specialty Coatings  

Cabinet Coat is the ultimate finish for refurbishing kitchen and bathroom cabinets, shelving, furniture, trim & crown molding and other interior applications that require an ultra smooth, factory like finish with long lasting beauty.
Rated 5 based on 1 product reviews
CATALOGS LEED
Stix Waterborne Bonding Primer is an acrylic-urethane bonding primer-sealer for all surfaces. It offers unparalleled adhesion to the most challenging surfaces, including glossy tile, PVC, pre-coated siding, and more.
Rated 5 based on 1 product reviews
CATALOGS LEED
This is a thick coating with elastomeric properties. It encapsulates lead-based paints and forms a dense, high-solids barrier that blocks and seals to prevent the migration of lead contaminants from reaching the surface.
Rated 5 based on 1 product reviews
CATALOGS LEED
A high-gloss, rust inhibiting non-yellowing coating designed for application from just below ambient to sub-freezing temperatures.
Rated 5 based on 1 product reviews
SPECS CATALOGS
Latex Fire Retardant Paint is a high quality decorative, intumescent, fire retardant coating for interior ceilings, walls and trim. This product provides a high hiding matte finish that retards flame.
Rated 5 based on 1 product reviews
CATALOGS