Interspec Systems Ltd.
Interspec Systems Ltd.

Hospital Headwalls, Classroom Control Panels

CONTACT INFO
995841 Mono/Adjala Townline
Rosemont, ON, Canada L0N 1R0
Toll Free: 866-888-8981
Phone: 705-435-3780
Request for information Interspec Systems Ltd. Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data

Interspec Unity RM recessed-mounted vertical headwalls offer minimum intrusion into the work area and are an effective alternative to horizontal headwalls. More than one bed location can be serviced by a single unit and hospital staff have safe, easy access to equipment without reaching over patients. Unity vertical headwalls are very adaptable and present a spacious, modern appearance with superior performance.

  • Resilient, easy-to-clean decorative laminated aluminum panels help reduce contaminations

  • Sturdy, anodized aluminum framework is virtually maintenance-free

  • Interspec universal vertical equipment management rails and horizontal tracks accommodate all types of accessories

  • Medical gas outlet stations can be placed as needed

  • Nurse call station and code blue terminals from other suppliers are easily installed and can be placed wherever they are required

  • Computer communications and monitoring receptacles can be utilized and an Interspec Systems Tilt-Swivel Monitor Bracket and slide support can also be specified

  • Additional, easy-to-reach power outlets can be placed wherever needed

  • An extensive line of convenient Interspec accessories is available to cater to almost any need and can be easily placed with our versatile mounting attachments

  • Heavy-duty internal frame made from 16 Gauge galvanized steel holds all wiring conduits and supply lines securely within the wall, with single-point access for ease of on-site installation


Request a Quote

Rated 5 based on 1 product reviews