IPEX USA LLC > CAD > Chemical Waste Systems for Laboratory and Healthcare Facilities - Enfield

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].


IPEX USA LLC
CONTENT
    • Enfield Adapters Cast Iron
      download: DWG view: PDF
    • Enfield Adapters Glass
      download: DWG view: PDF
    • Enfield Adapters Threaded
      download: DWG view: PDF
    • Enfield Bends Eighth
      download: DWG view: PDF
    • Enfield Bends Fabricated
      download: DWG view: PDF
    • Enfield Bends Quarter
      download: DWG view: PDF
    • Enfield Caps
      download: DWG view: PDF
    • Enfield Caps Fabricated
      download: DWG view: PDF
    • Enfield Cleanout Plugs Brass
      download: DWG view: PDF
    • Enfield Cleanout Plugs Male
      download: DWG view: PDF
    • Enfield Cleanout Tees
      download: DWG view: PDF
    • Enfield Cleanouts
      download: DWG view: PDF
    • Enfield Coupling Fabricated 1-3 in
      download: DWG view: PDF
    • Enfield Coupling Fabricated 12 in
      download: DWG view: PDF
    • Enfield Coupling Fabricated 4-6 in
      download: DWG view: PDF
    • Enfield Coupling Fabricated 8-10 in
      download: DWG view: PDF
    • Enfield Coupling Repair
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Fabricated
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Fabricated Double
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Fabricated Reducing 10 in
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Fabricated Reducing 12 in
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Fabricated Reducing 8 in
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Reducing 2-4 in
      download: DWG view: PDF
    • Enfield Eighth Bend Wye Combo Reducing 6 in
      download: DWG view: PDF
    • Enfield Expansion Joints
      download: DWG view: PDF
    • Enfield Flanges Socket
      download: DWG view: PDF
    • Enfield Flanges Socket Fabricated
      download: DWG view: PDF
    • Enfield Flanges Socket Fabricated Blind
      download: DWG view: PDF
    • Enfield P Trap 2 Piece
      download: DWG view: PDF
    • Enfield P Trap 3 Piece
      download: DWG view: PDF
    • Enfield P Trap Fabricated
      download: DWG view: PDF
    • Enfield P Trap Universal
      download: DWG view: PDF
    • Enfield Reducer Bushings 1-5 in
      download: DWG view: PDF
    • Enfield Reducer Bushings 2-6 in
      download: DWG view: PDF
    • Enfield Reducer Bushings Fabricated 12 in
      download: DWG view: PDF
    • Enfield Reducer Bushings Fabricated 8-10 in
      download: DWG view: PDF
    • Enfield Sanitary Tees Fabricated
      download: DWG view: PDF
    • Enfield Sanitary Tees Fabricated Reducing 10 in
      download: DWG view: PDF
    • Enfield Sanitary Tees Fabricated Reducing 12 in
      download: DWG view: PDF
    • Enfield Sanitary Tees Fabricated Reducing 6-8 in
      download: DWG view: PDF
    • Enfield Sanitary Tees Socket
      download: DWG view: PDF
    • Enfield Sanitary Tees Socket Double
      download: DWG view: PDF
    • Enfield Sanitary Tees Socket Double Reducing
      download: DWG view: PDF
    • Enfield Sanitary Tees Socket Reducing
      download: DWG view: PDF
    • Enfield Sweeps Socket Loose Nut
      download: DWG view: PDF
    • Enfield Sweeps Socket Socket
      download: DWG view: PDF
    • Enfield Sweeps Socket Spigot
      download: DWG view: PDF
    • Enfield Vent Loop U Bend
      download: DWG view: PDF
    • Enfield Wyes
      download: DWG view: PDF
    • Enfield Wyes Fabricated
      download: DWG view: PDF
    • Enfield Wyes Fabricated Double 10 12 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Double 2 8 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Double Reducing 12 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Double Reducing 2-6 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Double Reducing 8-10 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Reducing 10 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Reducing 12 in
      download: DWG view: PDF
    • Enfield Wyes Fabricated Reducing 8 in
      download: DWG view: PDF
    • Enfield Wyes Reducing 2-4 in
      download: DWG view: PDF
    • Enfield Wyes Reducing 6 in
      download: DWG view: PDF