Ironwood Manufacturing, Co. - Toilet Partitions
Ironwood Manufacturing, Co. - Toilet Partitions

Toilet Partitions

CONTACT INFO
6405A 172nd St. N.E.
Arlington, WA 98223
Phone: 360-568-1823
Request for information Ironwood Manufacturing, Co. - Toilet Partitions Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data

Ironwood toilet partitions made from HDPE Plastic are available in 100% post-consumer recycled plastic as well as virgin plastic. LEED points are available for this material. Over 60 homogeneous color options exist. Plastic bathroom stalls are suitable for high traffic, wet, and rough use areas. They are only offered in headrail braced and floor to ceiling configurations. These are beautiful and responsible restroom compartments.

Rated 5 based on 1 product reviews