ISE Logik Industries
CONTENT

ISE Logik Industries - MVRA 900

ISE Logik Industries MVRA 900, a Certified ASTM C494 Type S Admixture, is formulated to react with the hydroxide ions produced by the cement hydration process. In doing so, this creates additional hydration products within the capillary pores and blocks them, effectively shutting down moisture vapor movement through the concrete.

Manufactured with deionized water to remove trace mineral ions and containing no chloride based materials, our products will not promote nor contribute to corrosion of embedded or reinforcing steel.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

MVRA 900 Uses

ISE Logik Industries MVRA 900 has been specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs. Typical uses of ISE Logik Industries MVRA 900 include but are not limited to:

  • Slabs to receive moisture sensitive flooring and structural concrete roof decks
      o w/cm from 0.40 to 0.54
  • Elevator pits and retaining walls
      o w/cm from 0.40 to 0.54
  • Water retaining structures such as swimming pools and cisterns
      o w/cm from 0.40 to 0.54
  • Tunnels and other underground structures
  • Civil engineering projects of any magnitude (i.e., secant piles, roadways, dams, bridges)


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVRA 900 Features and Benefits

Each manufactured lot of our products is produced under some of the most exacting chemical manufacturing processes available, using only deionized water as its base ingredient. Deionized water guarantees that all steps to prevent the unwanted introduction of chloride and sulfate into the concrete batching sequence are being taken. Further, ISE Logik Industries MVRA 900 is the only product that independently performance tests in hardened concrete each and every manufactured lot against the following standards, prior to shipment:

  • ASTM D5084 - to prove greatly reduced permeability
      o Permits flooring to be installed in as little as 8 days after concrete placement
      o Protects concrete finish from moisture vapor emission failure from the concrete
      o Protects against alkali and efflorescence attack from the concrete
  • ASTM C1260 - to prove alkali silica reactivity mitigation
      o Increased hydration consumes residual pore space moisture and blocks capillary movement of moisture
      o Reduces moisture available for alkali silica reactivity to occur
      o Reduces further corrosion of any embedded or reinforcing steel
  • ASTM C157 - to prove shrinkage reduction
      o Reduces slab warp, plastic shrinkage cracking and crazing
  • Increases compressive strength per ASTM C39/39M
      o Often achieves desired strength weeks before the standard 28 days



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Concrete Water Proofing Admixture - CWPA 800

Specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs, CWPA 800 is used in but not limited to elevator pits, retaining walls, foundations, water retaining structures (pools, cisterns, dams, etc.), footings, and other underground structures. 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

CWPA 800 Features and Benefits

  • Completely blocked water migration through hardened concrete Per CRD C48-92
  • Reduced Permeability (per ASTM D5084) - 98% less permeable as compared to non-treated control specimen
  • Protects against alkali and efflorescence attack from the concrete
  • Inhibits corrosion due to decreased permeability of concrete
  • Mitigating Effect on ASR (per ASTM C1260) - 10% reduction of effects of ASR compared to control specimen
  • Mitigating Effect on Shrinkage (per ASTM C157) - 10% shrinkage reduction by day 28 from casting of specimen
  • Reduces slab warp, plastic shrinkage cracking and crazing
  • Rapid Strength Gain (per ASTM C39/39M) - Achieves design strength in three days after casting of specimen due to internal curing
  • No thermal cracking
  • Type S Admixture (per ASTM C494/C494M) Certified


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Moisture Vapor Barrier Adhesive for Resilient Flooring - MVBA 500

Featuring unlimited moisture control from both topical liquids and substrate vapor with no moisture testing required!

ZERO time added to job for moisture mitigation!



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVBA 500 Features and Benefits

  • Simple 1-part system
  • Strong early grab, fastcuring formula
  • High-strength, waterproof bond
  • Self-leveling technology reduces telegraphing
  • Intact vapor retarder membrane NOT required
  • LEED v4 contributing
    1. CDPH/EHLB Standard
    2. Method v1.2
    3. Meets SCAQMD Rule 1168, 0.1 g/L
    4. Does not contain methylene chloride and perchloroethylene
    5. Contributes to low emitting materials


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVBA 500 Approved Flooring Types

  • LVT/LVP
  • Sheet goods (vinyl, homogeneous, heterogeneous, fiberglass, felt-backed)
  • Rubber (tile and sheet)
  • Linoleum
  • WPC/WSC
  • Cork-backed hard surface
  • Cork flooring
  • Cork underlayment
  • VCT/VET
  • Stair treads (rubber and vinyl)


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Moisture Vapor Emission Control - MVEC 710

Featuring unlimited moisture control with no moisture testing required!

NO shot blasting required !



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVEC 710 Features and Benefits

  • No costly moisture testing required
  • 1-part system increases ease of install
  • Blocks moisture to 100% RH and no limit on MVER (moisture vapor emission rate)
  • pH blocker protects from alkali attack
  • Fast, 8-hour cure time improves efficiency
  • LEED v4 contributing
    1. CDPH/EHLB Standard Method v1.2
    2. Meets SCAQMD Rule 1168, 0.05 g/L
    3. Does not contain methylene chloride and perchloroethylene
    4. Contributes to low emitting materials



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Moisture Vapor Bond Promoter - MVBP 600

Encapsulate existing adhesive residue and transform difficult-to-bond-to surfaces into bondable surfaces with MVBP 600.



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVBP 600 Features and Benefits

  • Cures to a textured, highly bondable surface
  • Encapsulates old
    adhesive residue (including cutback)
  • pH blocker protects from alkali attack
  • Seals porous substrates (including gypcrete)
  • LEED v4 contributing
    1. CDPH/EHLB Standard Method v1.2
    2. Meets SCAQMD Rule 1168, 0.05 g/L
    3. Does not contain methylene chloride and perchloroethylene
    4. Contributes to low emitting materials




Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVEC 710 For Glue Down Application

STEP 1. MVEC 710 Moisture Vapor Barrier
STEP 2. MVBP 600 Bond Promoter
STEP 3. TAYLOR™ Flooring Adhesive



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

MVBP 600 For Glue Down Application

STEP 1. MVEC 710 Moisture Vapor Barrier
STEP 2. MVBP 600 Bond Promoter
STEP 3. TAYLOR™ Flooring Adhesive

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Literature

Rated 5 based on 1 product reviews

The Deaconess Health System

Project: Deaconess Clinic Downtown - 100,000 sq ft

Project Address: 120 SE 4th St. Evansville, IN 47747

Date of Substantial Completion: May 15, 2020

Architect: SLAM 

Construction Manager: Barton Malow https://www.bartonmalow.com/

Concrete Contractor: Superior Concrete Constructors

Ready Mix Producer: Irving Materials https://www.irvmat.com/

Rated 5 based on 1 product reviews

South Point Elementary

Location: Washington, MO
General Contractor: K&S Associates
Architect: Bond
Concrete Supplier: Franklin County Concrete
Concrete Contractor: Hawkins Construction and Flatwork
Product: MVRA 900 in concrete slabs for controlling moisture for flooring

 

Rated 5 based on 1 product reviews

Zumbrota, MN FORD

Location: Zumbrota, MN
Product: MVRA 900
General Contractor: Knutson Construction - Rochester Office
Supplier: Ready-Mix Concrete out of Rochester, MN

Rated 5 based on 1 product reviews

Ohio Health System Wide Emergency Departments

Location: Hilliard, OH
Product Used: MVRA 900
General Contractor: Elford

Rated 5 based on 1 product reviews

Jerry Jones – Family Hope Lodge Baylor University Medical Center

Location: Dallas, TX
General Contractor: McGough
Architect: Perkins & Will

Rated 5 based on 1 product reviews

Wake Forest University Baptist Medical Center

Location: Winston-Salem, NC
Product Used: MVRA 900
General Contractor: Rodgers Builders
Architect: HKS

Rated 5 based on 1 product reviews

Institute for Marine Mammal Studies

Location: Gulfport, MS
General Contractor: Wharton-Smith
Architect: Eley Guild Hardy

Rated 5 based on 1 product reviews

USM Marine Research Facility

Location: Gulfport, MS
Product Used: MVRA 900
General Contractor: Wharton-Smith
Architect: Eley Guild Hardy

Rated 5 based on 1 product reviews

Grant Medical Bone and Joint Center

Location: Columbus, OH
General Contractor: Daimler Group
Architect: NAC

Rated 5 based on 1 product reviews

UPMC Hamot Patient Tower

Location: Erie, PA
Product Used: MVRA 900
General Contractor: Turner
Architect: Bostwick Design

Rated 5 based on 1 product reviews

Bonita Canyon Elementary School – Irvine Unified School District

Location: Irvine, CA
General Contractor: Ledesma & Meyer Construction Company
Product Used: MVRA900
Ready Mix Supplier:Holliday Rock - Irvine, CA
Concrete Contractor: KAR Construction
Architect: Ruhnau Clarke

Rated 5 based on 1 product reviews

Tiverton Casino and Hotel

Location: Tiverton, RI
Product Used: MVRA 900
General Contractor: Gilbane
Architect: JCJ

Rated 5 based on 1 product reviews

Cleveland Municipal District PK-8

Location: Cleveland, OH
General Contractor: Albert M. Higley
Architect: Robert P. Madison Intl

Rated 5 based on 1 product reviews

Notre Dame Indoor Athletics Center

Location: South Bend, IN
Product Used: MVRA 900
General Contractor: Barton Malow

Rated 5 based on 1 product reviews

Cherokee Nation Outpatient Center

Location: Tahlequah, OK
General Contractor: Flintco
Architect: HKS

Rated 5 based on 1 product reviews

Northwood High School Athletics Center

Location: Nappanee, IN
Product Used: MVRA 900
General Contractor: Brown & Brown
Architect: Barton-Coe Vilamaa

Rated 5 based on 1 product reviews

St Charles County Detention

Location: 301 N 2nd St. St Charles, MO 63301
Product Used: MVRA 900
General Contractor: McCarthy Building Companies
Architect: DLR Group
Ready Mix Producer: Kienstra

Rated 5 based on 1 product reviews

Mount Carmel Hospital

Location: Grove City, OH
Product Used: MVRA 900
General Contractor: AECOM Hunt
Architect: Gresham Smith

Rated 5 based on 1 product reviews

Micron Center for Materials Research

Location: Boise, ID
Product Used: MVRA 900
General Contractor: Hoffman
Architect: Hummel

Rated 5 based on 1 product reviews

Townplace Suites

Location: 1500 Charlotte Ave. Nashville, TN 37211
Product Used: MVRA 900
General Contractor: Crain Construction Inc.
Ready Mix Producer: Nashville Ready Mix

Rated 5 based on 1 product reviews

Livingston Ambulatory Center

Location: Columbus, OH
Product Used: MVRA 900
General Contractor: Gilbane
Architect: NBBJ

Rated 5 based on 1 product reviews

ELEVEN on the river

Location: Minneapolis, MN
Product Used: MVRA 900
General Contractor: Ryan Companies
Architect: Robert A.M. Stern
Ready Mix Producer: Aggregate Industries

Rated 5 based on 1 product reviews

Lancaster Tallmadge & Medill Elementary Schools

Location: Lancaster, OH
Product Used: MVRA 900
General Contractor: Summit Construction
Architect: Braun & Steidl

Rated 5 based on 1 product reviews

Arcola Elementary

Location: 351 W Washington St. Arcola, IL 61810
Product Used: MVRA 900
General Contractor: Petry-Kuhne Co.
Architect: Graham & Hyde Architects

Rated 5 based on 1 product reviews

Glenview Ice Arena

Location: 1851 Landwehr Road in Glenview
Product Used: MVRA 900
Architect: Williams Architects
General Contractor: W. B. Olson
Ready Mix company: Prairie Material 
Concrete Subcontractor: Tor Construction

Rated 5 based on 1 product reviews

Heritage West Athletic & Learning Complex

Location: Louisville, KY
Architect: Moody Nolan
Product Used: MVRA 900
General Contractor: Calhoun Construction 
Concrete Contractor: FA Wilhelm
Concrete Producer: Advance Ready Mix Concrete

Rated 5 based on 1 product reviews

Hyundai Warehouse - Champaign IL

Location: 1101 Newton Dr., Champaign, IL 61821
Product Used: MVRA 900
Architect: JSM Development
General Contractor: Dodds Company
Concrete Contractor: Mid Illinois Concrete & Excavating
Concrete Ready Mix Supplier: Blager Concrete

 

Rated 5 based on 1 product reviews