James Hardie Building Products, Inc.
James Hardie Building Products, Inc.

Fiber-Cement Siding and Panels

CONTACT INFO
303 E. Wacker Dr.
Chicago, IL 60601
Toll Free: 877-236-7526
Phone:
Continuing Education Logo
Request for information James Hardie Building Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Sleek and strong, HardiePlank lap siding is not just our best-selling product - it's the most popular brand of siding in America. With a full spectrum of colors and textures, HardiePlank lap siding sets the standard in exterior cladding.



Rated 5 based on 1 product reviews

Get the authenticity of cedar shingles with the strength of James Hardie. Better than the real thing, it resists rotting, curling, warping and splitting.



USE IT FOR: Looks great on Cape Cods and cottage-style homes. But if you like the look, don't limit yourself. Use HardieShingle® siding to highlight a gable or accent the top half of your house.


Rated 5 based on 1 product reviews

Combine with HardieTrim® boards for a rustic board-and-batten look. Or, go for the more minimalist look of simple vertical lines.



USE IT FOR: Works well with farmhouse-style or modern homes.



Rated 5 based on 1 product reviews

Accentuate corners, columns, friezes, doors, windows and more. Add that final flourish to your design statement.



USE IT FOR: Trim provides a great way to introduce colors, whether contrasting your primary house color, or using a darker or lighter shade.



Rated 5 based on 1 product reviews

Reinforce the vulnerable gap between eaves and exterior walls to protect your home from moisture and pests. For complete confidence, take that extra step.


USE IT FOR: For complete confidence, use James Hardie products to wrap your entire exterior.


Rated 5 based on 1 product reviews

Artisan® Lap and Artisan Accent Trim are the premier exterior design products for every luxury home.


Make your mark in traditional home design by capturing the beauty of wood siding while promising lower maintainance. Distinctively thick Artisan siding and trim offer the aesthetic of authentic cedar profiles in high-performance fiber cement.


The LOOKBOOK

Rated 5 based on 1 product reviews

Get the look you are after with the solution that offers design flexibility. The Reveal® Panel System by James Hardie can be utilized to create an effective modern, durable, panelized look.


A system of components specifically developed for multi-family and light commercial construction. If your project calls for a panelized look - the Reveal Panel system offers the design flexibility you need.


Beginning with a commercial grade panel developed for multi-family and light commercial applications, the Reveal Panel system by James Hardie is a complete solution for creating a panelized look. Eliminate the guesswork in creating this look with the Reveal Panel system, with all parts including panels, trims and fasteners supplied by James Hardie. Check for availability and call your local James Hardie representative for a recommended experienced installer.

Rated 5 based on 1 product reviews

This light, easy-to-cut, no-mesh board features our exclusive EZ Grid® recessed fastener pattern, making installation even easier.

Rated 5 based on 1 product reviews

HardieBacker 500 cement board is resistant to mold growth and damage from moisture.

Rated 5 based on 1 product reviews