Jamison Door Co.
Jamison Door Co.
Cold Storage and Specialty Doors
CONTACT INFO
55 Jv Jamison Dr
Hagerstown, MD 21741-0070
Toll Free: 800-532-3667
Phone: 301-733-3100
Request for information Jamison Door Co. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Air Curtain - Model AC

Model AC is HCR's basic unit -- Horizontal, Curvilinear, and Recirculatory. Its air stream produces counter-flow forces equal and opposite to the two-way flow-through forces caused by air temperature differences.

 

Rated 5 based on 1 product reviews

Air Curtain - Model CAC

The Model CAC Air Curtain is for applications where temperatures and humidity exceed the limits of our Model AC. A heater unit is added to condition the air as it mixes inside the vestibule.

 

The Model CAC automatically adjusts as conditions change to optimize performance and reduce energy consumption.

 

With the use of HCR sensors and software, Model CAC can be integrated into a facility's refrigeration control and monitoring system.  This allows not only remote monitoring but remote adjusting of the HCR equipment.

 

Rated 5 based on 1 product reviews

Negative Pressure Air Curtain - Model CAC

The basic NPAC model is made to counteract the one-way flow-through forces caused by negative building pressure or by wind effects.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: AC & CAC with Roll-up Doors

By combining an air door with your currently installed door, you are assuring an efficient air block when your hard door is open, reducing cold air loss and decreasing the problems associated with high-traffic openings, such as ice and safety concerns.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: AC & CAC with VersaFlex™

Achieve the next level of efficiency by adding an HCR Model AC or CAC to your existing door. Perfect for high-traffic doorways where ice and infiltration are a challenge, an HCR Air Door provides another layer of protection to assure that the opening remains accessible for workflow, yet closed for costly air infiltration and energy efficiency.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: Triple Conditioned Air Vestibule - Model 3CAV

The Model 3CAV is primarily used between rooms with extreme temperature differences and very high traffic.

 

The frost elimination cycle is similar to the Model DCAV but the additional vestibule improves efficiency as well as increases the model's temperature range applicability. 

 

The Model 3CAV automatically adjusts as conditions change to optimize performance and reduce energy consumption.

 

With the use of HCR sensors and software, Model 3CAV can be integrated into a facility's refrigeration control and monitoring system.  This allows both remote monitoring and remote adjusting of the HCR equipment.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: Fast-Acting Traffic Door - Model ASSD

The Model ASSD is a swift opening and closing motorized strip-door.  Strip-door operation is easily adjusted to suit traffic speed. 

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: Double Conditioned Air Vestibule - Model DCAV

The Model DCAV uses two recirculatory air curtains, creating an air vestibule between the two air streams where the air is captured and treated to a non-frost, non-fog state.

 

The Model DCAV automatically adjusts as conditions change to optimize performance and reduce energy consumption.

 

With the use of HCR sensors and software, Model DCAV can be integrated into a facility's refrigeration control and monitoring system.  This allows not only remote monitoring but remote adjusting of the HCR equipment.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: Frost-Free Airlok-Door - Model ECAV

The Model ECAV consists of two fast-acting strip doors that create a vestibule for conditioning air and an electrically or hot-gas heated anti-frost air-conditioning (AFC) section with automatic temperature control.

 

The ECAV is designed for medium to light-traffic freezers and high humidity situations.

 

Rated 5 based on 1 product reviews

HCR Hybrid Doors: Frost-Free Airlok-Door - Model RCAV

The Model RCAV is a short, conditioned-air vestibule for freezer to outer room conditions that span large temperature differentials up to 100 degrees with average doorway traffic and limited floor space around the door.


It significantly reduces refrigeration load while preventing frost, ice and wetness at the doorway. It consists of two high speed rollup doors, and a heated horizontal, recirculatory air curtain between the doors. It is equipped with a PLC or Solid State automated control, to regulate the amount of air and heat required.

 

Rated 5 based on 1 product reviews

Special Application: Miniature Conditioned-Air Curtain - MCAC

Miniature/small version of CAC for conveyors.

 

The temperature differences at conveyor openings, if unprotected, are subject to the same problems as regular doorways. Prevent air infiltration and frost and ice buildup by installing HCR equipment designed to work seamlessly with your conveyor system.

 

Conveyor units are tailored to suit your specific application in coolers, freezers, or ambient temperatures. HCR project managers and engineers will discover every detail to assure the right solution for you.

 

Rated 5 based on 1 product reviews

Special Application: Push-Thru Conditioned Air Vestibule - PCAV

A conditioned air vestibule that uses a push-to-open versus a motorized opening.

 

The Model PCAV® is an air vestibule for freezers that dramatically reduces moisture infiltration into walk-in freezers, while reducing temperature loss when the door is left open.  The Air Door also eliminates ice problems, resulting in less evaporator maintenance and general ice cleanup, all providing a quick return on investment.

 

Rated 5 based on 1 product reviews

Special Application: Touch-Thru Conditioned Air Vestibule - TCAV

A small conditioned air vestibule with touch opening capability.

 

Rated 5 based on 1 product reviews

Bi-Parting Power Operated Door - Mark IV™ VersaFlex™

The VersaFlex® was specially-designed with every component being a part of the hittable process. Using Jamison's patent-pending Shearflow™ technology, panels are constructed with internal layers that move independently when struck. The Shearflow design reduces its normal rigidity by 75%, yielding to the impact, without damaging the panel or door components

 

Rated 5 based on 1 product reviews

Power Retail Smart Door

Smart Automatic Cooler and Freezer Doors bring down operating costs by making the doors ‘smarter'. Tests have shown that by the use of the Smart Controller, doorways are no longer being left open by employees thus enabling maximum energy savings, reduced infiltration, and improved productivity.

 

The strategic alliance between Tucker Auto-Mation, Boss Controls, and Jamison Door increases energy savings by equipping the sliding doors with microwave motion sensors, time delays, and / or Infrared presence sensors so the doors know when to open and when to close, hands free! Additional features include surveillance cameras and People Counting Systems.

 

Rated 5 based on 1 product reviews

Single Leaf Horizontal Sliding Manually Operated Door - Mark IV™

Jamison's most popular door offers unique designs, features and benefits that keep it in high demand throughout the industry.

Our standard door panel and face casing are woodless.

 

Rated 5 based on 1 product reviews

Single Leaf Horizontal Sliding Power Operated Door - Mark IV™

Jamison's most popular door offers unique designs, features and benefits that keep it in high demand throughout the industry

Our standard door panels and face casings are woodless

Rated 5 based on 1 product reviews

Single Leaf Power Operated Door - Mark IV™ VersaFlex™

The VersaFlex® was specially-designed with every component being a part of the hittable process. Using Jamison's patent-pending Shearflow™ technology, panels are constructed with internal layers that move independently when struck. The Shearflow design reduces its normal rigidity by 75%, yielding to the impact, without damaging the panel or door components

 

Rated 5 based on 1 product reviews

Vertical Sliding Package Passing Door - Mark IV™

A favorite of industry experts, Jamison's Vertical Sliders are extremely versatile with design configurations for virtually any application.

Rated 5 based on 1 product reviews

Overhead Manually Operated Door Standard Lift

A favorite of industry experts, Jamison's Overhead Sliders are extremely versatile with design configurations for virtually any application.

 

Rated 5 based on 1 product reviews

Single Leaf Manually Operated Horizontal Sliding Door - Retail Pro™

Designed specifically for the needs of the retail industry. 

 

Rated 5 based on 1 product reviews

Vertical Sliding Manually Operated Door - Mark IV™

A favorite of industry experts, Jamison's Vertical Sliders are extremely versatile with design configurations for virtually any application.

 

Rated 5 based on 1 product reviews

Bi-Parting Horizontal Sliding Manually Operated Door - Mark IV™

Jamison's most popular door offers unique designs, features and benefits that keep it in high demand throughout the industry.

Our standard door panels and face frames are woodless.

 

Rated 5 based on 1 product reviews

Bi-Parting Horizontal Sliding Power Operated Door - Mark IV™

Jamison's most popular door offers unique designs, features and benefits that keep it in high demand throughout the industry.

Our standard door panels and face casings are woodless.

Rated 5 based on 1 product reviews

Plyfoam® Doors: Swing Doors - Plyfoam II®

The Plyfoam®II cooler and freezer door model has set the standard in swinging doors. Frame is flush with the floor line, meaning there is no sill to embed in concrete. Self-rising hinges actually lift the door when opened, reducing gasket wear and eliminating the need for sloped floors. The sweep-type sill gasket also prevents thermal infiltration.

 

Plyfoam®II Doors are reliable, durable, tight sealing, easy-to-install and can be ordered in a wide array of styles and options.

 

Rated 5 based on 1 product reviews

Plyfoam® Doors: Swing Double Doors - Plyfoam®

he Plyfoam® II cooler and freezer door model has set the standard in swinging doors. Frame is flush with the floor line, meaning there is no sill to embed in concrete. Self-rising hinges actually lift the door when opened, reducing gasket wear and eliminating the need for sloped floors. The sweep-type sill gasket also prevents thermal infiltration.

 

Rated 5 based on 1 product reviews

Plyfoam® Doors: Swing Package Passing Doors - Plyfoam®

The Plyfoam® II cooler and freezer door model has set the standard in swinging doors. Frame is flush with the floor line, meaning there is no sill to embed in concrete. Self-rising hinges actually lift 

 

the door when opened, reducing gasket wear and eliminating the need for sloped floors. The sweep-type sill gasket also prevents thermal infiltration.

 

Rated 5 based on 1 product reviews

Plyfoam® Doors: Track Door - Plyfoam I®

The Plyfoam® II cooler and freezer door model has set the standard in swinging doors. Frame is flush with the floor line, meaning there is no sill to embed in concrete. Self-rising hinges actually lift the door when opened, reducing gasket wear and eliminating the need for sloped floors. The sweep-type sill gasket also prevents thermal infiltration.

 

Rated 5 based on 1 product reviews

Jamolite® Doors: Swing Door - Jamolite II®

Doors offer the sleek, efficient, rugged design that is sometimes a major consideration when selecting the perfect door. The molded plastic door provides a clean and modern appearance, with white color as the standard and optional colors available,

 

Rated 5 based on 1 product reviews

Bi-Parting Horizontal Sliding Power Operated Door - Mark IV™ "DS" Series

Jamison's most popular door offers unique designs, features and benefits that keep it in high demand throughout the industry.

The Dual Speed (DS) operator opens at up to 80" per second.

Rated 5 based on 1 product reviews

Stainless Steel Cooler and Freezer Door - Mark IV™ Food Pro

With a Powertron® DS Operator, the Food Pro® opens a 40" single-leaf door in just one second. A double-leaf door opens 80" a second. Its incredibly smooth and quiet operation is unmatched in the industry.

Our standard door panels and face casings are woodless.

 

Rated 5 based on 1 product reviews

Plyfoam® Doors: Swing Doors - Plyfoam I®

Plyfoam® Doors are reliable, durable, tight sealing, easy-to-install and can be ordered in a wide array of sizes, styles, and options.

 

Rated 5 based on 1 product reviews

DynamicRoll®

DynamicRoll® High-speed soft bottom edge doors are fast, self-repairing, easy to clean, and completely safe.

 

If the door curtain comes out of its guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next open cycle.

 

Rated 5 based on 1 product reviews

DynamicRoll® Clean Room

DynamicRoll® Clean High-speed doors are self-repairing, meaning that if the door curtain comes out of their guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next close cycle.

Rated 5 based on 1 product reviews

DynamicRoll® Frigo 2

Frigo2 Freezer high-speed soft bottom edge doors are fast, self-repairing, easy to clean, and completely safe.

 

At the heart of the Frigo2 is our innovative double curtain low energy cost design.  When closed the two curtains create a dead air space which is then treated with a small amount of heated air.  This allows the curtains to remain frost free at the lowest energy expense. It also allows it to be either warm side or cold side mounted.

 

If the door curtains come out of their guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next open cycle.

Rated 5 based on 1 product reviews

DynamicRoll® P.E.

DynamicRoll® PE (polyethylene) high-speed soft bottom edge doors are fast, self-repairing, easy to clean, and completely safe.

 

If the door curtain comes out of its guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next open cycle.

 

Designed for heavy washdown.

 

Rated 5 based on 1 product reviews

DynamicRoll® Stainless

DynamicRoll® High-speed soft bottom edge doors are fast, self-repairing, easy to clean, and completely safe.

 

If the door curtain comes out of its guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next open cycle.

 

Rated 5 based on 1 product reviews

DynamicRoll® Supermarket

DynamicRoll® High-speed soft bottom edge doors are fast, self-repairing, easy to clean, and completely safe.

 

If the door curtain comes out of its guides (for example, in the event of impact with a forklift) the system will automatically reset the curtain back into the guide on the next open cycle.

 

Rated 5 based on 1 product reviews

ThermicRoll Doors: Standard Headroom

The ThermicRoll spiraling door is a state-of-the-art door guaranteeing the best performance in terms of speed,
safety, and insulation, combined with a very attractive appearance. Suitable for both internal and external applications, the ThermicRoll is a great fit for a range of environments.


The ThermicRoll door is a counterweighted door, no springs, with a patented CNC machine system to create track grooves replacing other complex steel track systems and requires no lubrication.

 

Insulated panels have high thermal-acoustic insulation, but can also be offered in both acrylic clear view or
perforated for ventilation.

 

Rated 5 based on 1 product reviews

ThermicRoll Doors: Low / Oval Headroom

The ThermicRoll spiraling door is a state-of-the-art door guaranteeing the best performance in terms of speed,
safety, and insulation, combined with a very attractive appearance. Suitable for both internal and external applications, the ThermicRoll is a great fit for a range of environments.


The ThermicRoll door is a counterweighted door, no springs, with a patented CNC machine system to create track grooves replacing other complex steel track systems and requires no lubrication.

 

Insulated panels have high thermal-acoustic insulation, but can also be offered in both acrylic clear view or perforated for ventilation.

Rated 5 based on 1 product reviews

STC 45 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 49 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 50 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

Rated 5 based on 1 product reviews

STC 51 Horizontal Sliding Door

STC and ASTM E-90 tested all steel horizontal sliding doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

Rated 5 based on 1 product reviews

STC 51 Vertical Sliding Power Operated Door

STC and ASTM E-90 tested all steel vertical sliding doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

Rated 5 based on 1 product reviews

STC 53 Horizontal Sliding Door

STC and ASTM E-90 tested all steel horizontal sliding doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 53 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 53 Vertical Sliding Power Operated Door

STC and ASTM E-90 tested all steel vertical sliding doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 55 Horizontal Sliding Door

STC rating is factory estimated. All steel horizontal sliding doors are tested with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 55 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 57 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 59 Horizontal Sliding Power Operated Door

STC and ASTM E-90 tested all steel horizontal sliding doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

STC 59 Swing Door - Single & Double

STC and ASTM E-90 tested all steel swing doors with fire-resistant core of barrier materials and energy absorbent acoustical insulation.

 

Rated 5 based on 1 product reviews

100th Anniversary Door

Jamison Door Company has captured 100 years of door making experience and artistry in this beautifully-hand crafted limited edition door. Made with genuine 3/4" thick oak lumber and bronze finished hardware, this signature door replicates early 1900s door design in classic Art Deco style.

 

The latch and hinges are the authentic Jamison originals.  There is no better choice if looking for something beautiful, unique, and high quality.

 

 

Rated 5 based on 1 product reviews

Swinging See-Thru Plastic Cooler Door - Jamoclear®

Swinging see-thru plastic cooler door.

 

Rated 5 based on 1 product reviews

Controlled Atmosphere Single Leaf Horizontal Sliding Manually Operated Door - Mark IV™

Single leaf horizontal sliding manually operated door.

 

Rated 5 based on 1 product reviews

Single Leaf Horizontal Sliding Fire Door

Manually operated UL 3 hour rated single leaf horizontal sliding cooler and freezer fire doors.

 

Power operation can be added and comes with a letter of compliance since the door has only been tested as manual.

 

Rated 5 based on 1 product reviews

Smokehouse Door

All steel construction door for use in high-temperature applications.

Rated 5 based on 1 product reviews

Jamocor®

Non-Corrosive Fiberglass Architectural Style 13/4" Swing Door.

Rated 5 based on 1 product reviews

Jamoclean®

Stainless Steel Architectural Style 1 3/4" Swing Door

Rated 5 based on 1 product reviews