JG Innovations Inc.

Interior Soffits

CONTACT INFO
121 E. Burbank Ave P. O. Box 8128
Janesville, WI 53547-8128
Toll Free: 888-933-2248
Phone: 608-314-8710
Request for informationJG Innovations Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
WARRANTY

For Warranty Info Click Here

The Interlock ™ Concealment System is similar to the Soffi-Steel® System. It is strong and durable, made in the USA, and produced from USA A60/G90 galvanized steel with a few modifications for the purposes of greater economy. The Interlock™ Concealment Systemis an economical alternative to typical drywall soffits and carries the FM Approval.


  • Secure- Utilizing the Snap-Lock connection, The Interlock™ Concealment System is snapped securely into chromium plated spring steel shield clips.The unique "reverse curvature" between the clips and the cover keeps the pipe cover virtually irremovable once installed. Providing a secure,streamlined pipe cover for your facility's exposed pipes and mechanicals is a simple achievement.

  • Versatile- The custom-fabricated Interlock ™ Concealment System is available in a variety of shapes and sizes to fit your individual requirements for pipe enclosures. Our soffits are offered in two standard shapes to satisfy your individual project needs. The L-Shield is primarily used for installations at the wall/ceiling or wall/floor line, and the U-Shield is best for ceiling soffit, and metal soffit, or vertical drop installations. Both configurations can be manufactured in any combination of dimensions ranging between 3" - 60" and up to 10' lengths.

  • Durable- Available in #4 Stainless Steel, Paint Grip (for field paint), and Sherwin Williams Powder Coated finishes. The security grade Soffi-Steel® System retains its security and aesthetics, even in the most abusive circumstances.


JGI Interlock® Concealment Systems Technical Brochure


Rated 5 based on 1 product reviews

The 'Illusions' line is an obscure way to keep any combination of exposed Fire Sprinkler, Plumbing and Hydronic Piping, HVAC or Electrical Systems under wraps. Specifically designed for aesthetic purposes alone, 'Illusions' Soffits supply streamlined camouflage in classic, clean profiles.

Common Applications Include: Housing Authority Projects, Nursing Homes, Hospitals, Greek Housing, Military Housing, Single & Multi-Family Homes, Residential and Commercial Retrofits


Illusions Aesthetic Soffits Brochure

Rated 5 based on 1 product reviews

Choosing our 'Assurance' Soffits guarantees that any combination of exposed Fire Sprinkler, Plumbing and Hydronic Piping, HVAC or Electrical systems are covered, leaving your facility''s mechanicals shielded from tampering and damages. Created intentionally to supply sleek yet solid protection, the 'Assurance' line promises classic design appeal at an exceptional value.

Common Applications Include: K-12 Facilities, Colleges and Universities, Dormitories, Foster and Detention Facilities, Psychiatric Wards, Parking Garages


Assurance Commercial Soffits Brochure



Rated 5 based on 1 product reviews

Safeguarding your exposed mechanicals with our resilient 'Enforcer' line strategically gives you the advantage by preventing damages, tampering or placement of hidden contraband around-the-clock. Constructed to withstand the most rugged of environments, 'Enforcer' Security Soffits steadily harbor any combination of exposed Fire Sprinkler, Plumbing and Hydronic Piping, HVAC or Electrical Systems.

Common Applications Include: Jails, Prisons, Zoo's - Animal Containment, Psychiatric Wards, Detention Facilities, Federal Correctional Facilities


Enforcer Security Soffits Brochure


Rated 5 based on 1 product reviews