The award-winning Korlok Select range features a wide variety of wood and stone visuals sourced from across North America and Europe. Whether you're seeking the charm of our Antique French Oak, taken from a 17th-century French chateau, or the stunning look of rare Italian Calacatta marble in Palazzo Marble, Korlok Select has a look to fit your unique style in extra-long 56" x 9" planks or 18" x 24" tiles.
Most of our Korlok Select tiles feature InteGrout™, our color-coordinated and stain-resistant grouting that is seamlessly attached to the product, for a faster installation with less mess. What's even better? InteGrout™ is smooth and easy to clean, so say goodbye to the scrubbing and bleaching that comes along with typical textured grout.
Get all the benefits of rigid core with the added security of our 5G® locking mechanism, backed by our HoldFast 15-year Commercial Warranty, which guarantees securely locked planks will stay together at the end seams.
The award-winning Korlok Reserve range offers an assortment of oak, pine and walnut visuals across oiled, aged and limed finishes. Whether your style is inspired by the tranquility of the sea or reclaimed rustics, you'll find the floor within Korlok Reserve to tie the elements of your space together.
With this rigid core collection, available in 48" x 7" planks with a patented and proven click-locking system, you'll enjoy less downtime along with all the other benefits of rigid core during and after installation.
Rigid core is a type of floating floor that clicks and locks into place, no adhesive necessary. Our rigid core planks can be installed directly over most existing hard floors, perfect for a quick project. A selection of 14 Van Gogh colors are available in both gluedown and rigid core formats.
Rigid core is a type of floating floor that clicks and locks into place, no adhesive necessary. Our rigid core planks can be installed directly over most existing hard floors, perfect for a quick project. A selection of 13 Knight Tile colors are available in both gluedown and rigid core formats.
Inspired and inspiring; full of charm and character, our premium Art Select Wood collection brings the natural beauty of real timber to life in your home. Through meticulous attention to detail and careful selection of some of the most beautiful and inspiring natural timbers, our Art Select Wood collection includes our most intricate designs and realistic embosses. Everything a beautiful floor should be, but so much more, each of our Art Select Woods tells its own story.
Inspired and inspiring; effortlessly stylish and one of a kind, our premium Art Select Stone collection brings the natural beauty of travertine, marble, slate and limestone to life in your home. Expect our most intricate designs and realistic embosses, handcrafted to reflect the unique patterns and textures of real stone. Precious and individual, each of our Art Select Stones tells its own story.
K-Trade Gluedown requires familiar gluedown application methods for a secure fit. Choose our gluedown planks if you prefer to personalize your space with design strips, in one story applications where sound transmission isn't a concern, and in areas where there is light to moderate foot traffic.
Featuring our K-Wave friction grip backing that holds the product in place,Karndean LooseLay creates a strong bond to the subfloor using a combination of weight and friction, with minimal adhesive.
Perfect for temporary and permanent use, Karndean LooseLay is ideal if you are interested in changing out the floor frequently or reducing noise transfer to rooms below. In addition, it's quick and easy to install and can be laid over most existing hard floors. We offer both wood and stone designs; woods are sized 41" x 10" and stones are sized 20" x 24".
Featuring our K-Wave friction grip backing that holds the product in place, Karndean LooseLay Longboard creates a strong bond to the subfloor using a combination of weight and friction, with minimal adhesive.
Perfect for temporary and permanent use, Karndean LooseLay Longboard is ideal if you are interested in changing out the floor frequently or reducing noise transfer to rooms below. In addition, it's quick and easy to install and can be laid over most existing hard floors. With planks sized 59" x 10", this collection has our longest plank size and is comprised completely of wood designs.
K-Trade LooseLay uses a friction grip backing to hold the product in place, requiring minimal to no adhesive. Select K-Trade LooseLay for an individually replaceable plank solution, in upper levels to reduce sound transfer by 16dB, over subfloors prone to moisture (up to 95% RH), over uneven subfloors, and in areas where there is moderate to heavy foot traffic.