Kemper System America, Inc.

Waterproofing & Roofing Membranes

CONTACT INFO
1200 North America Drive
West Seneca, NY 14224
Toll Free: 800-541-5455
Phone:

KEMPER SYSTEM CANADA, Inc.
6345 Netherhart Road
Unit 4
Mississauga, Ontario
L5T 1B8
Phone: (905) 624-5463
Fax: (905) 624-2840

Continuing Education Logo
Request for information Kemper System America, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Kemperol 2K-PUR is a solvent-free, fleece-reinforced and liquid-applied waterproofing system based on polyurethane resin. The odor-free product can be used universally on roof decks, roof gardens, plazas, balconies, terraces and also for indoor areas such as bath rooms, catering kitchens and plant rooms.

It is the ideal waterproofing system for sensitive areas such as nurseries, hospitals, schools or senior citizens' homes. It is not only a solvent-free product, but 80% of the polyalcohols (resins) are obtained from renewable raw materials. Kemperol 2K-PUR is root and rot resistant according to FLL testing and offers a proven performance for 25 years.

Rated 5 based on 1 product reviews