The Kenneth Lynch & Sons Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Kenneth Lynch & Sons
CONTENT
Kenneth Lynch & Sons
CONTENT
Garden Bench Collection image

Garden Bench Collection

Our cast stone garden benches are available in a variety of sizes and designs ranging from ornate to simplistic. The material is durable and comfortable making them ideal for public and private installations. All benches are provided with anchoring provisions.
Rated 5 based on 1 product reviews
Fountains image

Fountains

From simple pools to grand scale fountains, clients may select unique stock pieces or custom design their own fountain using our numerous elements.
Rated 5 based on 1 product reviews
Planters image

Planters

Planters range in size from those properly suited for blocking traffic to smaller versions that nicely decorate a small terrace. Cast stone planters are thick walled to sustain dramatic temperature fluctuations.
Rated 5 based on 1 product reviews
Statuary image

Statuary

We offer an unrivaled selection of classical figures. Our lead is the purest available at 99.5%. The cast stone can withstand any of the climate zones and is created to age to a natural stone appearance.
Rated 5 based on 1 product reviews
Sundials image

Sundials

We build unique sundials from stock or custom designs for use in public areas or private landscapes. Armillary, wall mounted, and horizontal designs in bronze, wrought iron, and cast stone are available.
Rated 5 based on 1 product reviews
Pedestals image

Pedestals

Our models are in cast stone ranging in height from 4" to 40" with designs of high ornamentation to minimal detail. Most can be cored to accommodate anchoring or plumbing.
Rated 5 based on 1 product reviews
Animal Statuary image

Animal Statuary

We offer a variety of animals in cast stone, lead, and bronze sized correctly for public parks or residential gardens. Piping is available on models where appropriate.
Rated 5 based on 1 product reviews
Steel Trash Receptacle image

Steel Trash Receptacle

Steel Trash Receptacle, woven wire mesh stand alone unit with 8' long chain and 'S' hooks for security. Finishes available: galvanized or powder coat in black or central park green, other RAL powder coat colors by special request.
Rated 5 based on 1 product reviews
Weathervanes image

Weathervanes

Our collection has more than 3,000 weathervane designs to choose from. These designs include animals, banners, historical and mythological figures, logos, ships and more. All are handmade using copper, aluminum, or stainless steel.
Rated 5 based on 1 product reviews
Bird Baths image

Bird Baths

Birdbaths are beautiful and functional pieces of garden art. A variety of sizes and styles are available.
Rated 5 based on 1 product reviews
Raintrees image

Raintrees

Raintrees are a product unique to Kenneth Lynch & Sons, created by hand using copper and bronze. With carefully placed copper leaves these trees are plumbed as water features. All designs can be customized to fit the location.
Rated 5 based on 1 product reviews
Oriental Sculpture and Lanterns image

Oriental Sculpture and Lanterns

Our oriental sculpture and lanterns were carefully selected for their complimentary style to our classical ornaments.
Rated 5 based on 1 product reviews
Masks image

Masks

Classic lion masks and stylized dolphins are suitable for wall mounted water features or as ornaments in garden rooms.
Rated 5 based on 1 product reviews
Borders image

Borders

Borders are made of lead and are most commonly used to create pools, cisterns, or planters. A series of borders can be used together to achieve the overall height and size desired.
Rated 5 based on 1 product reviews
Florentine Craftsmen image

Florentine Craftsmen

Kenneth Lynch & Sons acquired the Florentine Craftsmen company of Long Island City, NY, in 2011. We proudly continue the tradition of exemplary craftsmanship of ornaments in lead, aluminum and iron. The classically styled fountains, statuary and planters are familiar yet unique. These items have been integrated into the Lynch Estate Elements portion of our firm. We invite you to explore the website or review the full offering in our catalog.
Rated 5 based on 1 product reviews