Key-Link Fencing & Railing and Superior Plastic Products

Railing and Fencing Products

CONTACT INFO
260 Jalyn Dr.
New Holland, PA 17557
Toll Free: 800-633-7093
Phone:

Key-Link Fencing & Railing Inc.
New Holland, PA 17557
Toll Free 888-704-7130

Continuing Education Logo
Request for information Key-Link Fencing & Railing and Superior Plastic Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Long-lasting aluminum fences are a sophisticated way to surround a home. These fences add class and style to the smallest property and bring elegance and security to the largest estate. The Residential Series aluminum fence provides safety for yards, pools, or other residential or commercial properties. This fence system is made in the USA and manufactured with high-quality aluminum.

  • 6' preassembled sections

  • Powder coated with AAMA 2604 standard coating to ensure durability

  • "No screw" assembly process for ease of installation

  • Two finial options and multiple picket arrangements available


The Residential Series comes in three stock colors and 10 special order colors.


Request More Information: Click Here

Rated 5 based on 1 product reviews

For long-lasting security, nothing beats the heavy-duty Commercial Series fence. This fence is the perfect choice for commercial properties that require a substantial, sturdy fence.

  • 8' preassembled sections

  • Variety of finial choices, short pickets, and ring assemblies available

  • Hidden picket fasteners make for a sophisticated, clean look

  • Powder coated with AAMA 2604 standard coating to ensure durability



For the Commercial Series, choose from three standard colors and ten special order color options.


Request More Information: Click Here

Rated 5 based on 1 product reviews

The sleek-profile American Series is perfect for a classic look and a sense of wide open space, especially when paired with cable rail. This flat-top railing is one of our most popular series. Like each of our railing series, it comes in an easy-to- install boxed railing kit.

  • Available with horizontal and vertical cable rail

  • Powder coated with AAMA 2604 coating

  • Tested to ICC standards

  • Railings contain vinyl inserts, which eliminate metal-on- metal rattling


The American Series is available in six standard colors and 10 special order colors. In addition to stainless steel cable, there are five other infill options.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Affordable and elegant, the Outlook Series can enhance any outdoor living space. Performance, security, and style exist together in this economical railing choice. The Outlook Series comes standard with a limited lifetime warranty, as do all of our aluminum railing series.

  • Available with a classic square baluster

  • Powder coated with AAMA 2604 coating

  • Tested to ICC standards

  • Railings contain vinyl inserts, which eliminates metal-on- metal rattling


The Outlook Series is available in six standard colors and 10 special order colors.


Request More Information: Click Here

Rated 5 based on 1 product reviews

ADA Aluminum Handrail from Superior Plastic Products and Key-Link Fencing & Railing provides a smooth graspable surface for those who have trouble walking or navigating stairs.


  • Coordinating colors to match existing railing

  • Enhances safety

  • Installs easily without painting or welding


In addition to the railing, we offer brackets, elbows, and returns


Request More Information: Click Here

Rated 5 based on 1 product reviews

Cable railing is currently one of the most popular infill options on the market: it's modern, attractive, and low-maintenance. Key-Link's horizontal cable rail, made of 316 grade stainless steel, installs quickly and easily through our posts' pre-drilled holes. End posts come standard with cable fittings already installed.

  • Unique pre-drilled posts make installations fast and easy

  • Cable easily rounds corner post stairs w/one tensioner set

  • Pre-drilled center baluster and top rail conveniently boxed as kit

  • The end posts' pre-installed post fittings make threading cable effortless

  • Line posts with cable fittings pre-installed are also available for an extra charge

  • Only single post necessary at corners

  • Cable capable of spanning up to 100'



Horizontal cable rail is available with both the American and Chesapeake Series railing.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Vertical cable railing brings a contemporary look and unobstructed views to any outdoor living space. Thanks to pre-installed cable, this railing system will save hours of time on the jobsite.

  • Cable comes pre-inserted into railings, installer simply needs to tighten

  • 316 grade stainless steel cable

  • Pre-assembled boxed kits for shorter install time

  • Boxed kits include brackets and hardware

  • Stainless steel spacer bars provide support


Vertical cable rail is available with both the American and Chesapeake Series railing.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Retrofit existing railing, or get a new railing started right with Key-Link's cable rail fittings. These components can be used to upgrade existing wood or composite systems with state-of- the-art cable infill.

  • Level or stair fittings available

  • Made of high-quality stainless steel

  • Key-Link's unique proprietary system engineered to outperform competition


These components help you add contemporary infill options to any railing project, and give your railing a stylish, up-to- date look.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Aluminum railing accessories are the perfect way to customize any railing to customers' tastes. From post caps to accent pieces, you can find what you need to completely finish your job.

  • Add a third rail to aluminum railing, then add rings or butterfly scrolls for additional interest

  • Gingerbread corner scrolls add character and interest

  • Angle posts, end post accents, and specialty brackets also available


Our accessories are available to match all of our railing series, and we also offer color matching screws for all product lines.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Key-Link distributes D&D Gate Hardware, a leading supplier of latches, hinges, and more. This hardware pairs well with both aluminum and vinyl custom gates and fences.


Available hardware includes:

  • Regular and self-closing hinges

  • Lockable latches for pool safety

  • Drop-pins and gate handles


Most hardware is available in both black and white.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Aluminum porch posts are the perfect match for your aluminum railing. They're offered in two square sizes, so you can find the best fit.

  • Support up to 26,000 lbs., depending on size

  • Available in colors to match your railing

  • Powder coated with AAMA 2604 standard coating


Made of strong but lightweight aluminum, these are low-maintenance posts that offer high performance but require only occasional cleaning.


Request More Information: Click Here

Rated 5 based on 1 product reviews

The 200 Series is an economical railing choice that brings style and safety to porches, decks, or balconies. This affordable, low-profile railing creates a clean, classic look in outdoor spaces. Like all of Superior's railing, it comes with a robust limited lifetime warranty.

  • No visible screws when installed

  • High-quality vinyl is extruded, assembled, and packaged in the USA

  • Tested to ICC standards

  • Available in boxed kits for maximum convenience

  • Engineered for a quick and easy install using only standard tools


The 200 Series is available in three colors (white, clay, black) and with three baluster options. Every railing contains aluminum reinforcement channels for lasting strength.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Create a one-of- a-kind railing with the 3000 Series. This substantial railing has a sense of flair and plenty of options for customization. Our low-maintenance vinyl is easy to clean and, together with aluminum reinforcement channels, provides a secure, sturdy railing.

You'll be pleased every time you step outside and see this modern rail system on your porch or deck—especially since it's available in four colors with 10 infill options, meaning you can design a railing that suits your tastes. The 3000 Series top rail is a substantial 3" fluted T-shape, while the bottom rail is a sleek rectangle. When properly installed with our snap-on mounting bracket screw covers, the 3000 Series has no visible screws. Since the 3000 Series railing comes in four colors and can be used with multiple baluster styles, you can tailor the look of the product to your environment. The multiple post cap possibilities add another level of customization.

The 3000 Series is available in four colors (white, almond, clay, black) and with five baluster options.


Request More Information: Click Here

Rated 5 based on 1 product reviews

If you're concerned about a smaller rail getting "lost" or overwhelmed, the 5000 Series is your solution. This generously-sized railing won't be overshadowed by a home's size or by other architectural features.

The 5000 Series vinyl railing is part of our elegant balustrade series. This sizable railing works well for medium or large installations, and brings a refined, classic look to any outdoor space. The top rail is a stylish 4 ½" fluted T-shape and the bottom rail echoes the top's shape. This railing can be bent to your specifications for places where curved rail is required. Tailor the look of your vinyl railing to your aesthetic and your surroundings.

The 5000 Series is available in white or clay, with our vintage style balusters for a classic appearance. Each railing contains an aluminum reinforcement channel for strength.

Request More Information: Click Here

Rated 5 based on 1 product reviews

Picket fences conjure feelings of home, family, and tradition. Superior engineers our picket fences to last for decades, so multiple generations can make memories in a yard surrounded by a safe, secure fence. The Classic picket comes with pinch-top pickets, and you can choose between two different widths.

  • Classic picket fence is available with 1 1/2" or 3" pickets

  • Comes in 36", 48", 57" heights

  • 6' or 8' section widths

  • 1 3/4" x 3 1/2" routed rails


The Classic picket fence comes in white, almond, clay, black, and WoodTone wood grain colors. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Superior's picket fences come with either notched or pre-drilled pickets for quick installation and a stable fence. Posts contain pre-drilled holes in the bottom to allow concrete to flow through, securing the posts into the footer. The Columbia has our notched "dog-ear" caps for a visually interesting look.

  • 3" pickets

  • Comes in 36", 48", 57" heights

  • 6' or 8' section widths

  • 1 3/4" x 3 1/2" routed rails


The Columbia picket fence is available in white, almond, clay, and black. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.


Request More Information: Click Here


Rated 5 based on 1 product reviews

The Deluxe picket fence, like all of our fences, is made with high-quality vinyl that won't rot or crack. Maintenance is easy; a simple cleaning once a year will keep this fence looking like new.

  • 3" pickets

  • Comes in 36", 48", 60", and 72" heights

  • 6' section widths

  • 1 3/4" x 3 1/2" drilled rails


The Deluxe picket fence has face-mounted pickets that fasten into the railings with provided screws and is available in white and almond.


Request More Information: Click Here


Rated 5 based on 1 product reviews

The New England picket fence (and all of our fences) can be customized. With four styles of fence, three styles of pickets, and multiple heights and colors, there are numerous ways to design a vinyl picket fence to your needs and tastes. The New England offers the unique square picket routed through both rails.

  • 1 1/2" square picket

  • Comes in 36" or 48" heights

  • 6' or 8' section widths

  • 2" x 4" routed top rail

  • 2" x 6" routed bottom rail

  • Pickets can be straight or concave


The New England picket fence is available white, almond, and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Yard fence combines the best of picket fence with the best of privacy fence for a unique look. Sometimes called semi-privacy, yard fences have gaps between pickets for an open feeling, while still providing a relaxing sense of seclusion.

  • Available in four heights: 36", 48", 60" or 72"

  • 7/8" x 3" pickets

  • Max spacing 3 1/4"


The Baron yard fence is available in three colors: white, almond, and clay.


Request More Information: Click Here


Rated 5 based on 1 product reviews

The Model yard fence is a clean, economical choice for any yard. Like all of Superior's yard fences, it comes with an aluminum reinforcement channel running through the top and bottom rail to strengthen the fence and keep it from sagging.

  • Available in 48" height

  • 1.3" square pickets

  • Max spacing 3 1/4"


The Model yard fence is available in four colors, white, almond, clay, and black.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Made of high-quality vinyl, the Ramada yard fence (and all of our yard fences), come with a limited lifetime warranty. They'll last for decades with only a simply yearly cleaning.

  • Available in four heights: 36", 48", 60" or 72"

  • 7/8 x 1 1/2" pickets

  • Max spacing: 1 3/4"


The Ramada yard fence is available in three colors: white, almond, and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

The Victorian yard fence and all of our other yard fences come with routed rails, so pickets slide easily and quickly into place. This makes fence installation a breeze!

  • Available in four heights: 36", 48", 60" or 72"

  • 7/8 x 1 1/2" pickets

  • Max spacing 3 1/4"


The Victorian yard fence is available in three colors: white, almond, and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Privacy fence creates a sense of seclusion in any backyard or can be used to provide privacy between units in multi-family dwellings. The Boston privacy fence, like all vinyl fencing from Superior, will last for decades and only require occasional cleaning. Handsomely detailed deco rails make the Boston a stylish choice.

  • Comes in 48", 60", 66", 72", 84", and 96" heights

  • 6' or 8' section widths

  • 2 x 6 1/2" deco rails

  • 7/8" x 8 1/2" tongue & groove panels


The Boston privacy fence is available in white, almond, and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

The Cambridge fence is fabricated with interlocking panels, which snap together quickly and fit easily into the bottom rail. This makes installation both fast and uncomplicated.

  • Comes in Classic and Smooth styles

  • 3/4" by 10" interlocking panels

  • Comes in 56 1/2" and 72" heights


The Classic Cambridge style is available in white, almond, and clay. Smooth style is available in white and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

2 rail fencing creates an unmistakable barrier while still providing open sight lines. And, like all of Superior's post-and- rail fence (sometimes called horse fence), it's made of low-maintenance, high-quality vinyl.

  • 1.5" x 5.5" or 2" x 6" rails

  • 8' or 16' lengths

  • Sections include one 5" post and one flat cap


Superior's 2 rail fence comes in white, almond, and WoodTone wood grain colors.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Post and rail fencing's classic appearance is perfect for a traditional country look and is a wonderful way to mark a property line, contain animals, or enclose a yard. Best of all, post-and- rail vinyl fence won't rot or crack, nor will it need to be painted.

  • 1.5" x 5.5" or 2" x 6" rails

  • 8' or 16' lengths

  • Sections include one 5" post and one flat cap


Three-rail fence is available in white, almond, clay, black, and WoodTone wood grain colors.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Superior's 4 rail fencing is the tallest post and rail option, providing the most security for a property while still maintaining those desirable wide-open spaces. Each section of post-and- rail fence comes neatly boxed and installs quickly with standard tools.

  • 1.5" x 5.5" or 2" x 6" rails

  • 8' or 16' lengths

  • Sections include one 5" post and one flat cap


Four-rail fence comes in white, almond, and WoodTone wood grain colors.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Vinyl newel posts link all railing sections and bring stability to your railing. These sturdy posts are built to last and can be ordered to match balusters for both consistency and an elegant look.

  • 4", 5", 6", and 8" posts available

  • Low-maintenance, long-lasting vinyl

  • Used to build functional and attractive stair treatments


Depending on the style chosen, newel posts are available in white, almond, and clay.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Superior's vinyl porch posts provide structural support to the porch roof and are available to match all of our baluster styles. No matter what your baluster looks like, we have a porch post to complement it.

  • Full-length aluminum inserts provide structural support

  • Posts support between 7,800 and 18,000 lbs. depending on post size

  • Post plates are packaged with all posts, and include Tapcon® screws for concrete installations

  • Posts are also available in a non-structural option (hollow posts)


Superior porch posts are nine feet in height and are available in many styles and colors. Color options vary by style.


(Porch posts are intended for porches, not free-standing structures)


Request More Information: Click Here

Rated 5 based on 1 product reviews

Porch columns make an architectural statement with their style and presence. Used with your choice of railing and baluster, or in conjunction with newel posts, these attractive, low-maintenance columns increase the value of any property.

  • Posts don't have seam lines

  • 9' and 10' porch column options

  • Structural porch columns load capabilities from 7,500 - 26,000 lbs.

  • Allows underdeck space to be turned into an open-air living area or other usable space


Porch columns are available in several styles and in four colors (depending on the style): white, clay, almond, and black.



(These columns are intended for use with porches, not free-standing structures)


Request More Information: Click Here


Rated 5 based on 1 product reviews

Give Your Vinyl Posts a Secure Foundation


Request More Information: Click Here



Rated 5 based on 1 product reviews

Post Caps and Trim: The Finishing Touches.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Bring additional living space to your home with a stylish pergola. High-quality vinyl pergolas create an open but still sheltered spot for outdoor entertaining, dining, or simply relaxing.

  • Stands up under snow loads

  • Designed to last for decades

  • Won't rot or crack

  • Resists bugs and the elements

  • Standard sizes come in a boxed kit, with all required pieces included

  • Custom sizes also available



Superior's pergolas are engineered to last for decades. Our vinyl pergolas contain aluminum channels that strengthen the structure.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Create stunning focal points for your deck, patio, or porch while adding just the right ambiance with our energy efficient line of Outdoor LED Lighting.


Request More Information: Click Here

Rated 5 based on 1 product reviews