Long-lasting aluminum fences are a sophisticated way to surround a home. These fences add class and style to the smallest property and bring elegance and security to the largest estate. The Residential Series aluminum fence provides safety for yards, pools, or other residential or commercial properties. This fence system is made in the USA and manufactured with high-quality aluminum.
6' preassembled sections
Powder coated with AAMA 2604 standard coating to ensure durability
"No screw" assembly process for ease of installation
Two finial options and multiple picket arrangements available
The Residential Series comes in three stock colors and 10 special order colors.
Request More Information: Click Here
For long-lasting security, nothing beats the heavy-duty Commercial Series fence. This fence is the perfect choice for commercial properties that require a substantial, sturdy fence.
8' preassembled sections
Variety of finial choices, short pickets, and ring assemblies available
Hidden picket fasteners make for a sophisticated, clean look
Powder coated with AAMA 2604 standard coating to ensure durability
For the Commercial Series, choose from three standard colors and ten special order color options.
Request More Information: Click Here
The sleek-profile American Series is perfect for a classic look and a sense of wide open space, especially when paired with cable rail. This flat-top railing is one of our most popular series. Like each of our railing series, it comes in an easy-to- install boxed railing kit.
|
The American Series is available in three standard colors and ten special order colors. In addition to stainless steel cable, there are seven other infill options.
Request More Information: Click Here
Affordable and elegant, the Outlook Series can enhance any outdoor living space. Performance, security, and style exist together in this economical railing choice. The Outlook Series comes standard with a limited lifetime warranty, as do all of our aluminum railing series.
|
The Outlook Series is available in six standard colors.
Request More Information: Click Here
ADA Aluminum Handrail from Superior Plastic Products and Key-Link Fencing & Railing provides a smooth graspable surface for those who have trouble walking or navigating stairs.
Coordinating colors to match existing railing
Enhances safety
Installs easily without painting or welding
In addition to the railing, we offer brackets, elbows, and returns
Request More Information: Click Here
Cable railing is currently one of the most popular infill options on the market: it's modern, attractive, and low-maintenance. Key-Link's horizontal cable rail, made of 316 grade stainless steel, installs quickly and easily through our posts' pre-drilled holes. End posts come standard with cable fittings already installed.
|
Horizontal cable rail is available with both the American and Arabian Series railing.
Request More Information: Click Here
Vertical cable railing brings a contemporary look and unobstructed views to any outdoor living space. Thanks to pre-installed cable, this railing system will save hours of time on the jobsite.
|
Vertical cable rail is available with the American Series railing.
Request More Information: Click Here
Retrofit existing railing, or get a new railing started right with Key-Link's cable rail fittings. These components can be used to upgrade existing wood or composite systems with state-of- the-art cable infill.
|
These components help you add contemporary infill options to any railing project, and give your railing a stylish, up-to- date look.
Request More Information: Click Here
Aluminum railing accessories are the perfect way to customize any railing to customers' tastes. From post caps to accent pieces, you can find what you need to completely finish your job.
|
Our accessories are available to match all of our railing series, and we also offer color matching screws for all product lines.
Request More Information: Click Here
Key-Link distributes D&D Gate Hardware, a leading supplier of latches, hinges, and more. This hardware pairs well with both aluminum and vinyl custom gates and fences.
Available hardware includes:
|
Most hardware is available in both black and white.
Request More Information: Click Here
Aluminum porch posts are the perfect match for your aluminum railing. They're offered in two square sizes, so you can find the best fit.
|
Made of strong but lightweight aluminum, these are low-maintenance posts that offer high performance but require only occasional cleaning.
Request More Information: Click Here
The 200 Series is an economical railing choice that brings style and safety to porches, decks, or balconies. This affordable, low-profile railing creates a clean, classic look in outdoor spaces. Like all of Superior's railing, it comes with a robust limited lifetime warranty.
|
The 200 Series is available in three colors (white, clay, black) and with three baluster options. Every railing contains aluminum reinforcement channels for lasting strength.
Request More Information: Click Here
Create a one-of- a-kind railing with the 3000 Series. This substantial railing has a sense of flair and plenty of options for customization. Our low-maintenance vinyl is easy to clean and, together with aluminum reinforcement channels, provides a secure, sturdy railing.
|
The 3000 Series is available in four colors (white, almond, clay, black) and with ten baluster options.
Request More Information: Click Here
If you're concerned about a smaller rail getting "lost" or overwhelmed, the 5000 Series is your solution. This generously-sized railing won't be overshadowed by a home's size or by other architectural features.
|
The 5000 Series is available in white or clay, with square balusters for a modern look or "turned" balusters for a classic appearance. Each railing contains an aluminum reinforcement channel for strength.
Request More Information: Click Here
Picket fences conjure feelings of home, family, and tradition. Superior engineers our picket fences to last for decades, so multiple generations can make memories in a yard surrounded by a safe, secure fence. The Classic picket comes with pinch-top pickets, and you can choose between two different widths.
|
The Classic picket fence comes in white, almond, clay, black, and WoodTone wood grain colors. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.
Request More Information: Click Here
Superior's picket fences come with either notched or pre-drilled pickets for quick installation and a stable fence. Posts contain pre-drilled holes in the bottom to allow concrete to flow through, securing the posts into the footer. The Columbia has our notched "dog-ear" caps for a visually interesting look.
|
The Columbia picket fence is available in white, almond, clay, and black. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.
Request More Information: Click Here
The Deluxe picket fence, like all of our fences, is made with high-quality vinyl that won't rot or crack. Maintenance is easy; a simple cleaning once a year will keep this fence looking like new.
|
The Deluxe picket fence has face-mounted pickets that fasten into the railings with provided screws and is available in white and almond.
Request More Information: Click Here
The New England picket fence (and all of our fences) can be customized. With four styles of fence, three styles of pickets, and multiple heights and colors, there are numerous ways to design a vinyl picket fence to your needs and tastes. The New England offers the unique square picket routed through both rails.
|
The New England picket fence is available white, almond, and clay.
Request More Information: Click Here
Yard fence combines the best of picket fence with the best of privacy fence for a unique look. Sometimes called semi-privacy, yard fences have gaps between pickets for an open feeling, while still providing a relaxing sense of seclusion.
|
The Baron yard fence is available in three colors: white, almond, and clay.
Request More Information: Click Here
The Model yard fence is a clean, economical choice for any yard. Like all of Superior's yard fences, it comes with an aluminum reinforcement channel running through the top and bottom rail to strengthen the fence and keep it from sagging.
|
The Model yard fence is available in four colors, white, almond, clay, and black.
Request More Information: Click Here
Made of high-quality vinyl, the Ramada yard fence (and all of our yard fences), come with a limited lifetime warranty. They'll last for decades with only a simply yearly cleaning.
|
The Ramada yard fence is available in three colors: white, almond, and clay.
Request More Information: Click Here
The Victorian yard fence and all of our other yard fences come with routed rails, so pickets slide easily and quickly into place. This makes fence installation a breeze!
|
The Victorian yard fence is available in three colors: white, almond, and clay.
Request More Information: Click Here
Privacy fence creates a sense of seclusion in any backyard or can be used to provide privacy between units in multi-family dwellings. The Boston privacy fence, like all vinyl fencing from Superior, will last for decades and only require occasional cleaning. Handsomely detailed deco rails make the Boston a stylish choice.
|
The Boston privacy fence is available in white, almond, and clay.
Request More Information: Click Here
The Cambridge fence is fabricated with interlocking panels, which snap together quickly and fit easily into the bottom rail. This makes installation both fast and uncomplicated.
|
The Classic Cambridge style is available in white, almond, and clay. Smooth style is available in white and clay.
Request More Information: Click Here
2 rail fencing creates an unmistakable barrier while still providing open sight lines. And, like all of Superior's post-and- rail fence (sometimes called horse fence), it's made of low-maintenance, high-quality vinyl.
|
Superior's 2 rail fence comes in white, almond, and WoodTone wood grain colors.
Request More Information: Click Here
Post and rail fencing's classic appearance is perfect for a traditional country look and is a wonderful way to mark a property line, contain animals, or enclose a yard. Best of all, post-and- rail vinyl fence won't rot or crack, nor will it need to be painted.
|
Three-rail fence is available in white, almond, clay, black, and WoodTone wood grain colors.
Request More Information: Click Here
Superior's 4 rail fencing is the tallest post and rail option, providing the most security for a property while still maintaining those desirable wide-open spaces. Each section of post-and- rail fence comes neatly boxed and installs quickly with standard tools.
|
Four-rail fence comes in white, almond, and WoodTone wood grain colors.
Request More Information: Click Here
Vinyl newel posts link all railing sections and bring stability to your railing. These sturdy posts are built to last and can be ordered to match balusters for both consistency and an elegant look.
|
Depending on the style chosen, newel posts are available in white, almond, and clay.
Request More Information: Click Here
Superior's vinyl porch posts provide structural support to the porch roof and are available to match all of our baluster styles. No matter what your baluster looks like, we have a porch post to complement it.
|
Superior porch posts are nine feet in height and are available in many styles and colors. Color options vary by style.
(Porch posts are intended for porches, not free-standing structures)
Request More Information: Click Here
Porch columns make an architectural statement with their style and presence. Used with your choice of railing and baluster, or in conjunction with newel posts, these attractive, low-maintenance columns increase the value of any property.
|
Porch columns are available in several styles and in four colors (depending on the style): white, clay, almond, and black.
(These columns are intended for use with porches, not free-standing structures)
Request More Information: Click Here
Bring additional living space to your home with a stylish pergola. High-quality vinyl pergolas create an open but still sheltered spot for outdoor entertaining, dining, or simply relaxing.
Stands up under snow loads
Designed to last for decades
Won't rot or crack
Resists bugs and the elements
Standard sizes come in a boxed kit, with all required pieces included
Custom sizes also available
Superior's pergolas are engineered to last for decades. Our vinyl pergolas contain aluminum channels that strengthen the structure.
Request More Information: Click Here
Create stunning focal points for your deck, patio, or porch while adding just the right ambiance with our energy efficient line of Outdoor LED Lighting.
Request More Information: Click Here