Keylink

Aluminum Railings

CONTACT INFO
110 Peters Rd.
New Holland, PA 17557
Toll Free: 888-704-7130
Phone: 717-435-3196
Continuing Education Logo
Request for informationKeylink Contact Us / RFI
SOCIAL

The sleek-profile American Series is perfect for a classic look and a sense of wide open space, especially when paired with cable rail. This flat-top railing is one of our most popular series. Like each of our railing series, it comes in an easy-to- install boxed railing kit.

  • Available with horizontal and vertical cable rail

  • Powder coated with AAMA 2604 coating

  • Tested to ICC standards

  • Railings contain vinyl inserts, which eliminate metal-on- metal rattling


The American Series is available in six standard colors and 10 special order colors. In addition to stainless steel cable, there are five other infill options.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Affordable and elegant, the Outlook Series can enhance any outdoor living space. Performance, security, and style exist together in this economical railing choice. The Outlook Series comes standard with a limited lifetime warranty, as do all of our aluminum railing series.

  • Available with a classic square baluster

  • Powder coated with AAMA 2604 coating

  • Tested to ICC standards

  • Railings contain vinyl inserts, which eliminates metal-on- metal rattling


The Outlook Series is available in six standard colors and 10 special order colors.


Request More Information: Click Here

Rated 5 based on 1 product reviews

ADA Aluminum Handrail from Superior Plastic Products and Key-Link Fencing & Railing provides a smooth graspable surface for those who have trouble walking or navigating stairs.


  • Coordinating colors to match existing railing

  • Enhances safety

  • Installs easily without painting or welding


In addition to the railing, we offer brackets, elbows, and returns


Request More Information: Click Here

Rated 5 based on 1 product reviews

Cable railing is currently one of the most popular infill options on the market: it's modern, attractive, and low-maintenance. Key-Link's horizontal cable rail, made of 316 grade stainless steel, installs quickly and easily through our posts' pre-drilled holes. End posts come standard with cable fittings already installed.

  • Unique pre-drilled posts make installations fast and easy

  • Cable easily rounds corner post stairs w/one tensioner set

  • Pre-drilled center baluster and top rail conveniently boxed as kit

  • The end posts' pre-installed post fittings make threading cable effortless

  • Line posts with cable fittings pre-installed are also available for an extra charge

  • Only single post necessary at corners

  • Cable capable of spanning up to 100'



Horizontal cable rail is available with both the American and Chesapeake Series railing.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Vertical cable railing brings a contemporary look and unobstructed views to any outdoor living space. Thanks to pre-installed cable, this railing system will save hours of time on the jobsite.

  • Cable comes pre-inserted into railings, installer simply needs to tighten

  • 316 grade stainless steel cable

  • Pre-assembled boxed kits for shorter install time

  • Boxed kits include brackets and hardware

  • Stainless steel spacer bars provide support


Vertical cable rail is available with both the American and Chesapeake Series railing.


Request More Information: Click Here


Rated 5 based on 1 product reviews

Retrofit existing railing, or get a new railing started right with Key-Link's cable rail fittings. These components can be used to upgrade existing wood or composite systems with state-of- the-art cable infill.

  • Level or stair fittings available

  • Made of high-quality stainless steel

  • Key-Link's unique proprietary system engineered to outperform competition


These components help you add contemporary infill options to any railing project, and give your railing a stylish, up-to- date look.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Aluminum railing accessories are the perfect way to customize any railing to customers' tastes. From post caps to accent pieces, you can find what you need to completely finish your job.

  • Add a third rail to aluminum railing, then add rings or butterfly scrolls for additional interest

  • Gingerbread corner scrolls add character and interest

  • Angle posts, end post accents, and specialty brackets also available


Our accessories are available to match all of our railing series, and we also offer color matching screws for all product lines.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Key-Link distributes D&D Gate Hardware, a leading supplier of latches, hinges, and more. This hardware pairs well with both aluminum and vinyl custom gates and fences.


Available hardware includes:

  • Regular and self-closing hinges

  • Lockable latches for pool safety

  • Drop-pins and gate handles


Most hardware is available in both black and white.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Aluminum porch posts are the perfect match for your aluminum railing. They're offered in two square sizes, so you can find the best fit.

  • Support up to 26,000 lbs., depending on size

  • Available in colors to match your railing

  • Powder coated with AAMA 2604 standard coating


Made of strong but lightweight aluminum, these are low-maintenance posts that offer high performance but require only occasional cleaning.


Request More Information: Click Here

Rated 5 based on 1 product reviews

Create stunning focal points for your deck, patio, or porch while adding just the right ambiance with our energy efficient line of Outdoor LED Lighting.


Request More Information: Click Here

Rated 5 based on 1 product reviews