The Hercules Series Vertical Lift cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights. It is flexible in design, and can be applied to multiple building applications. The Vertical Lift cold storage door has been extensively tested for compliance with various industry standards and building safety codes. Kingspan's cold storage doors provide superior airtightness, thermal performance of high R-value, and low thermal bridging. This can result in an energy cost savings of as much as 30% over traditional multi-part cold storage doors.
The HERCULES Electric Bi-Parting Slide Door (EBP) is ideal for applications where fast opening and seal tight closing is important, especially in areas where material handling traffic such as forklifts and pallet jacks operate. Suitable for coolers, freezers and industrial buildings for interior and exterior applications. The HERCULES Bi-Parting Slide Door is also available with manual operation (MBP). Operators can be added later if desired.
The Hercules Series Horizontal Sliding cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights. It is flexible in design, making it applicable to multiple design applications. The Horizontal Sliding cold storage door has been extensively tested for compliance with various industry standards and building safety codes. Kingspan's cold storage doors provide thermal performance of high R-value, superior airtightness and low thermal bridging. The results can be an energy cost savings of as much as 30% over traditional multi-part cold storage doors.
The HERCULES Series Overlap Freezer cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights, making it applicable to multiple building design applications. Kingspan's cold storage doors provide thermal performance of high R-value, superior airtightness and low thermal bridging, resulting in an energy cost savings of as much as 30% over traditional multi-part cold storage doors.