The Knauf Insulation Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Knauf Insulation
CONTENT
Knauf Insulation
CONTENT
Thermal Spray-On Insulation System image

Thermal Spray-On Insulation System - JetSpray™

JetSpray Thermal Insulation is a high-performance, spray-on insulation system designed for professionals looking to provide premium performance insulation solutions.The incorporation of Knauf Insulation's stabilized fiber technology allows the JetSpray spray-on insulation system to be applied in a net-less, side wall application - creating a custom insulation solution for every project. Some of the benefits of JetSpray include fast and convenient installation, highly precise application, lightweight packaging, and easy setup and cleanup.
Rated 5 based on 1 product reviews
Concealed Space Batt Insulation image

Concealed Space Batt Insulation - Inner-Safe™

A faster, easier and more affordable way to meet NFPA 13 Standard. Once, NFPA 13 Standard only mandated the use of sprinklers in the interstitial spaces of multi-family construction projects. Now, code changes allow the substitution of insulation - and Inner-Safe™ Non-Combustible Concealed Space Batt Insulation is the smart, cost-effective way to fill interstitial space. It's an innovative new alternative to sprinklers or blown-in insulation that meets and exceeds code, while installing quickly, easily and affordably.
Rated 5 based on 1 product reviews
Insulation image

Insulation - EcoBatt®

Knauf Insulation EcoBatt Insulation are thermal and acoustical products made from highly resilient, inorganic glass fibers bonded by a thermosetting resin. The products are available unfaced or with kraft, foil, or flame-rated FSK-25 (Foil-Scrim-Kraft) foil facings.
Rated 5 based on 1 product reviews
Ultra Blowing Wool Insulation image

Ultra Blowing Wool Insulation - Jet Stream®

Knauf Insulation Jet Stream® ULTRA Blowing Wool Insulation is an unbonded, virgin fibrous glass blowing insulation designed with optimal thermal properties and excellent coverage and blowing characteristics.
Rated 5 based on 1 product reviews
Wx Blowing Wool Insulation image

Wx Blowing Wool Insulation - EcoFill™

Knauf Insulation EcoFill™ Wx Blowing Wool Insulation is an unbonded, virgin fibrous glass blowing insulation having a high degree of post-consumer recycled content, designed for weatherizing and retrofitting existing housing.
Rated 5 based on 1 product reviews
Insulation image

Insulation - EcoRoll™

Knauf Insulation EcoRoll glass mineral wool Insulation made with ECOSE Technology contains a high concentration of one of the world's most abundant resources - sand - and at least 60% post-consumer recycled bottle glass bonded with ECOSE Technology. Knauf Insulation's ECOSE Technology assures that no phenol, no formaldehyde, no acrylics or artificial colors are used to manufacture EcoRoll insulation. The consistent quality, low dust, and easy-cutting resilient fiber make EcoRolls the preferred choice.
Rated 5 based on 1 product reviews
Basement Wall Insulation image

Basement Wall Insulation

Knauf Insulation Basement Wall Insulation is a glass mineral wool blanket laminated to a perforated facing that can be left exposed. It is also available unfaced for non-exposed areas such as crawlspaces.
Rated 5 based on 1 product reviews
Insulation Board image

Insulation Board - Earthwool®

Knauf Insulation Earthwool® Insulation Board with ECOSE® Technology is a thermal and acoustical insulation product bonded with ECOSE Technology. It is available plain, with a factory-applied FSK facing, PSK (metalized polypropylene-scrim-kraft) or all-service jacket (ASJ).
Rated 5 based on 1 product reviews
Black Acoustical Board image

Black Acoustical Board

Knauf Insulation Black Acoustical Board with ECOSE® Technology is a heavy density glass mineral wool board insulation bonded with ECOSE® Technology. The base board is amber with a black polymer top layer of glasswool, and a black overspray applied to provide a smooth, tough finish.
Rated 5 based on 1 product reviews
Wall and Ceiling Liner M image

Wall and Ceiling Liner M

Knauf Insulation Wall and Ceiling Liner M with ECOSE® Technology is a brown flexible glass mineral wool blanket with a black mat facing adhered to one surface. It provides thermal and acoustical insulation while a smooth, tough surface resists damage during installation.
Rated 5 based on 1 product reviews
Knauf Insulation Blowing Insulation image

Knauf Insulation Blowing Insulation

Knauf Insulation Blowing Insulation is an unbonded, virgin fibrous glass blowing insulation having a high degree of postconsumer recycled content. Knauf Insulation Blowing Insulation is used in residential and commercial construction as a thermal and acoustical insulation. It is designed for pneumatic installation in open attic or ceiling plenum areas with flat flooring or up to a maximum slope of 4.5:12.
Rated 5 based on 1 product reviews
Duct Liner image

Duct Liner - Atmosphere™

Knauf Insulation Atmosphere™ Duct Liner is a flexible, mat-faced insulation bonded with ECOSE® Technology. It is faced with a tightly bonded mat to give the airstream a smooth, tough surface, resisting damage during installation and operation. The encapsulant edge coating eliminates airstream flaring.
Rated 5 based on 1 product reviews
Insulation image

Insulation - EcoBatt™

Knauf Insulation EcoBatt Insulation are thermal and acoustical products made from highly resilient, inorganic glass fibers bonded by a thermosetting resin. The products are available unfaced or with kraft, foil, or flame-rated FSK-25 (Foil-Scrim-Kraft) foil facings.
Rated 5 based on 1 product reviews
Duct Wrap image

Duct Wrap - Atmosphere™

Knauf Insulation Atmosphere™ Duct Wrap with ECOSE® Technology is a thermal and acoustical insulation blanket made from highly resilient, inorganic glass mineral wool bonded by ECOSE® Technology. It is available unfaced, with a foil-scrim-kraft (FSK) jacket and with a white metalized polypropylene-scrim-kraft (PSK) jacket. Vapor retarders provide a 2" (51 mm) staple flange on one edge, and the factory-applied facing assures uniform quality.
Rated 5 based on 1 product reviews
Air Duct Board with ECOSE® Technology image

Air Duct Board with ECOSE® Technology - Atmosphere™

Knauf Insulation Atmosphere™ Air Duct Board with ECOSE® Technology is a rigid glass mineral wool board faced on one side with a foil-scrim-kraft (FSK) vapor retarder and with a lightweight non-woven mat on the airstream surface. It is used to fabricate rectangular or Max10 air duct systems. Available in two stiffness ratings, EI-475 or EI-800. Both types are available with butt edge or factory molded male-female shiplap edges.
Rated 5 based on 1 product reviews
1000° Pipe Insulation image

1000° Pipe Insulation - Earthwool®

Knauf Insulation is proud to be the first and only company in the world with an Environmental Product Declaration (EPD) on a pipe insulation product. Knauf Insulation Earthwool™ 1000 degrees Pipe Insulation is a molded, heavy-density, one-piece insulation made from inorganic glass strands bonded with ECOSE® Technology. It is produced in 3' lengths with or without a factory-applied jacket. ASJ+ is the newest generation all-service jacket composed of aluminum foil, reinforced with a glass scrim bonded to a kraft paper interleaving with an outer film layer leaving no paper exposed. A matching ASJ+ butt strip is furnished in the carton for each section. The jacket is white, and the longitudinal lap of the jacket has a self-sealing adhesive. Earthwool Earthwool is the new benchmark that stands apart for its genuine sustainability, unsurpassed performance and consistently high product quality.Tools & Documents
Rated 5 based on 1 product reviews
Pipe and Tank Insulation image

Pipe and Tank Insulation - Earthwool®

Knauf Insulation Earthwool® Pipe and Tank Insulation with ECOSE® Technology is a semi-rigid glass mineral wool board in roll form faced with a factory applied FSK or ASJ vapor retarder or a glass mat facing. The glass fibers are adhered perpendicular to the jacketing, for flexibility and easy installation.Tools & Documents
Rated 5 based on 1 product reviews
Insulation Board image

Insulation Board - Earthwool®

Knauf Insulation Earthwool® Insulation Board with ECOSE® Technology is a thermal and acoustical insulation product bonded with ECOSE Technology. It is available plain, with a factory-applied FSK facing, PSK (metalized polypropylene-scrim-kraft) or all-service jacket (ASJ).
Rated 5 based on 1 product reviews
Elevated Temperature Batt 1000° and HD Blanket 1000° image

Elevated Temperature Batt 1000° and HD Blanket 1000°

Knauf Insulation ET Batt 1000° and Knauf Insulation ET HD Blanket 1000° with ECOSE® Technology are semi-rigid thermal insulations (1.6 pcf, 25.6 kg/m3) bonded with ECOSE Technology.
Rated 5 based on 1 product reviews
Elevated Temperature Blanket image

Elevated Temperature Blanket

Knauf Insulation ET Batt 1000° and Knauf ET HD Blanket 1000° with ECOSE® Technology are semi-rigid thermal insulations (1.6 pcf, 25.6 kg/m3), bonded with ECOSE Technology.
Rated 5 based on 1 product reviews
Elevated Temperature Board image

Elevated Temperature Board

Knauf Insulation Elevated Temperature Board 1000° with ECOSE® Technology is a lightweight insulation (2.8 pcf, 44.9 kg/m3) bonded with ECOSE® Technology. It is a semi-rigid, board-like form with superior handling properties andinsulating effectiveness at minimum cost.
Rated 5 based on 1 product reviews
Elevated Temperature Panel image

Elevated Temperature Panel

Knauf Insulation Elevated Temperature Panel 1000° with ECOSE® Technology is a semi-rigid thermal insulation board (2.4 pcf, 38.4 kg/m3) bonded with ECOSE Technology.
Rated 5 based on 1 product reviews
Metal Building Insulation image

Metal Building Insulation

Knauf Insulation Metal Building Insulation with ECOSE® Technology doesn't look like any insulation you've ever seen, but that's because its natural brown color represents a level of sustainability we've never before achieved. To create the next generation of sustainable insulation, we combined: Sand, one of the world's most abundant and renewable resources, Minimum 40% post-consumer recycled bottle glass and ECOSE Technology
Rated 5 based on 1 product reviews
Equipment Liner M image

Equipment Liner M

Knauf Equipment Liner M with ECOSE® Technology is a natural brown flexible glass mineral wool blanket with a black mat facing adhered to the air stream side. The product provides thermal and acoustical insulation while providing a smooth, tough air stream surface which resists damage during installation and operation.
Rated 5 based on 1 product reviews
Rigid Plenum Liner image

Rigid Plenum Liner

Knauf Insulation Rigid Plenum Liner with ECOSE® Technology is a heavy-density mat-faced glass mineral wool board insulation bonded with ECOSE Technology. Its base board is brown with a black mat facing to give the airstream a smooth, tough surface, that resists damage during installation and operation.
Rated 5 based on 1 product reviews
Pipe & Tank Insulation image

Pipe & Tank Insulation - KwikFlex®

Knauf Insulation KwikFlex® Pipe and Tank Insulation is a 48" wide, semi-rigid glass mineral wool blanket, 2.5 pcf density, in roll form. It is available faced with a factory-applied ASJ, FSK or PSK vapor retarder jacket. The fiber orientation provides excellent compressive strength while maintaining flexibility for ease of installation.Tools & Documents
Rated 5 based on 1 product reviews
PVC Fitting Covers image

PVC Fitting Covers - Proto®

The Proto® Fitting Cover System consists of one-piece, pre-molded, high-impact PVC fitting covers with fiber glass inserts and accessories. Accessories are elbows, tee/valves, end caps, mechanical line couplings, specialty fittings, jacketing, tacks, and PVC tape.
Rated 5 based on 1 product reviews
Air Duct Board image

Air Duct Board - Eclipse™

Knauf Insulation Eclipse Air Duct Board with ECOSE® Technology is used to fabricate rectangular or Max10 air duct systems. It comes with two stiffness ratings, EI-475 and EI-800. Both types are available with butt edge or factory molded male-female shiplap edges. The airstream surface of Knauf Eclipse Air Duct Board is treated with an EPA registered, anti-microbial agent that prevents growth of mold, fungus or bacteria in accordance with ASTM C1071, G21 and G22.
Rated 5 based on 1 product reviews
Acoustical Smooth Board image

Acoustical Smooth Board

Knauf Insulation Acoustical Smooth Board is a thermal and acoustical insulation product made from inorganic glass mineral wool pre-formed into boards and bonded by a thermosetting resin.
Rated 5 based on 1 product reviews
KN Series image

KN Series

Knauf Insulation Type KN Series are flexible to semi-rigid blankets of glass fibers bonded with ECOSE® Technology. KN Series products are used as thermal and/ or acoustical insulation in the appliance, equipment, industrial, commercial and marine markets up to 650°F (343°C).
Rated 5 based on 1 product reviews
Acoustical Smooth Board with ECOSE® Technology image

Acoustical Smooth Board with ECOSE® Technology

Knauf Insulation Acoustical Smooth Board is a 6.0 PCF thermal and acoustical insulation product made from inorganic glass mineral wool preformed into boards with ECOSE® Technology. The board is smooth on one side with precision cut tolerances.
Rated 5 based on 1 product reviews
Black Acoustical Board image

Black Acoustical Board

Knauf Insulation Black Acoustical Board with ECOSE® Technology is a heavy density glass mineral wool board insulation bonded with ECOSE® Technology. The base board is amber with a black polymer top layer of glasswool, and a black overspray applied to provide a smooth, tough finish.
Rated 5 based on 1 product reviews
KFR Self-Cleaning Range Insulation image

KFR Self-Cleaning Range Insulation

Knauf Insulation KFR Self-Cleaning Range Insulation is a natural brown color glass mineral wool blanket insulating material. KFR Insulation is designed to meet the design needs of range manufacturers. It is low smoke and odor alternative with a maximum service temperature of 1000°F.
Rated 5 based on 1 product reviews
Equipment Liner M image

Equipment Liner M

Knauf Equipment Liner M with ECOSE® Technology is a natural brown flexible glass mineral wool blanket with a black mat facing adhered to the air stream side. The product provides thermal and acoustical insulation while providing a smooth, tough air stream surface which resists damage during installation and operation.
Rated 5 based on 1 product reviews
Sealant image

Sealant - ECOSEAL Plus™

Knauf Insulation ECOSEAL Plus™ with Gasket Pro Technology, is a fast drying, water-based elastomeric spray that seals penetrations and joints in the building envelope, as well as provides a gasket between studs and drywall. ECOSEAL Plus™ dries to a flexible tough film and has great bond strength with low odor and zero V.O.C's. ECOSEAL Plus™ should be used with Knauf Insulation EcoBatts® or Knauf Insulation Premium Blowing Wool Insulation. Together, they form the ECOSEAL Plus™ System - a high performance, continuous and affordable air and thermal barrier for the building envelope.
Rated 5 based on 1 product reviews
EXPERT Tapes image

EXPERT Tapes

Knauf Insulation EXPERT Tapes are specifically engineered and designed for general purpose seaming, patching and sealing to enhance appearance while maintaining vapor and moisture barrier integrity. Specially formulated for extreme climates, our tapes provide a functional, matching finish over a wide range of environmental conditions.
Rated 5 based on 1 product reviews
Sustainability image

Sustainability

For architects, specifiers and builders, it's a lot more than the latest "buzz word" for the building industry. Sustainability is about designing and building for the long term while conserving the environment. And industry professionals are choosing building products more conscientiously than ever before. They're choosing building materials such as fiber glass insulation that minimize the impact on the environment. Fiber glass insulation is a proven performer when it comes to saving energy. We all know a building that is thermally efficient reduces the amount of energy used. But this also means less fossil fuel is burned to produce that energy, resulting in a reduction of polluting gases released into the atmosphere and less need for new power plants. Since 2012 Knauf Insulation North America has used the Living Building Challenge (LBC) Red List as a developmental benchmark. The Red List is a list of chemicals that are avoided in material imperative for the construction of LBC buildings. Formaldehyde is just one of about 800 chemicals on the Red List. Today, no other insulation company comes close to the sustainable development achieved by Knauf Insulation in this regard. View Knauf Insulations™ extensive listing of products with environmental certifications and material disclosures in the Sustainable Minds' Transparency Catalog.
Rated 5 based on 1 product reviews