The LATICRETE International, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

LATICRETE International, Inc.
CONTENT
LATICRETE International, Inc.
CONTENT
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
3701 Fortified Mortar  image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews
3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews
1776 Grout Enhancer image

1776 Grout Enhancer

Designed for use with 1500 Sanded Grout and 1600 Unsanded Grout, 1776 Grout Enhancer is used in place of water to provide a dense, colorfast grout joint that inhibits stain causing bacteria, mold and mildew growth with Microban®. Ideal for all interior and exterior grout applications.
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
1600 Unsanded Grout image

1600 Unsanded Grout

1600 Unsanded Grout is a premium, factory prepared, polymer fortified unsanded portland cement grout designed to be mixed with water. Formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments. Provides a grout joint that is dense, hard and durable. For narrow joints (1/8" (3 mm) or less) between soft bisque glazed wall tile, non-vitreous clay tile, marble and stone.
Rated 5 based on 1 product reviews
Blue 92 Anti-Fracture Membrane image

Blue 92 Anti-Fracture Membrane

LATICRETE® Blue 92 Anti-Fracture Membrane eliminates cracking and delamination of tile or stone due to cracked and contaminated concrete. In addition, LATICRETE Blue 92 Anti-Fracture Membrane inhibits the growth of stain causing bacteria, mold and mildew in the membrane with Microban® antimicrobial protection.
Rated 5 based on 1 product reviews
255 MULTIMAX™ Medium Bed Mortar image

255 MULTIMAX™ Medium Bed Mortar

255 MULTIMAX is a patented, versatile polymer modified thin-set that provides maximum non-sag performance on walls, maximum build up of up to 3/4" (18 mm) without shrinkage for floors and maximum coverage.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY® 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortars image

254 Platinum Thin-Set Mortars

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout -

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
1500 Sanded Grout image

1500 Sanded Grout

1500 Sanded Grout is a premium, factory prepared grout designed to be mixed with water. 1500 Sanded Grout is formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments and provides a grout joint that is dense, hard and durable. For grout joint widths of 1/16" (1.5 mm) up to 3/8" (9 mm).
Rated 5 based on 1 product reviews