LATICRETE International, Inc.
LATICRETE International, Inc.

Globally Proven Construction Solutions

CONTACT INFO
1 LATICRETE Park N.
Bethany, CT 06524-3423
Toll Free: 800-243-4788
Phone: 203-393-0010
Continuing Education Logo
Request for information LATICRETE International, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
Webinars
SOCIAL
LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, porcelain tile, Gauged Porcelain Tile Panels/Slabs (GPTP), stone, quarry tile, pavers and brick.

Rated 5 based on 1 product reviews

The ultimate, lightweight one-step, polymer fortified, Large and Heavy Tile mortar for interior and exterior installation of ceramic tile, porcelain tile, glass tile, stone, quarry tile, pavers and brick. MULTIMAX LITE features maximum non-sag performance on walls and maximum buildup of up to ¾" (19 mm) without shrinkage on floors.

Rated 5 based on 1 product reviews

SPECTRALOCK PRO Grout† is a patented, high performance epoxy grout that offers color uniformity, durability and stain resistance with extraordinary ease of use.

Equipped with Microban® antimicrobial protection.

Rated 5 based on 1 product reviews

A patented, stainproof, high performance epoxy grout that offers a unique opaque color that diffuses light and makes any design look more vibrant.



Rated 5 based on 1 product reviews

A premium, factory prepared, polymer fortified unsanded portland cement grout designed to be mixed with water. Formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments. Provides a grout joint that is dense, hard and durable.

Rated 5 based on 1 product reviews

Designed for use with 1500 Sanded Grout and 1600 Unsanded Grout, 1776 Grout Enhancer is used in place of water to provide a dense, colorfast grout joint that inhibits stain causing bacteria, mold and mildew growth. Ideal for all interior and exterior grout applications.

Equipped with Microban Anti-Microbial Protection

Rated 5 based on 1 product reviews

1500 Sanded Grout is a premium, factory prepared grout designed to be mixed with water. 1500 Sanded Grout is formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments and provides a grout joint that is dense, hard and durable.

Rated 5 based on 1 product reviews

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for 226 Thick Bed Mortar mixed with 3701 Mortar Admix.

Rated 5 based on 1 product reviews

9235 Waterproofing Membrane is an easy to install, thin, load-bearing waterproofing membrane designed specifically for the special requirements of ceramic tile, stone and brick installations. It's a perfect solution for wet areas and continuous water submersion applications.

Rated 5 based on 1 product reviews

Blue 92 Anti-Fracture Membrane is a two–part system consisting of a liquid rubber and reinforcing fabric. When cured, it forms a highly flexible membrane. While the thin bed method of tile installation provides many advantages, this method can be affected by problems with shrinkage cracking in concrete and other types of substrates. Cracks can telegraph through the tile and/or grout joints. To reduce or eliminate cracks in tile work, a flexible membrane should be applied to the cracked substrate prior to the installations of ceramic tile, marble and stone.

Rated 5 based on 1 product reviews

LATICRETE VAPOR BAN™ Primer ER is a single-coat, 100% solids, liquid applied 2-part epoxy coating specifically designed for controlling the moisture vapor emission rate from new or existing concrete slabs. This product also requires minimal to no surface preparation! It consolidates the application of a moisture barrier and primer from two steps into one! It will also perform as an epoxy primer for concrete prior to installing self leveling underlayment products such as NXT Level and LATICRETE® SUPERCAP®

Rated 5 based on 1 product reviews

NXT® Level SP is a pourable, high performing self-leveling concrete topping, primarily used to finish interior concrete slabs. As a high-strength wear surface when polished. NXT Level SP provides a low maintenance, durable solution with an attractive, coarse salt and pepper look. It is applied over concrete and other sound substrates. With an unmatched ability to level uneven floor surfaces, NXT Level SP can be used in the most challenging situations. 

Rated 5 based on 1 product reviews