LATICRETE® SUPERCAP® SC500 is a specially designed, high-performance, low alkali self-leveling, cement-based product designed for capping new or existing interior concrete surfaces.
LATICRETE® SUPERCAP® Primer Plus is a premium quality, water-based solution containing acrylic polymers and selected surface activation agents, which penetrate deep into the substrate and maximize bond strength.
Skimcoat is a premium quality, fast-drying, cement-based underlayment designed for skim-coating, smoothing and leveling prior to the application of floor coverings.
Moisture Vapor Control is a single-coat, 100% solids, liquid applied 2-part epoxy coating specifically designed for controlling the moisture vapor emission rate from new or existing concrete slabs