The Majestic Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Majestic
CONTENT
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Marquis II See-Through

The Marquis II series gas fireplace fills your home with comfort. Watch the scene unfold with an expansive view of the flames as they wrap around split logs. The authentic masonry appearance and accent lighting enhance the beautiful fire. Come home to the Marquis II see-through gas fireplace, and enjoy the entertainment and romance you deserve.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Marquis II

The Marquis II series gas fireplace fills your home with comfort. Watch the scene unfold with an expansive view of the flames as they wrap around split logs. The authentic masonry appearance and accent lighting enhance the beautiful fire. Come home to the Marquis II series gas fireplace, and enjoy the entertainment and romance you deserve.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Echelon II See-Through

Making memories starts with something special. The exclusive Echelon II series gas fireplace creates a place to relax and enjoy life. Active flames and interior options give this contemporary fireplace a unique look. Get lost in its fire and the brilliance of glass illuminated by lights. Come home to the single-sided or see-through Echelon II series gas fireplace, and enjoy the entertainment and romance you deserve.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Echelon II

Making memories starts with something special. The exclusive Echelon II series gas fireplace creates a place to relax and enjoy life. Active flames and interior options give this contemporary fireplace a unique look. Get lost in its fire and the brilliance of glass illuminated by lights. Come home to the single-sided or see-through Echelon II series gas fireplace, and enjoy the entertainment and romance you deserve.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Pearl

Designer Pearl fireplaces from Majestic provide a fresh new perspective on fire viewing. With up to 3 tempered glass sides, you can add a dramatic accent to any room while creating a warm hearth to cozy up to on cold days.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Meridian Series

Instant warmth and comfort leave time for the important things in your life. Meridian series gas fireplaces come alive as flames swirl around split logs. A crisp and clean interior makes these fireplaces inviting, whether they're burning or not. Easily customize your Meridian series and for more ambiance and bigger flames, upgrade to the Meridian Platinum.
Rated 5 based on 1 product reviews
Direct Vent Gas Fireplace image

Direct Vent Gas Fireplace - Quartz Series

The Quartz series gas fireplaces have the features you need with the options you want. Customize for the fireplace that fits into your life. The shallow depth takes less of your living space which makes ambiance accessible to all, while the versatile interior can be changed from traditional to contemporary to fit your style.
Rated 5 based on 1 product reviews
B-Vent Gas Fireplace image

B-Vent Gas Fireplace - Reveal

Recreate the timelessness of a wood-burning fire with the Reveal. These open-hearth gas fireplaces provide full, generous flames, comforting heat, as well as featuring optional doors.
Rated 5 based on 1 product reviews
Wood-Burning Fireplace image

Wood-Burning Fireplace - Ashland

Want a custom masonry fireplace but not the hassle and expense of adding it? Choose the Ashland and get all the style without all the fuss. The Ashland delivers on every level-performance, style, and a custom feel.
Rated 5 based on 1 product reviews
Wood-Burning Fireplace image

Wood-Burning Fireplace - Designer Series

A stunner, any way you look at it. Our see through Designer transforms two spaces at once with its bold styling and optional doors.
Rated 5 based on 1 product reviews
Wood-Burning Fireplace image

Wood-Burning Fireplace - Biltmore

The Biltmore is the largest wood burning fireplace in the industry. With larger than life style, classic masonry appeal and a viewing area like no other, the Biltmore will add charm and distinction to your home.
Rated 5 based on 1 product reviews
Wood-Burning Fireplace image

Wood-Burning Fireplace - Sovereign

Some things never go out of style, like the beauty and old world craftsmanship of a Sovereign wood burning fireplace. Authentic masonry design and attractive finishing options allow you to create the centerpiece of your home.
Rated 5 based on 1 product reviews
Wood-Burning Fireplace image

Wood-Burning Fireplace - Royalton

The Royalton has earned a strong reputation for classical style, superior performance and outstanding features. Find out more about these timeless units below.
Rated 5 based on 1 product reviews
Electric Fireplace image

Electric Fireplace - SimpliFire Built-In

Traditional has never been this easy. A detailed masonry-style interior, textured log set and four flame height adjustments enhance the appeal of these two classic built-in models. Enjoy the ambiance-with or without the heat. Experience "Fire Made Simple."
Rated 5 based on 1 product reviews
Electric Fireplace image

Electric Fireplace - SimpliFire Wall-Mount

Create a distinct contemporary look. Four Wall-Mount electric fireplace models provide an instant upgrade to any space. Simply hang these units on the wall and plug them in.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Palazzo See-Through

Palazzo See-Through Gas Fireplace shown with blue LED lighting. The Palazzo See-through is a new kind of outdoor fireplace-a linear design with a clean look that provides a contemporary focal point in an outdoor setting. This eye-catching fireplace is tough, built with marine-grade stainless steel that is rust-resistant even in the harshest conditions. A tempered glass wind guard keeps the flames full and lively, while an industry-first Power Screen provides safety.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Palazzo

Palazzo Gas Fireplace shown with green LED lighting The Palazzo is a new kind of outdoor fireplace-a linear design with a clean look that provides a contemporary focal point in an outdoor setting. This eye-catching fireplace is tough, built with marine-grade stainless steel that is rust-resistant even in the harshest conditions. A tempered glass wind guard keeps the flames full and lively, while an industry-first Power Screen provides safety.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Dakota

Take your outdoor entertaining space to the next level with the added comfort and style of the Dakota. These stainless steel gas fireplaces seamlessly blend beauty with advanced technology, ensuring that this rugged outdoor focal point will be the highlight of your backyard for years.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Lanai

Light up your landscape. The Lanai linear gas fireplace offers contemporary style. Feel confident enjoying the flames with proven technologies. The night comes alive with glowing flames and a colorful firebed.
Rated 5 based on 1 product reviews
Outdoor Wood Fireplace image

Outdoor Wood Fireplace - Castlewood

The Castlewood is the idea way to transform your backyard living space. With an expansive firebox, masonry-style interior and several finishing options, this fireplace offers visually stunning impact and enduring, natural style.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Al Fresco

Add extra seasons to your outdoor living. Enjoy the warmth of the Al Fresco outdoor gas fireplace well after the sun goes down and temperatures fall. A durable stainless steel design and classic style makes the Al Fresco a natural extension of your space. Spend more time in the open air - the Al Fresco fits into tight corners, allowing you to make the most of your patio.
Rated 5 based on 1 product reviews
Outdoor Wood Fireplace image

Outdoor Wood Fireplace - Montana

Nothing beats an original. The Montana-the original outdoor fireplace-is built like its namesake, rugged, beautiful and like no other.
Rated 5 based on 1 product reviews
Outdoor Gas Fireplace image

Outdoor Gas Fireplace - Villa Gas

Get unparalleled performance and style in a size that will fit any outdoor space. Villa Gas compact outdoor fireplaces are constructed with durable stainless steel surrounds, providing for long-lasting beauty and performance. Make your outdoor space one of your favorite rooms with the Villa.
Rated 5 based on 1 product reviews
Outdoor Wood Fireplace image

Outdoor Wood Fireplace - Villawood

With the Villawood fireplace you can afford to have it all. This popular unit perfectly combines the features and functionality you'd expect from a premium outdoor fireplace without the expense.
Rated 5 based on 1 product reviews
Direct Vent Gas Insert image

Direct Vent Gas Insert - Ruby Series

Ruby series gas inserts make relaxing simple. Convert your high-maintenance wood fireplace into a source of warmth and enjoyment. Realistic split logs and flames give the Ruby Series the ambiance and look you expect, while removing the effort wood fireplaces require.
Rated 5 based on 1 product reviews
Wood Mantels & Surrounds image

Wood Mantels & Surrounds

Personalize your fireplace with a mantel and surround. Options include wood fireplace mantels that range from classic to contemporary designs. Slate, granite and marble surrounds enhance your whole hearth design.
Rated 5 based on 1 product reviews
Stone Sets image

Stone Sets

Personalize your fireplace with a stone set. Slate, granite and marble add elegance to your fireplace design.
Rated 5 based on 1 product reviews
Cast Mantels image

Cast Mantels

Personalize your fireplace with a cast mantel. Options include cast fireplace mantels that range from classic to modern designs.
Rated 5 based on 1 product reviews
Mantel Shelves image

Mantel Shelves

Personalize your fireplace with a mantel shelf. Our options include wood or cast mantel shelves perfect for complementing your fireplace.
Rated 5 based on 1 product reviews