Marathon Roofing Products Inc.
CONTENT
Marathon Roofing Products Inc.
CONTENT

Aluminator Drain

FEATURES

  • All aluminum retro drain
  • Heavy duty aluminum ring designed for maximum drainage
  • Aluminum strainer
  • Larger stud diameter for increased strength
  • Includes ProSeal for a strong mechanical seal to prevent water back-up issues


OPTIONS

  • 2" aluminum combination clamping ring/overflow dam
  • 2" and 4" aluminum overflow insert
  • 2-3/4" Aluminum low profile strainer
  • TPO coated flange
  • PVC coated flange
  • Available in sizes of 3", 4", 5" and 6


Aluminator Product Brochure

Aluminator Data Sheet

Installation Guide


Rated 5 based on 1 product reviews

Aluminum Fast Flow

Efficient and Economical the Fast Flow can be utilized as both a retro-fit and direct connect drain. The Fast Flow is made up of a heavy gauge spun aluminum body, ABS clamping ring (standard), polyethylene strainer (standard) and expanding tape to prevent water back-up issues.


FEATURES

  • Quick and easy to install
  • Heavy gauge aluminum body
  • New clamping ring style for single-ply systems
  • Bolt in place polyethylene strainer
  • Expanding tape to prevent water back-up issues


OPTIONS

  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 2", 3", 4", 5", 6" and 8" (available in non-standard sizes)
  • Can also be installed as a direct connect drain

Retrofit Drains Product Brochure


Rated 5 based on 1 product reviews

Copper-Tite Roof Drain

COPPER for reliable longevity, TITE for a secure water tight fit. The Copper-Tite is retro-fit drain made up of a copper body, ABS clamping ring (standard), polyethylene strainer (standard) and expanding tape to prevent water back-up issues.


FEATURES

  • Quick and easy to install
  • Copper body
  • New clamping ring style for single-ply systems
  • Bolt in place polyethylene strainer
  • Expanding tape to prevent water back-up issues


OPTIONS

  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • Cast iron overflow ring
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 2", 3", 4", 5", 6", 8" and 10" (available in non-standard sizes)
  • Custom fabrication available


Retrofit Drains Brochure

Copper-Tite Data Sheet


Rated 5 based on 1 product reviews

Economy Century

Copper direct connect drain with 14" flange (standard), ABS clamping ring (standard) and polyethylene strainer (standard).


FEATURES

  • Quick and easy to install
  • Adapts to all types of membranes and roof systems
  • Provides flexible expansion type connections to plumbing
  • Positive seal to roof membranes
  • Constructed of 16 oz. copper
  • New clamping ring style for single-ply systems
  • Bolt in place plastic strainer


OPTIONS

  • Aluminum strainer
  • Aluminum low profile strainer (2-3/4" tall)
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 2", 3", 4", 5" and 6" (available in non-standard sizes)
  • Custom fabrication available
  • Available without clamping ring



Economy Century Data Sheet

Direct Connect Product Brochure


Rated 5 based on 1 product reviews

Copper Side Outlet

Versatile and economical the Side Outlet drain was designed to accommodate drainage in spaces where normal vertical drainage is impeded by structural limitations.


FEATURES

  • Horizontal discharge copper drain to route water laterally in shallow access areas
  • 90 degree outlet


OPTIONS

  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 2", 3" and 4"


Copper Side Outlet Data Sheet

Retrofit Drains Brochure




Rated 5 based on 1 product reviews

Proseal

Copper Drain supplied with ProSeal mechanical seal for water back-up prevention.


FEATURES

  • Heavy Duty, Durable, Long Lasting Copper
  • Strong Mechanical Seal Prevents Water Backups
  • Large 3 Bolt polyethylene strainer
  • Bolt Down ABS clamping ring for single-ply systems


OPTIONS

  • Smooth flange (no clamping ring)
  • Variable Length Copper Outlets
  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange
  • Available in 3", 4", 5" and 6"




Proseal Data Sheet

Retrofit Drains Brochure


Rated 5 based on 1 product reviews

Proliner

Made of 20 oz. copper flange and malleable alloy outlet, the Proliner Drain is the only drain in the industry that provides multiple seals for water back-up prevention.


FEATURES

  • Heavy Duty, Durable, Long Lasting Copper/malleable alloy
  • Multiple seals to prevent water back-up
  • Large 3 Bolt polyethylene strainer
  • Bolt Down ABS clamping ring for single-ply systems


OPTIONS

  • Smooth flange (no clamping ring)
  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange


Proliner Data Sheet

Retrofit Drain Brochure


Rated 5 based on 1 product reviews

Enpoco Pak / URLD

Enpoco-Pak is the assembled kit of the ULRD roof drain with all the components for easy installation. Enpoco-Pak provides the essential features of more expensive drains at an affordable price. It is adaptable to most generic materials of single ply and conventional built-up roofing for use with roof decks of steel, wood, precast concrete or gypsum. This drain offers versatility and easy installation on new and existing roofs.


FEATURES

  • NEWLY designed injection molded PVC body with reinforced gussets
  • Molded polyethylene strainer bolts to clamping ring
  • Metal clamping ring with gravel stop
  • Metal underdeck clamp
  • UV stabilized for long life
  • Fernco flexible expansion coupling


OPTIONS

  • Aluminum strainer
  • 2-3/4" low profile aluminum strainer
  • Cast iron strainer
  • Extension flange
  • Bearing pan
  • 2" overflow dam
  • PVC overflow insert
  • Available in 2", 3", 4" and 6"


Enpoco-Pak Data Sheet

Enpoco-Pak Installation Guide

Direct Connect Product Brochure



Rated 5 based on 1 product reviews

Cast Pak RD-1

Cast-Pak Assembly of the RD-1 Roof Drain provides the essential features of more expensive cast iron drains at an affordable price. It is adaptable to most generic materials of single ply and conventional built-up roofing for use with roof decks of steel, wood, precast concrete or gypsum. This drain offers versatility and easy installation on new and existing roofs. Made of epoxy coated cast iron body that is supplied with an metal clamping ring, underdeck clamp, rubber coupling and strainer.


FEATURES

  • Molded polyethylene strainer bolts to clamping ring
  • Metal clamping ring with gravel stop
  • Metal underdeck clamp
  • Cast Iron body
  • Fernco flexible expansion coupling


OPTIONS

  • 2-3/4" low profile aluminum strainer
  • Aluminum strainer
  • Cast iron strainer
  • Extension flange
  • Bearing pan
  • Overflow ring
  • Available in 3", 4", 6", 8" and 10"


Cast Pak Data Sheet

Direct Connect Product Brochure

Cast Pak Installation Guide

Rated 5 based on 1 product reviews

RD-27 Scupper

RD-27 epoxy coated cast iron scupper drain with flashing clamp, secured angle grate (standard), and no hub (standard) outlet for horizontal and vertical drainage for parapet applications. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • No hub outlet for easy installation
  • Flashing clamp with secured angle grate are engineered to last
  • Engineered with cast iron for long life and durability


OPTIONS

  • Nickel bronze grate & frame
  • Flat grate
  • Vandal proof grate
  • Galvanized
  • 45 degree outlet (no hub only)
  • Threaded outlet
  • Available in 2", 3" and 4"


RD-27 Scupper Data Sheet

Rated 5 based on 1 product reviews

RD-200 Small Body

RD-200 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard) and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Engineered with cast iron for long life and durability
  • Self-locking polyethylene dome (standard) and no hub (standard) outlet simplify installation and maintenance
  • Flashing clamp and integral gravel stop ensure reliable drainage


OPTIONS

  • Sump receiver
  • Underdeck clamp
  • Deck flange/adjustable extension
  • Aluminum strainer
  • Cast iron strainer
  • Vandal proof strainer
  • 2" external water dam
  • Available in 2", 3" and 4"


RD-200 Small Body Data Sheet

Direct Connect Product Brochure


Rated 5 based on 1 product reviews

RD-300 Extra Large Body

RD-300 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Engineered with cast iron for long life and durability
  • Self-locking polyethylene dome (standard) and no hub (standard) outlet simplify installation and maintenance
  • Flashing clamps with integral gravel guards help ensure reliable high volume drainage


OPTIONS

  • Sump receiver
  • Underdeck clamp
  • Deck flange/adjustable extension
  • Aluminum strainer
  • Cast iron strainer
  • Vandal proof strainer
  • 2" external water dam
  • Available in 3", 4", 6", 8" and 10"



RD-300 Extra Large Body Data Sheet

Direct Connect Product Brochure


Rated 5 based on 1 product reviews

RD-250 One Piece Combo Overlow

RD-250 cast iron combination roof drain/overflow with deck flange, drain body, flashing clamp with integral gravel guard, overflow standpipe with membrane clamp, self locking cast iron dome, and no hub outlets.


FEATURES

  • Deck flange, flashing clamp, and overflow standpipe with membrane clamp ensure reliable drainage
  • Drain body and self-locking cast iron dome are built to last
  • Engineered with cast iron for long life and durability
  • No hub outlet for easy installation


OPTIONS

  • Vandal proof strainer
  • Available in 2", 3" and 4"
Rated 5 based on 1 product reviews

RD-100-CP

RD-100-CP epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, 12-3/4 in. x 12-3/4 in. (324 x 324mm) square epoxy coated ductile iron heel proof promenade top, and no hub (standard) outlet. Constructed to withstand climate and the rigors of long-term use. Available 2" - 4" pipe sizes with many optional accessories and with 12" x 12" Promenade Top.


FEATURES

  • Heel proof promenade top
  • No hub outlet (standard) for easy installation
  • Epoxy coating cast iron drain for smooth finish and long life


OPTIONS

  • Push-on or threaded outlets
  • Sump receiver
  • Underdeck clamp
  • Side outlet
  • Adjustable extension flange
  • PVC body
  • Available in 2", 3" and 4"



RD-100-CP Data Sheet

Direct Connect Product Brochure


Rated 5 based on 1 product reviews

RD-200-CP

RD-200-CP epoxy coated cast iron promenade roof drain with flashing collar with integral slot drainage, 8 x 8 in. (203x203mm) square heel proof epoxy coated ductile iron promenade top, and no hub (standard) outlet.


FEATURES

  • Flashing collar with integral slot drainage and self-locking polyethylene dome (standard) help ensure trouble-free service
  • Engineered with cast iron for long life and durability
  • Heel proof epoxy coated ductile iron promenade top for a smooth surface that's built to last
  • No hub (standard) outlet for easy installation


OPTIONS

  • Push on
  • Threaded outlet
  • Vandal proof top
  • Sump receiver
  • Underdeck clamp
  • Deck flange/adjustable extension
  • Available in 2", 3" and 4"


RD-200-CP Data Sheet

Rated 5 based on 1 product reviews

RD-230 Side Outlet Balcony

RD-230 epoxy coated cast iron side outlet balcony drain with flashing clamp, cast nickel bronze dome strainer, and IPS threaded outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Flashing clamp for secure installation
  • IPS threaded outlet
  • Cast nickle bronze dome strainer resists wear and discoloration
  • Engineered with cast iron for long life and durability


OPTIONS

  • Vandal proof strainer
  • Stainless steel screened strainer
  • Flat grate
  • Galvanized body & flashing clamp
  • Available in 2", 3" and 4"


RD-230 Data Sheet

Direct Connect Product Brochure

Rated 5 based on 1 product reviews

RD-240 Bottom Outlet Balcony

RD-240 epoxy coated cast iron bottom outlet balcony drain with flashing clamp, cast nickel bronze dome strainer, and IPS threaded outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Cast nickle bronze dome strainer resists wear and discoloration
  • Flashing clamp for secure installation
  • IPS threaded outlet
  • Engineered with cast iron for long life and durability


OPTIONS

  • Vandal proof strainer
  • Flat grate
  • Stainless steel screened strainer
  • Galvanized body & flashing clamp
  • Available in 2", 3" and 4"


RD-240 Data Sheet

Rated 5 based on 1 product reviews

RD-280

RD-280 cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self-locking cast iron dome, and no hub outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Engineered with cast iron for long life and durability
  • Self-locking cast iron dome and no hub outlet simplify installation and maintenance
  • Deck flange and flashing clamps with integral gravel guard help ensure reliable drainage


OPTIONS

  • Vandal proof strainer
  • 2" external water dam
  • Available in 2", 3" and 4"


RD280 Data Sheet

Rated 5 based on 1 product reviews

RD-280-SO Cast Iron Roof Drain

RD-280-SO cast iron roof drain with deck flange, drain body, flashing clamp with integral gravel guard, self-locking cast iron dome, and no hub side outlet. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Engineered with cast iron for long life and durability
  • Deck flange and flashing clamps with integral gravel guard help ensure reliable drainage
  • Self-locking cast iron dome and no hub side outlet simplify installation and maintenance


OPTIONS

  • Vandal proof strainer
  • 2" external water dam
  • Available in 2", 3" and 4"


RD-280-SO Data Sheet

Rated 5 based on 1 product reviews

RD-700 Dual Overflow

RD-700 epoxy coated cast iron dual outlet roof drain/overflow combination with flashing clamp, integral gravel stop, 2 in. high internal overflow standpipe, secured ductile iron dome, and no hub outlets. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Flashing clamps with integral gravel stop and overflow standpipe for reliable drainage and overflow
  • Secured ductile iron dome is engineered to last
  • No hub outlets for easy installation
  • Engineered with cast iron for long life and durability


OPTIONS

  • Underdeck clamp
  • Deck flange/Adj. extension
  • Aluminum strainer
  • Vandal proof strainer
  • 4" high overflow
  • Available in 3", 4" and 6"


RD-700 Dual Overflow Data Sheet

Direct Connect Product Brochure


Rated 5 based on 1 product reviews

Dura Drain

Thermoplastic rubber Retrofit Drain that is highly resistant ti ultraviolet sunrays,other atmospheric and chemical conditions. Compatible with BUR, Modified and EPDM. Plastic DURA strainer available as an add-on.



Retrofit Drain Brochure
Dura Drain Data Sheet


Rated 5 based on 1 product reviews

Insulvent

Aluminum One Way or Two Way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.


FEATURES

  • Quick and easy to install
  • Extra wide base opening with security cap
  • Spun from heavy gauge aluminum


OPTIONS

  • Foam insert to prevent condensation
  • TPO coated flange
  • PVC coated flange
  • One way or two way


Insulvent Data Sheet

Vents and Breathers Product Brochure


Rated 5 based on 1 product reviews

MC Vent

Aluminum One Way or Two Way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.


FEATURES

  • Quick and easy to install
  • Extra wide base opening with security cap
  • Spun from heavy gauge aluminum


OPTIONS

  • Foam insert to prevent condensation
  • TPO coated flange
  • PVC coated flange
  • One way or two way


MC Vent Data Sheet

Vents and Breathers Product Brochure


Rated 5 based on 1 product reviews

LC Vent

Aluminum one-way or two-way vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.

Vent caps must be adhered to base when installed.


FEATURES

  • Provides pressure equalization
  • Spun from heavy gauge aluminum
  • Provides venting for all types of insulation
  • Extra wide base opening
  • Vandal proof cap
  • Simple and easy to install


OPTIONS

  • Foam insert to prevent moisture from condensing on the inside of the standpipe
  • Available in one-way or two-way
  • TPO coated flange
  • PVC coated flange



LC Vent Data Sheet

Vents and Breathers Product Brochure


Rated 5 based on 1 product reviews

XLC Vent

Aluminum vent that provides pressure equalization in the roof system. Spun from heavy gauge aluminum with unique cap design that shields against entry of wind-blown rain or snow.


FEATURES

  • Provides pressure equalization
  • Spun from heavy gauge aluminum
  • Provides venting for all types of insulation
  • Extra wide base opening
  • Vandal proof cap
  • Simple and easy to install


OPTIONS

  • Foam insert to prevent moisture from condensing on the inside of the standpipe
  • Available in one-way or two-way
  • TPO coated flange
  • PVC coated flange


XLC Vent Data Sheet

Vents and Breaters Product Brochure


Rated 5 based on 1 product reviews

Prevent

Premium Large Capacity heat weldable PVC Roof Vent for pressure/moisture relief of roof systems. Available in one way or two way that meets 1-150 or 1 - 300 National Venting Code in combination with inlet vents.


Pre-Vent design provides venting capacity to accommodate 327 sq feet of floor. The Pre-Vent is UV Stabilized to help reduce any deterioration and fading from the sun.


To install the Pre-Vent properly it has been designed with pre- drilled holes in the flange to attach the Pre-Vent to the deck. The Pre-Vent when used with mechanical venting should be insulated accordingly to assist in directing the release of internal condensation. The base of the penetration within the Pre-Vent should be sealed to maintain the integrity of the roofing system. See your membrane manufacturers for details.


Venting capacity will be maintained through pipe sizes up to 80% of the diameter of the Pre-Vent.


Caps must be adhered to base with PVC glue.


FEATURES

  • Super heavy duty PVC plastic for long life
  • Exclusive one-way valve design to prevent moisture from re-entering the roof system
  • Special insect resistant wire screen
  • Vandal proof
  • Pre-drilled flange for fastening to roof deck


OPTIONS

  • Available in one-way or two-way


Prevent Product Brochure

Prevent Data Sheet


Rated 5 based on 1 product reviews

Ex-flow / M-105

High-density polyethylene (black)vent for BUR and modified bitumen applications or UV stabilized PVC (white) for PVC membrane and TPO applications. Ex-flow (one-way), M-105 (Two-way)


FEATURES

  • Locking, vandal proof cap prevents entry of wind blown rain or snow
  • Inexpensive and simple to install


OPTIONS

  • Available in one-way or two-way


Ex-flow / M-105 Data Sheet

Vents and Breathers Product Brochure


Rated 5 based on 1 product reviews

Commercial Sol-A-Vent®

Designed for continuous-operation performance, Sol-A-Vent® Roof Vents provide superior air movement using only the natural energy of the sun while preventing the intrusion of water. The Sol-A-Vent® models offer positive venting by creating a negative pressure within the roof system which tends to draw air, including moisture, out of the roof system.


FEATURES

  • Positive venting rain or shine
  • Continuous, non-stop exhaust flow day or night
  • Solar powered
  • Maximized air flow
  • Trouble-free installation and durable materials let you rest
    easy...Materials used in the design withstand wind-blown
    water, intense sunlight and other corrosive and abrasive
    conditions. The solar cell and motor are hermetically
    sealed to keep out moisture


OPTIONS

  • Aluminum (MS-A)
  • PVC (MS-P)
  • Aluminum low profile (MSA-LP)




Commercial SOL-A-VENT Data Sheet

Vent and Breathers Product Brochure


Rated 5 based on 1 product reviews

High Security

Constructed of heavy gauge aluminum the high security vent is ideally suited for school roofs and other building areas susceptible to mischief and tampering. A key feature is the locked on cap which resists removal and keeps the venting operation secure.


FEATURES

  • Made of heavy gauge spun aluminum
  • Secures plumbing vent stacks
  • Protects roof penetrations
  • Reduces vandalism
  • Simplifies installation


OPTIONS

  • TPO coated flange
  • PVC coated flange


Vents and Breathers Product Brochure


Rated 5 based on 1 product reviews

Roofnek

Roofnek virtually eliminates the need for penetration pockets when flashing/waterproofing flexible roof penetrations. The simple, two-piece construction eliminates time consuming and costly field flashing of electrical cables and wires, and refrigerant conduits. Aluminum base standpipe with a solvent welded PVC hooded outlet to handle three cable openings plus three additional knockouts


FEATURES

  • Constructed of heavy gauge spun aluminum
  • Water tight conduit system
  • Easily flashed with roof membrane system
  • Aluminum base standpipe
  • Solvent welded PVC hooded outlet
  • 3 cable openings plus 3 additional knockouts


OPTIONS

  • TPO coated flange
  • PVC coated flange


Roofnek Brochure

Roofnek Data Sheet


Rated 5 based on 1 product reviews

RD-680 Vent Cap

RD-680-VC epoxy cast iron vent cap with vandal proof cover. Constructed to withstand climate and the rigors of long-term use.


FEATURES

  • Vandal resistant


OPTIONS

Rated 5 based on 1 product reviews

Aluminum Retro Ring & Dome

Versatile easy and quick replacement for broken of missing roof drains domes and rings. Maximum drainage, strong cast aluminum and bolt down security. Fits three or four bolt patterns ranging from 6-1/2" to 11-3/4". V channel scallops openings on the ring and dome allow for maximum drainage.


Stainers & Drain Guard Product Brochure

Aluminum Retro Ring & Dome Data Sheet


Rated 5 based on 1 product reviews

Adjustable Drain Guards

Sized to fit all drain openings. Lock out stones and debris with two quick twists of the wrist and prevent costly drain clogs for decades to come. Sturdy cast aluminum dome and stainless steel hardware that withstands extreme conditions. Fits drain openings 2-1/2" to 8" and the choice of four drain guard dimensions of 5", 10", 13" and 18" .



Adjustable Drain Guards Data Sheet

Strainers & Drain Guards Product Brochure


Rated 5 based on 1 product reviews

Strainers, Drain guards & Rings

Marathon offers a wide range of replacement styles and sizes of strainers and clamping rings. Available in Plastic, Aluminum and Cast Iron that range in sizes from 5" to 12" in diameter.


Strainers & Drain Guards Product Brochure


Rated 5 based on 1 product reviews

Maraboot

Marathon's Universal Mara-Boot provides a permanent watertight and maintenance free means for penetrating roof systems. The Mara-Boot is able to be used on all types of roof systems and replaces using pitch pans. Made from EPDM rubber caps and spun aluminum base, each cap accommodates pipe sizes from 1-1/4" to 2". Supplied with SS clamps and resistance to weathering, ozone, UV and extreme hot and cold temperatures.


Maraboot Data Sheet

Roofing Accessories & Equipment Product Brochure


Rated 5 based on 1 product reviews

RD-940 Downspout Nozzle

RD-940 cast nickel bronze downspout nozzle with anchor flange, countersunk mounting holes, and IPS threaded (standard), no hub, or push-on connection.


FEATURES

  • IPS threaded (standard), no hub, or push-on connection to match drainage conditions
  • Designed with anchor flange and countersunk mounting holes for secure installation
  • Cast nickel bronze provides long life and durability


OPTIONS

  • Stainless steel bird screen
  • No hub
  • Push-on connection


RD-940 Downspout Nozzle Data Sheet

Direct Connect Product Brochure

Rated 5 based on 1 product reviews

Premium Dektites

Premium Roof flashing that is available in many sizes with a flexible cone, low profile design, bonded aluminum flange and available to be painted to match floor color. EPDM will withstand temperature of -122 F to 392 F for intermittently temperatures. Silicone will withstand consent temperatures of -112 F to 392 F .


Premium Dektites Data Sheet

Roofing Accessories & Equipment Product Brochure


Rated 5 based on 1 product reviews

Dektites Retro Roof Flashing

Retrofit Roof flashing that is available in many sizes with a flexible cone, low profile design, bonded aluminum flange and available to be painted to match foor color. EPDM will withstand temperature of -122 F to 392 F for intermittently temperatures. Silicone will withstand consent temperatures of -112 F to 392F


Retrofit Dektite Installation Instructions

Retrofit Dektite Data Sheet

Roofing Accessories & Equiipment Product Brochure


Rated 5 based on 1 product reviews

Mara-flex Flashing

Quality roof flashings made of lead that are designed to meet building codes flashing requirements. Designed to fit all pitches of roofs and available in many sizes and full sheets.



MARA-FLEX Flashing Data Sheet

Roofing Accessories & Equiipment Product Brochure


Rated 5 based on 1 product reviews

Snow Guard

The Blizzard Snow & Ice retainer prevents the dangerous movement of snow and ice by allowing the snow or ice to melt completely or drop off in small amounts. Made of high strength Poly-carbonate that is UV resistance, tested to -40 degree temperatures, pre-spotted holes for proper installation and also available with a self sealing gasket.


Roofing Accessories & Equiipment Product Brochure



Rated 5 based on 1 product reviews

Wood Joist Head

Our Special Wood Joist Self Leveling Head that allows you to use our Adjustable Pedestal Supports for any wood joist application.

Rated 5 based on 1 product reviews

EH12 Fixed Supports

Our EH12 Eterno Fixed Pedestal Support is 1/2" tall. This pedestal support is the most economical solution to raise a paver off a surface. Our EH12 pedestals can be stacked to a maximum of three.
Rated 5 based on 1 product reviews

EH20 Fixed Supports

Our EH20 Eterno Fixed Pedestal Support is 3/4" tall. Our EH20 pedestals can be stacked to a maximum of three.
Rated 5 based on 1 product reviews

NM Maxi Fixed Pedestal - Eterno

The Eterno NM "Maxi" Adjustable Pedestal features a cost saving 6" Fixed Head (rather than the self leveling head on the SE range of pedestals) while retaining classic Eterno pedestal features - complete adjustable height control before and after installation anti-slip, noise reducing rubber head with inbuilt spacer tabs and strong, UV resistant, polypropylene components.

When installed on sloping surfaces, Shims or a Twist Slope Compensator can be placed on the pedestal head to ensure a level support surface. Slope compensation allows the inclination from 0% to 1%.

Suited for any self-supporting outdoor paving system, the NM "Maxi" Series is an elegant, cost effective solution to your elevated decking needs.

Rated 5 based on 1 product reviews

Adjustment Key

Our Adjustment Key is the KEY to your success. The adjustment key allows you to level your final grade by adjusting the height of the pedestal WITHOUT
removing the paver. This unique tool helps not only save on labor costs, it also assists in reducing the opportunity for injuries caused by repeatedly removing heavy pavers in order to shim to achieve a level surface.


Pedestal Support Products Brochure




Rated 5 based on 1 product reviews

LGH2 Leveling Shim

Our LGH2 Leveling Shim is 1/16" thick that compensates for uneven slopes and is used with our Eterno Adjustable Pedestal Support.

Rated 5 based on 1 product reviews

LGH3 Leveling Shim

Our LGH3 Leveling Shim is 1/8" thick that compensates for uneven slopes and is used with our Eterno Adjustable Pedestal Support.

Rated 5 based on 1 product reviews