MARCO

Classroom and Office Furniture

CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for informationMARCO Contact Us / RFI
SOCIAL

Our Lounge furniture is designed to support learning of any kind. Multiple shapes and styles that fit together in countless ways. Great seating options for classrooms, common areas, libraries, media centers and anywhere else students gather. From group discussions and collaborations to quiet reading corners, there's a setup for you.

 

Cushion Caddy for Sonik Floor Rockers shown in gallery.


Request a Quote
 

Rated 5 based on 1 product reviews

Built for comfort, our stools are topped with a 4-1/2" thick foam pad and can be upholstered in any of our standard or special order vinyls. The seat swivels and can be raised or lowered from 22" to 30" seat heights. Stool comes with an adjustable chrome foot ring and a 20" chrome base.


Request a Quote



Rated 5 based on 1 product reviews

The Apex series chair is a modern and ergonomic design with a patented shape that is contoured to provide maximum comfort throughout the day. The seat has a contoured back that is shaped and angled for sitting upright or in a slightly reclined position. The front edge of the seat is swept downward for productive, over the desk task work. The stylish shape allows freedom of movement, functional support, and a great value.


Request a Quote

Rated 5 based on 1 product reviews

The Apex™ Series desks are designed for individual, collaborative, or teacher centered activities that meet the modern day classroom's needs. Tabletops are 1-1/8" particleboard with thermally fused laminate on top and bottom with a 3mm PVC edge band. Choose from a variety of standard laminate colors. 16-gauge steel legs are mounted on a 12-gauge steel plate with a durable powder coat finish in black or metallic gray. Legs are adjustable at 1" intervals from 21" - 30" heights. Nickel plated nylon swivel glides are standard.


Request a Quote

Rated 5 based on 1 product reviews

Our new Premier Series Desks are the sturdiest desks in our assortment, with a thick round steel leg that is adjustable from 21"- 31" in height. These space-saving desktop designs have ample work space and allow for compact desk groupings to suit the modern day classroom's needs. Optional add on Book boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.


Request a Quote



Rated 5 based on 1 product reviews

Our new Premier Series Tables are the sturdiest tables in our assortment, with a thick round steel leg that is available in sitting heights 21"- 31", or standing heights 32"- 42". Available in multiple shapes to create a variety of configurations for any modern day classroom setting, accommodating students of all ages. Optional add on Book Boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.


Request a Quote


Rated 5 based on 1 product reviews

The Apex™ Series tables are designed for individual, collaborative, or teacher centered activities that meet the modernday classroom's needs.

Marco Activity Tables provide a heavy-duty all-purpose table for classrooms, meeting rooms and offices.


Request a Quote



Rated 5 based on 1 product reviews

Designed to provide a solution for integrating technology into a collaborative learning environment, these multimedia tables are perfect for presentations, conferences, media training and more. Our Multimedia tables come in two sizes. The large table can seat 6 individuals comfortably and the smaller table can seat 3 to 4 easily. Both table sizes are offered with either sitting height legs or stool height legs.


Request a Quote

Rated 5 based on 1 product reviews

The versatility and mobility of our Flip and Nest Tables make them the perfect addition for training or meeting rooms. A simple quick flip and roll for easy storage, compact nesting minimizes storage space to only 4-3/8" per table. Legs are 2" diameter, 14-gauge steel and are available in Gray or Black powder coat finish. Comes with 2" locking casters.


Request a Quote



Rated 5 based on 1 product reviews

These portable sneeze guards are the ideal solution to protect your students from the rapid spread of airborne bacterial germs caused by sneezing and coughing. Designed as a defensive barrier, these protective sneeze guards are durable, light weight, easy to clean, have clear sight lines, and can virtually be used anywhere.

  • 1/8″ thick clear acrylic

  • Rounded edges for safety

  • Easy assembly

  • One year warranty

  • Made in the USA


Model 61001 - Dimensions: 15″W x 23.75″H x 12″D

Model 61002 - Dimensions: 30″W x 23.75″H x 12″D

Model 61003 - Dimensions: 30″W x 23.75″H x 12″D (with 3″ pass through)

Model 61004 - Dimensions: 24″W x 30″H x 12″D (with 3″ pass through)

Model 61005 - Dimensions: 24″W x 24″H x 12″D (with 3″ pass through)

Model 61007-2214 - Dimensions: 22″W x 24″H x 14″D

Model 61007-2414 - Dimensions: 24″W x 24″H x 14″D

Model 61007-2218 - Dimensions: 22″W x 24″H x 18″D

Model 61007-2418 - Dimensions: 24″W x 24″H x 18″D

Model 61008-2424- Dimensions: 24″W x 24″H x 24″D

Model 61009 - Dimensions: 15″W x 23.75″H x 12″D

Model 61010 - Dimensions: 30″W x 23.75″H x 12″D

Model 61011 - Dimensions: 24″W x 30″H x 12″D


Request a Quote

Rated 5 based on 1 product reviews

Marco mobile casegoods give you total flexibility in the classroom with the appearance of built-in cabinetry. Our cabinets are built on concealed casters, internal adjustable levelers and lock together with cap nuts. With a wide array of cabinet configurations, we ensure all of your storage and organizational needs are met, and are built with our customers need for flexibility at top of mind.


Request a Quote

Rated 5 based on 1 product reviews

• Cabinets are built with steel tubing for long lasting durability

• Thermally fused laminate Construction

• Compartment shelves are 1" thick to reduce the risk of sagging

• 3MM PVC Edge Banding

• 10-year warranty



Request a Quote

Rated 5 based on 1 product reviews

Educational minded furniture for storage and transport of learning and building materials. Great for moving projects between classrooms and labs. The durable storage trays slide with ease and tilt to hold position for easy access to materials.


Features

  • Engineering grade ABS plastic trays and guides

  • ABS plastic top with recessed storage and tray holder

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3/4″ White Dry Erase back panel

  • Steel frame support tubes with caster mounts

  • 3″ black heavy-duty locking casters

  • UL GREENGUARD GOLD certified


Makerspace 3D Printer Cart and Makerspace Mobile Cubbie Storage shown in gallery.


Request a Quote

Rated 5 based on 1 product reviews

Educational minded furniture for mobile instruction providing storage and a work surface. Riser provides elevated platform for instructor with dry erase surface for jotting down ideas and notes. Comes with power hub for all electronic devices, adjustable shelving space for larger items, clear trays for organized storage and large tray for hanging file storage.

 

Features

  • Engineering grade ABS plastic trays and guides

  • Dry Erase riser tabletop with cord management 

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface 

  • 3/4″ White Dry Erase back panel 

  • Steel frame support tubes with caster mounts 

  • Power module with 3 AC outlets, 2 USB ports and a 8-foot cord reach

  • (7) 3-inch trays, (1) 6-inch tray and (1) 9-inch tray with file frame insert

  • 3″ black heavy-duty locking casters 

  • 270 degree 5 knuckle hinges

  • Color-matched hardened plastic door handles

  • Keyed door lock

  • UL GREENGUARD GOLD certified
     

 

Teacher's Mobile Workstation with adjustable shelves only, Klean-Kart hand cleaning station, and Lectern Cart shown in gallery


Request a Quote

Rated 5 based on 1 product reviews

Our new 12-Cubbie Storage units feature large cubbies for organizing backpacks or learning materials with room to spare. A great solution to any classroom needing improved organizational storage. Available with or without casters.

Features

  • 3/4" thick particleboard substrate with thermally-fused laminate surface

  • 3mm PVC edge

  • 3" heavy-duty casters available with mobile units

  • UL GREENGUARD GOLD certified



Request a Quote

Rated 5 based on 1 product reviews

Thermally fused laminates offer durability on the outside as well as the inside of our cabinets. An important added feature of our line is our steel tubes under the front and back of every shelf. The steel tubes spanning the width of the cabinet, along with our proprietary Marblock construction allows our Band-Stor cabinets to handle heavier loads than any cabinet in the market.All edges are covered with 3mm PVC edge banding. Inside the cabinet are 3/4" shelves wrapped with a polyethylene liner and caps for a long lasting durable shelf.


Request a Quote

Rated 5 based on 1 product reviews

A higher level of conducting made possible by Band-Stor's heavy-duty and versatile Conductor Podiums. The podiums have a strong, durable base construction with a carpeted surface for quiet performance and the molded feet provide protection for any floor surface. Recessed wheels allow for easy transportation from storage to use.


Request a Quote

Rated 5 based on 1 product reviews

Features:

  • Large carpeted work top for keeping instruments quiet when not in use

  • Two upper shelves with four plastic trays for organized storage

  • Six vertical slots for storing cymbals

  • Lower compartment has ample room for snare drums and tamborines

  • Adjustable folding sheet music holder

  • Four heavy-duty casters for easy mobility

  • Lockable doors



Request a Quote

Rated 5 based on 1 product reviews

Features:

  • High-density slide-out design minimizes storage space

  • Organizes music in an easy-to-find system

  • Roll-out design creates a clean, organized appearance

  • 20 feet of shelf space

  • Accommodates most music filing boxes, end-tab file folders, and envelopes

  • Available in 16" or 19" widths, with left or right hand side access

  • Some assembly required



Request a Quote

Rated 5 based on 1 product reviews

Features:

• Sides, tops, bottoms, and partitions are 3/4"thick, 45#particleboard with thermofused laminate finish applied to both sides.

• Back panels are 5/8" thick, 45# particleboard with thermofused laminate finish applied to both sides.

• 3mm PVC edge banding is applied with hot melt glue to all visible edges.

• UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818

• Shelves are constructed of thermofused composite wood

• Shelf spacing is 1-1/2" and shelves adj. to 3" in 1/2"increments for choral and band orchestra.

• Durable, smooth-rolling swivel casters let you take your sheet music anywhere.

• All folio cabs come with labeling strips.

 

Optional Doors:

• Laminate: 3/4" thick 45# particleboard with thermally fused laminate finish applied to both sides. All edges covered with machine applied 3mm PVC edge banding with hot melt glue

• Optional locks available for doors.



Request a Quote

Rated 5 based on 1 product reviews

Features:

  • Side panels are 3/4" thick, 45# particleboard with thermofused laminate finish applied to both sides.

  • 3mm PVC edge banding applied with hot melt glue to visible edges.

  • UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818

  • Racks have 3" (76 mm) swivel locking casters in black matte finish.

  • Lower cross supports are composite wood laminated panels with carpeted edging attached to aluminum angle to protect instruments.

  • Upper cross supports are composite wood laminated panels with PVC bonded edging to protect instruments.

  • String Bass and Cello racks include chrome-plated bow hooks.

  • Guitar Rack includes yokes to support instrument necks.

  • Violin/Viola Rack has powder-coated steel spacer pegs 

  • Tuba Rack has a carpeted bottom.

  • Some assembly required.



Request a Quote

Rated 5 based on 1 product reviews

GREENGUARD Gold Certification (formerly known as GREENGUARD Children & Schools Certification) offers stricter certification criteria, considers safety factors to account for sensitive individuals (such as children and the elderly), and ensures that a product is acceptable for use in environments such as schools and healthcare facilities. It is referenced by both The Collaborative for High Performance Schools (CHPS) and the Leadership in Energy and Environmental Design (LEED) Building Rating System.


Rated 5 based on 1 product reviews