Our Lounge furniture is designed to support learning of any kind. Multiple shapes and styles that fit together in countless ways. Great seating options for classrooms, common areas, libraries, media centers and anywhere else students gather. From group discussions and collaborations to quiet reading corners, there's a setup for you.
Cushion Caddy for Sonik Floor Rockers shown in gallery.
Built for comfort, our stools are topped with a 6" thick foam pad and can be upholstered in any of our standard or special order vinyls. The seat swivels and can be raised or lowered from 22" to 30" seat heights. Stool comes with an adjustable chrome foot ring and a 20" chrome base.
The Apex series chair is a modern and ergonomic design with a patented shape that is contoured to provide maximum comfort throughout the day. The seat has a contoured back that is shaped and angled for sitting upright or in a slightly reclined position. The front edge of the seat is swept downward for productive, over the desk task work. The stylish shape allows freedom of movement, functional support, and a great value.
The Apex™ Series desks are designed for individual, collaborative, or teacher centered activities that meet the modern day classroom's needs. Tabletops are 1-1/8" particleboard with thermo-fused melamine on top and bottom with a 3mm PVC edge band. Choose from a variety of standard laminate colors. 16-gauge steel legs are mounted on a 12-gauge steel plate with a durable powder coat finish in black or metallic gray. Legs are adjustable at 1" intervals from 21" - 30" heights. Nickel plated nylon swivel glides are standard.
Our new Premier Series Desks are the sturdiest desks in our assortment, with a thick round steel leg that is adjustable from 21"- 31" in height. These space-saving desktop designs have ample work space and allow for compact desk groupings to suit the modern day classroom's needs. Optional add on Book boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.
Our new Premier Series Tables are the sturdiest tables in our assortment, with a thick round steel leg that is available in sitting heights 21"- 31", or standing heights 32"- 42". Available in multiple shapes to create a variety of configurations for any modern day classroom setting, accommodating students of all ages. Optional add on Book Boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.
The Apex™ Series tables are designed for individual, collaborative, or teacher centered activities that meet the modernday classroom's needs.
Marco Activity Tables provide a heavy-duty all-purpose table for classrooms, meeting rooms and offices.
Designed to provide a solution for integrating technology into a collaborative learning environment, these multimedia tables are perfect for presentations, conferences, media training and more. Our Multimedia tables come in two sizes. The large table can seat 6 individuals comfortably and the smaller table can seat 3 to 4 easily. Both table sizes are offered with either sitting height legs or stool height legs.
The versatility and mobility of our Flip and Nest Tables make them the perfect addition for training or meeting rooms. A simple quick flip and roll for easy storage, compact nesting minimizes storage space to only 4-3/8" per table. Legs are 2" diameter, 14-gauge steel and are available in Gray or Black powder coat finish. Comes with 2" locking casters.
These portable sneeze guards are the ideal solution to protect your students from the rapid spread of airborne bacterial germs caused by sneezing and coughing. Designed as a defensive barrier, these protective sneeze guards are durable, light weight, easy to clean, have clear sight lines, and can virtually be used anywhere.
Model 61001 - Dimensions: 15″W x 23.75″H x 12″D
Model 61002 - Dimensions: 30″W x 23.75″H x 12″D
Model 61003 - Dimensions: 30″W x 23.75″H x 12″D (with 3″ pass through)
Model 61004 - Dimensions: 24″W x 30″H x 12″D (with 3″ pass through)
Model 61005 - Dimensions: 24″W x 24″H x 12″D (with 3″ pass through)
Model 61007-2214 - Dimensions: 22″W x 24″H x 14″D
Model 61007-2414 - Dimensions: 24″W x 24″H x 14″D
Model 61007-2218 - Dimensions: 22″W x 24″H x 18″D
Model 61007-2418 - Dimensions: 24″W x 24″H x 18″D
Model 61008-2424- Dimensions: 24″W x 24″H x 24″D
Model 61009 - Dimensions: 15″W x 23.75″H x 12″D
Model 61010 - Dimensions: 30″W x 23.75″H x 12″D
Model 61011 - Dimensions: 24″W x 30″H x 12″D
Marco mobile casegoods give you total flexibility in the classroom with the appearance of built-in cabinetry. Our cabinets are built on concealed casters, internal adjustable levelers and lock together with cap nuts. With a wide array of cabinet configurations, we ensure all of your storage and organizational needs are met, and are built with our customers need for flexibility at top of mind.
• Cabinets are built with steel tubing for long lasting durability
• Thermofused Melamine Construction
• Compartment shelves are 1" thick to reduce the risk of sagging
• 3MM PVC Edge Banding
• 10-year warranty
Educational minded furniture for storage and transport of learning and building materials. Great for moving projects between classrooms and labs. The durable storage trays slide with ease and tilt to hold position for easy access to materials.
Features
Makerspace 3D Printer Cart and Makerspace Mobile Cubbie Storage shown in gallery.
Educational minded furniture for mobile instruction providing storage and a work surface. Riser provides elevated platform for instructor with dry erase surface for jotting down ideas and notes. Comes with power hub for all electronic devices, adjustable shelving space for larger items, clear trays for organized storage and large tray for hanging file storage.
Features
Teacher's Mobile Workstation with adjustable shelves only, Klean-Kart hand cleaning station, and Lectern Cart shown in gallery
Our new 12-Cubbie Storage units feature large cubbies for organizing backpacks or learning materials with room to spare. A great solution to any classroom needing improved organizational storage. Available with or without casters.
Features
3/4" thick particleboard substrate with thermally-fused laminate surface
3mm PVC edge
3" heavy-duty casters available with mobile units
UL GREENGUARD GOLD certified
Thermofused melamine laminates offer durability on the outside as well as the inside of our cabinets. An important added feature of our line is our steel tubes under the front and back of every shelf. The steel tubes spanning the width of the cabinet, along with our proprietary Marblock construction allows our Band-Stor cabinets to handle heavier loads than any cabinet in the market.All edges are covered with 3mm PVC edge banding. Inside the cabinet are 3/4" shelves wrapped with a polyethylene liner and caps for a long lasting durable shelf.
A higher level of conducting made possible by Band-Stor's heavy-duty and versatile Conductor Podiums. The podiums have a strong, durable base construction with a carpeted surface for quiet performance and the molded feet provide protection for any floor surface. Recessed wheels allow for easy transportation from storage to use.
Features:
Features:
Features:
• Sides, tops, bottoms, and partitions are 3/4"thick, 45#particleboard with thermofused laminate finish applied to both sides.
• Back panels are 5/8" thick, 45# particleboard with thermofused laminate finish applied to both sides.
• 3mm PVC edge banding is applied with hot melt glue to all visible edges.
• UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818
• Shelves are constructed of thermofused composite wood
• Shelf spacing is 1-1/2" and shelves adj. to 3" in 1/2"increments for choral and band orchestra.
• Durable, smooth-rolling swivel casters let you take your sheet music anywhere.
• All folio cabs come with labeling strips.
Optional Doors:
• Laminate: 3/4" thick 45# particleboard with thermofused melamine finish applied to both sides. All edges covered with machine applied 3mm PVC edge banding with hot melt glue
• Optional locks available for doors.
Features:
GREENGUARD Gold Certification (formerly known as GREENGUARD Children & Schools Certification) offers stricter certification criteria, considers safety factors to account for sensitive individuals (such as children and the elderly), and ensures that a product is acceptable for use in environments such as schools and healthcare facilities. It is referenced by both The Collaborative for High Performance Schools (CHPS) and the Leadership in Energy and Environmental Design (LEED) Building Rating System.