The Marking Services, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Marking Services, Inc.
CONTENT
Marking Services, Inc.
CONTENT
MS-900 Adhesive image

MS-900 Adhesive

Marking Services Inc. offers MS-900 self-adhesive markers as an economical and easy way to mark pipes and equipment. Our self-adhesive pipe markers are made from durable vinyl material suitable for indoor or outdoor line marking identification and system color coding. Why spend hours fiddling with tape and typing each system into a small label maker to print markers one at a time? MS-900 markers comply with ASME (ANSI) standards, have an industrial grade adhesive and are easy to install. Simply clean and dry the pipe, remove the marker from the paper coated backing and place in the desired location. Sell Sheet
Rated 5 based on 1 product reviews
MS-970 Coiled Plastic Markers image

MS-970 Coiled Plastic Markers

Marking Services Incorporated (MSI) offers MS-970 coiled pipe markers, the fastest and easiest method for installation of pipe markers. MS-970 coiled plastic pipe markers are designed to identify piping in a wide variety of environments, especially in applications where the pipe surface is rough, oily, wet or rusty. They stay in place on pipes due to the memory of the coiling process, and therefore do not rely on adhesives. Complies with ASME A13.1 "Scheme for the Identification of Piping Systems" with regard to color, letter height and marker size. For best performance use indoors and where high heat and harsh chemicals are not present No preparation of the pipe surface is required for application, so installMSI MS-970 pipe markers have a coiled construction that quickly snaps around pipeation time is reduced. These markers wrap completely around the pipe [up to 6" diameter]. For 6" diameter and larger pipe, a nylon strap-on version is provided. Flow direction arrows are included on all markers. Legends are subsurface printed to protect them from environmental deterioration. Sell Sheet
Rated 5 based on 1 product reviews
MS-995 High Temperature Stainless Steel Pipe Marker image

MS-995 High Temperature Stainless Steel Pipe Marker

Marking Services (MSI) MS-995 stainless steel markers are for use on piping that has a surface temperature range from 250'° F to 350'° F. Markers consist of MS-995 label applied to a flat stainless steel carrier Stand-off brackets hold the printed pipe marker away from the heat of the pipe''s surface Special heat reducing spacers prevent the heat from affecting the printed legend Pipe markers come complete with two stainless steel brackets, spacers and two stainless steel straps ready for easy installation Sell Sheet
Rated 5 based on 1 product reviews
Self-Adhesive Ammonia Pipe Markers MS-900 With MS-1000 image

Self-Adhesive Ammonia Pipe Markers MS-900 With MS-1000

Now available in Safety Orange! For markers that need protection from UV fading and chemicals commonly used in process wash-downs, Marking Services, Inc. offers MS-900 Ammonia Refrigeration Pipe Markers with MS-1000 over-laminate. Adheres well to pipe and insulation with limited surface preparation Convenient scored arrow eliminates the need to determine flow direction at time of order Protective top layer provides ultra violet protection against sun fading and has excellent resistance to chemicals and liquors. Fast turn-around time with off-the-shelf delivery on standard legends Available in Yellow and Safety Orange per the revised IIAR Bulletin 114 Available in Spanish or French. Custom legends available, call for quote Sell Sheet
Rated 5 based on 1 product reviews
MS-900 Self-Adhesive Ammonia Refrigeration Pipe Markers image

MS-900 Self-Adhesive Ammonia Refrigeration Pipe Markers

Now available in Safety Orange per IIAR Bulletin 114! MS-900 Self Adhesive Ammonia Refrigeration Pipe Markers are ideal for indoor applications. In cold storage areas where pipe surface temperature is above 35° F Adheres well to pipe and insulation with limited surface preparation Fast turn-around time with off-the-shelf delivery on standard legends Convenient scored arrow eliminates the need to determine flow direction at time of order Sell Sheet
Rated 5 based on 1 product reviews
Laser Etched Stainless Steel Equipment Tags image

Laser Etched Stainless Steel Equipment Tags

Marking Services Inc. laser etched stainless steel equipment tags are designed to withstand chemical cleanings, high temperatures, and corrosive or caustic substances. These equipment tags are designed for use in: Food processing plants, Refineries, Petro-chemical plants, Pharmaceutical companies, Power-generating stations. Standard tags, have round corners and two side holes for easy mounting Text blackened for better visibility MSI laser etched stainless steel equipment tags are ideal for: Equipment subject to frequent washdowns or chemical cleanings Nameplates on machinery that runs continually at high temperatures Valve or instruments identification in highly corrosive or caustic environments Sell Sheet
Rated 5 based on 1 product reviews
Stainless Steel Valve Tags and Fasteners image

Stainless Steel Valve Tags and Fasteners

MSI stainless steel valve tags provide maximum resistance to the effects of weathering and chemicals. For identifying valves, equipment or instrumentation Can be used to identify fugitive emission points for environmental inspections For additional sizes or longer legends, see Laser Etched Stainless Steel Equipment Tags. Laser etched blackened text for better visibility Sell Sheet
Rated 5 based on 1 product reviews
Type 316 Stainless Steel Metal Valve Tags image

Type 316 Stainless Steel Metal Valve Tags

MSI stainless steel valve tags provide maximum resistance to the effects of weathering and chemicals. For identifying valves, equipment or instrumentation Can be used to identify fugitive emission points for environmental inspections For additional sizes or longer legends, see Laser Etched Stainless Steel Equipment Tags. Laser etched blackened text for better visibility Sell Sheet
Rated 5 based on 1 product reviews
Brass Valve Tags image

Brass Valve Tags

Marking Services offers brass valve tags for labeling valves and systems. 20 gauge brass tags are available from stock in 1 1/2A" and 2A" diameter and 1 1/2A" and 2A" square Each tag is stamped and black-filled with 1/4A" service indicator on the top line and 1/2A" numbers below Number sequences from 001 through 999 for all legends are available in stock Packaged in sets of 25 consecutive numbers Tags can be customized Sell Sheet
Rated 5 based on 1 product reviews
Anodized Aluminum Valve Tags image

Anodized Aluminum Valve Tags

Easy to read anodized aluminum valve tags from Marking Services, Inc. provide a highly visible contrast between the engraved legend and the colored background. Extremely durable, these .020A" tags can be used indoors and outdoors and are especially useful in environments with extreme heat or cold. Use to tag valves, instruments, small piping, cables or fugitive emission locations Available in 1 1/2A" and 2A" circles and squares, each with one 3/16A" mounting hole Background colors available: Green, Red, Blue, Gold, Black, Orange and Natural Standard engraved letter height is 1/4A" Sell Sheet
Rated 5 based on 1 product reviews