YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
MarShield - Div. of Mars Metal Co.
>
CAD
>
LEAD-LINED DECAY AND STORAGE CABINETS - MS-DSC
Collapse
MarShield - Div. of Mars Metal Co.
Radiation Shielding
CONTACT INFO
4140 Morris Dr.
Burlington
, ON, Canada
L7L 5L6
Toll Free:
800 381-5335
Phone:
905 637-3862
https://marshield.com
Request for information
MarShield - Div. of Mars Metal Co.
Contact Us / RFI
CONTENT
SOCIAL
LEAD-LINED DECAY AND STORAGE CABINETS - MS-DSC
MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:
DWG
view:
PDF
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
download:
DWG
view:
PDF