X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
MarShield - Div. of Mars Metal Co.
>
CAD
>
LEAD-LINED DECAY CABINETS - MS-DC
Collapse
Radiation Shielding
CONTACT INFO
4140 Morris Dr.
Burlington
, ON, Canada
L7L 5L6
Toll Free:
800 381-5335
Phone:
905 637-3862
https://marshield.com
Request for information
MarShield - Div. of Mars Metal Co.
Contact Us / RFI
CONTENT
SOCIAL
LEAD-LINED DECAY CABINETS - MS-DC
MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:
DWG
view:
PDF
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
download:
DWG
view:
PDF