MarShield - Div. of Mars Metal Co. > CAD > LEAD-LINED WASTE AND STORAGE CABINETS - MS-WSC
MarShield - Div. of Mars Metal Co.
MarShield - Div. of Mars Metal Co.
Radiation Shielding
CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for information MarShield - Div. of Mars Metal Co. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
download: view:
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view: