MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for informationMarShield - Div. of Mars Metal Co. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

Boron Filled Polyethylene Neutron Shielding, supplied by MarShield, is a lightweight, cost-effective neutron shielding solution to attenuate and absorb neutron radiation. Our borated polyethylene contains 5% (2% available on special order) boron content by weight. Used in the medical, nuclear, and industrial marketplaces borated polyethylene is ideal for medical vaults and doors, particle accelerators, hot cells, nuclear storage and transport containers, and nuclear detection systems.


Borated Polyethylene Information Sheet

Get a Quote


Rated 5 based on 1 product reviews

MarShield can provide high density concrete blocks up to 300 pounds per cubic foot. High density concrete gives a composite shield for both neutron and gamma radiation. We offer two sizes (6" and 4") of interlocking high density blocks that interlock on all four sides preventing radiation from streaming through. An optional solid paver or multiple cavity high density CMU blocks are also available.


High Density Concrete Information Sheet

Get A Quote

Rated 5 based on 1 product reviews

MarShield provides Sheet Lead with a consistent and high density manufactured from pure lead conforming to ASTM B-29, B-749 and Federal QQ-L-201F, QQ-L-171E. Rolls in 1/32'", 1/16'", 1/8'", and 1/4" thicknesses in stock in a variety of sizes.


Sheet Lead Information
Sheet Lead Installation
Get A Quote


Rated 5 based on 1 product reviews

(Also referred to as Lead Lined Sheetrock, Gyproc, Wallboard or Lead Lined Gypsum Board) Purpose: MarShield's drywall is laminated with sheet lead in order to cover necessary surfaces or walls in a room requiring radiation shielding. It is affixed to surfaces or walls ensuring a continuous layer of sheet lead under the drywall to a specified height. Standard drywall panels are available in 48″ widths with 96″ or 120″ lengths. It is available in 1/2″ to 5/8″ thickness with a lead thickness of 1/32″ to 1/8″ maximum thickness. For lead thicknesses that exceed 1/8'" please refer to our lead lined plywood.


Lead Drywall Information Sheet

Get A Quote



Rated 5 based on 1 product reviews

MarShield's plywood is laminated with sheet lead to cover necessary surfaces or walls in a room requiring radiation shielding. It is affixed to surfaces or walls ensuring a continuous layer of sheet lead, under the plywood, to a specified height. The Plywood is available in 5/8'" to 3/4'" in thickness with a lead thickness of 1/16'" no less to 1/2″ maximum thickness.


Lead Lined Plywood Information Sheet

Get A Quote


Rated 5 based on 1 product reviews

MarShield carries a variety of sizes and thicknesses of lead glass that is excellent in providing radiation shielding. The material is usually placed into a lead-lined frame built into a wall or door. Lead glass is used extensively in x-ray rooms, operating theaters, radiation therapy rooms, dental clinics, veterinary clinics, laboratories and for materials testing.

 

Radiation Shielding Lead Glass Information Sheet
Get a Quote
 

Rated 5 based on 1 product reviews

MarShield''s LX-57B x-ray shielding lead glass provides excellent radiation shielding, superb visual clarity, high light transmission and does not discolour due to radiation. The hard, polished surfaces have excellent scratch resistance. LX-57B is available in thicknesses of 7mm, 9mm, 14mm, and 17mm.


Get A Quote


Rated 5 based on 1 product reviews

MarShield''s Saf-T-Lite Radiation Protector glass comprises LX-57B lead glass, an interlayer, and float glass in a laminated sandwich to create a durable, shatter-resistant alternative to lead acrylic/plastic.


Get A Quote


Rated 5 based on 1 product reviews

MarShield''s Pro-GR radiation shielding glass is made of glass materials having a lead oxide content rate of roughly 70% that is equivalent to ultra-high lead content block glass for nuclear power facilities. Pro-GR has a radiation shielding capability higher than that of conventional LX-57B lead glass. It is commonly used to shield gamma rays (0.511 MeV) in PET facilities.


Get A Quote


Rated 5 based on 1 product reviews

LX Premium has a multilayer structure, manufactured by inserting LX-57B high-lead glass between panels of protective sheet glass. This results in a glass surface that will not stain or discolour, even in contact with chemicals or if it is wiped with a wet cloth.


Get A Quote


Rated 5 based on 1 product reviews

These modular barriers and window panes provide the correct degree of radiation protection needed, while offering a distortion free panoramic viewing of the patient and equipment. These window panes are available in lead equivalencies from 0.5 mm to 1.5 mm mounted in a durable, sturdy and lightweight lead-lined bottom panel with 1.5 mm lead equivalency. These booths can be fabricated into large continuous window panes-up to 6 x 8 feet or larger on special requests. Our booths are extremely easy to install in a very short and safe time frame.


Modular Booth/Walls Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

MarShield offers Straight type lead bricks are used for radiation shielding when interlocking bricks will not suit your application. They can be cut on site in any direction without the fear of losing the interlocking capability. A Double row stacked behind the first in a staggered pattern can combat the loss of radiation commonly known to happen through the first row gaps.


Lead Bricks Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

MarShield offers interlocking Chevron style type lead bricks. These lead bricks can be easily erected, modified, disassemble and relocated in the field to create protective walls systems and cells to suit your application. The interlocking provides radiation leakage protection and a more stable and sturdier wall system aiding in the prevention of the wall toppling over. Lead-Lined Doors and Frames.


Lead Bricks Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

MarShield's custom x-ray rooms are built to suit your individual application, based on architectural specs or a custom concept we help you create. With our manufactured lead panels, doors and windows we are able to design and construct the entire package. Constructed from durable solid lead-lined panels with a solid steel frame our x-ray rooms offer a quick, clean solution for fluoroscopy rooms, CT Rooms, etc.


X-ray Rooms Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

MarShield manufactures standard and custom-designed radiation shielding barrier as portable or stationary units to your exact specifications. All models can be made with one full length solid opaque panel or a full length safety lead glass view panel.


Radiation Shielding Barriers Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

Excellent for patient protection during diagnostic procedures such as erect chest and cervical spine. Includes a durable nylon covered 0.5mm (1.0 mm optional) lead equivalency shield. Adjustable height: 36″ '- 60″. Rolls on a sturdy star-leg aluminum base for extra stability and easy movement. Shield is available in three sizes and covered in a Royal Blue Nylon.


Radiation Shielding Barriers Information Sheet
Get a Quote

Rated 5 based on 1 product reviews

The adjustable height shield is made of lead vinyl with .5mm lead protection and attractively covered on both sides. Complete with beige anti-microbial weblon covering and chrome frame mounted on 4 swivel casters. Size: 24" (60cm) wide and adjustable with a minimum height of 33" (84cm) to a maximum height of 48" (122cm) and a maximum height of 48"(122cm).


Get a Quote



Rated 5 based on 1 product reviews

Shot is commonly used for shielding in where cracks and voids exist. They are convenient for sealing unexpected radiation leaks around pipes, cracks, crevices and other unforeseen situations.


Lead Shot Information Sheet
Get A Quote


Rated 5 based on 1 product reviews

Mars Metal's specialized services include in house Precision 3D and CNC Machining of lead lead plates and parts utilizing state of the art equipment and the latest CAD-CAM software. We produce custom lead precision machined parts for the Medical, Communications and Aerospace industries - including guidance systems, RDT security, satellite systems and all aspects of Government defense. We Provide tight tolerance custom machining to your specifications, a quality management system that is certified to both ISO 9001:2008 and CSA N299.3-16 plus an in house Design Assist Team to support any of your machining requirements and prototype development. We have a large stock of over 300 tons of sheet lead, plate and ingots for immediate processing and custom cast shapes ready to machine.


Get A Quote


Rated 5 based on 1 product reviews

Mars Metal Company, Specialty Casting Division, has a wealth of experience in turning your custom casting requirements into reality. We have the capability of producing high precision castings to nuclear quality specifications to achieve the maximum density possible from a lead casting. We can produce custom, one-off's and production runs in any quantity you desire from less than one pound to continuous pours in excess of 150,000 LBS. For complicated projects we are able to supply pattern making capabilities and mold making so you can get the exact shape and weight that you require. We can supply machined all over parts in one-off's and production runs and, if requested, we can provide finished parts painted to your specifications.


Get A Quote


Rated 5 based on 1 product reviews