Solid Plastic (HDPE) Toilet Partitions

Solid Plastic partitions are manufactured of high density polyethylene (HDPE) resins with homogenous color throughout and smooth, machined edges. The aluminum heat sink strip at bottom edges of doors and panels is a standard construction feature.
Rated 5 based on 1 product reviews

Black-Core Phenolic Toilet Partitions

Black-Core Phenolic partitions are decoratively faced on both sides of a resin-impregnated kraft paper core. The surface and core sheets are fused at high temperature and pressure. In addition to strength and serviceability, a wide range of colors provides limitless design flexibility.
Rated 5 based on 1 product reviews

Powder-Coated Steel Toilet Partitions

ASI Accurate Partitions pioneered the use of powder coated steel toilet partitions which have become the standard for durable quality at an affordable price. The finish is resistant to wear, fading and scuffing. It is easily cleaned with a mild soap solution and wiped dry.
Rated 5 based on 1 product reviews

Stainless Steel Toilet Partitions

ASI Accurate Partitions stainless steel toilet partitions are virtually indestructible and retain their gleaming beauty indefinitely. These units combine the strength of #304 stainless steel with a #4 satin finish or textured finish, formed and bonded to a honeycomb core. The face sheets are held rigid and permanently in place by an interlocking strip welded at each corner.
Rated 5 based on 1 product reviews

Plastic Laminate Toilet Partitions

Introducing the new Plastic Laminate Partitions with Moisture Guard™ Edge Banding. Our Moisture Guard™ Edge Banding fuses with the substrate creating a seamless beveled profile that eliminates any unsightly black lines that appear in standard Plastic Laminate.
Rated 5 based on 1 product reviews