The CURVE System™ Diffusors, Absorbers, and Corner Traps simplify the creation of natural-sounding, professionally-accurate acoustic spacesProduct Features: Diffusor reduces narrow reflections and frequency-dependent modes; eliminates parallel-surface flutter echos; includes MLV membrane bass trap Absorber evenly absorbs frequencies from 200-20,000kHz Corner trap reduces low-frequency corner room modes Diffusor and Corner Trap act as diaphragmatic low-mid-frequency absorbers No fiberglass or foam - uses safe "green" absorbent lining (recycled cotton) Affordable & easy to install - mounting cleats and hardware included Diffusor does not exhibit phase-grating (quadratic-residue) diffusor artifacts - no phase or frequency distortion, no high-frequency limitations Professionally attractive, with many fabric, color, and finish options 42" length allows vertical stacking and alternating vertical/horizontal orientation on walls and ceilings; alternating different widths avoids comb filtering artifacts APPLICATIONS:Wherever sound is important - recording, overdubbing & mixing studios; home theaters & music rooms; broadcast booths & control rooms; video studios & post-production suites; film stages & Foley/FX studios; churches; offices; meeting, conferencce & board rooms; rehearsal & performance spaces; concert halls; nightclubs; retail stores; bars & restaurants; coffee shops; classrooms & gymnasiums; museums & galleries.
Rated 5 based on
1 product reviews