The Acudor AS-9000 is a fully gasketed access door, designed for use in walls and ceilings. The formed door panel, with a concealed hinge, and closed cell neoprene gasket, provides for a tight fit. Most popular in stainless steel, with a #4 satin polish, this door is also available in prime coated steel. This door is commonly used in clean rooms, laboratories, operating rooms, etc.
Rated 5 based on
1 product reviews