The Advance Lifts, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Advance Lifts, Inc.
CONTENT
Top of Ground (Instant Docks) image

Top of Ground (Instant Docks) - Series 1000

These are Instant Docks that simply require positioning and plugging into a power receptacle and they are ready to go to work. They were designed for use with light equipment such as hand carts, 4 wheels carts and pallet jacks.
Rated 5 based on 1 product reviews
Top of Ground Dock Lifts image

Top of Ground Dock Lifts - Series 6000

These are Instant Docks that simply require lagging into position and plugging into a power receptacle and they are ready to go to work. No pit work is required.
Rated 5 based on 1 product reviews
Truck Levelers - Pit Mounted image

Truck Levelers - Pit Mounted - TL-415, TL-420

These truck levelers have the cylinders mounted completely out of the way beneath the platform. The travel on these units is typically divided with 18" up travel and 18" down travel, but the pit profile can be changed to provide other travel combinations.
Rated 5 based on 1 product reviews
Truck Levelers - Top of Ground image

Truck Levelers - Top of Ground - TL-515, TL-520

These truck levelers have the cylinders straddling the platform. The units sit on top of the ground or in very shallow pits so they do not offer any down travel. In order to achieve the equivalent of down travel, some applications create a down slope from the hinge point of the leveler to the dock face, so that a truck bed lowers as it approaches the dock face when the truck leveler is fully lowered. These units are also mounted on perfectly level driveways.
Rated 5 based on 1 product reviews
Rail Transfer Bridges image

Rail Transfer Bridges

Reduce travel time in your plant with a Rail Transfer Bridge that connects docks that are separated by a rail spur. Raise the bridge for train traffic and lower it for fork truck traffic. These bridges can pay for themselves in no time. They are available in single spans or double spans for double rail tracks.
Rated 5 based on 1 product reviews
Big Friggin Series Lift Tables image

Big Friggin Series Lift Tables - BFL Series

The BFL series lifts were designed for the high travel applications that also require large platforms. These lifts are designed to move mulitple pallets or large loads up a floor level or to high mezzanines. These big lifts are all built with tubular steel legs to maximize the rigidity of the unit and to keep the weight down.
Rated 5 based on 1 product reviews
Multi Stage Series Lift Tables image

Multi Stage Series Lift Tables - MSL Series

The MSL Series lifts were designed for the higher travel applications that require shorter platform lengths than would be available with a single scissor design. The lighter capacity units are built with solid steel legs for more compact design and greater cost savings, while the higher capacity units are built with structural tubing legs for greater rigidity, lighter weight and optimum cost savings.
Rated 5 based on 1 product reviews
High Cycle Lifts Tables image

High Cycle Lifts Tables - HC Series

These lifts were designed for automated machine feeding or off loading applications that will accumulate cycles very quickly. Standard lift speeds start out twice as fast as our P series units and can be modified to customer needs approaching the 40 feet per minute speed of our UHC lifts. This high cycle unit is a clean and simple design, but it is still feature rich and unmatched by any competitor.
Rated 5 based on 1 product reviews
Ultra High Cycle Lift Tables image

Ultra High Cycle Lift Tables - UHC Series

When heavy loads need to be moved quickly, precisely and with consistent repeatability and/or a lift is expected to operate in an application which will exceed millions of cycles, an ultra high cycle lift should be considered. With the rigid structure of our UHC lift, very accurate positioning can be obtained with a standard positioning accuracy of +/- 1/4" and an optional positioning accuracy of +/- .030". Our Ultra High Cycle lifts offer not only accuracy and durability, but lower maintenance costs, less down time, reduced or eliminated lift replacement costs and flexible installation requirements which all add up to greater value in demanding applications.
Rated 5 based on 1 product reviews
Single Scissor Lifts image

Single Scissor Lifts - P Series

The P-Series lifts are our most popular series as they fit a wide array of manufacturing applications.
Rated 5 based on 1 product reviews
Single Scissor Lifts image

Single Scissor Lifts - PDW Series

When you need an extra wide platform or plan to move heavy loads over the end of the lift, this Double Wide lift is the choice. A second set of legs are added to give you the extra strength you need. This unit is equipped with our patented "Platform Centering Device" which provides smooth operation throughout the entire travel range.
Rated 5 based on 1 product reviews
Double Long Lift Tables image

Double Long Lift Tables - PDL Series

This Double Long lift table is made to handle those especially long loads that you may have to deal with. The double legs on this model provides extra stability to ensure smooth, safe and efficient operation. 5000# to 12000# - 24" to 36" travel Platforms 74″ - 192″ long
Rated 5 based on 1 product reviews
Heavy Duty Lift Tables  image

Heavy Duty Lift Tables - HD Series

The Heavy Duty lift table is designed for those really tough jobs where you must handle tons of material. This 8,000 lb. capacity Heavy Duty lift table has 24 In. travel height, for your specific job.
Rated 5 based on 1 product reviews
Scissor Lifts image

Scissor Lifts - Super Duty & Jumbo Series (SD, JSL)

Super Duty lifts combine heavy capacities with large platforms which let you handle a host of rugged lifting jobs. This 5,000 lb. capacity unit has 58" of travel. Like all super duty lifts, it's external power unit assures you of years of trouble-free service, even under the harshest conditions.
Rated 5 based on 1 product reviews
Air Spring Actuated Lift  image

Air Spring Actuated Lift - AT Series

The air spring actuated lift tables offer several advantages and disadvantages when compared to hydraulic cylinder actuated lifts. The chief advantage of air spring tables is low cost. Other advantages include the fact that there are no hydraulic systems that can leak and no electrical requirements for operation. They are simply hooked up to the shop air system. The chief disadvantage to these units is the springiness of the units at any intermediate position between full up and full down. If the intermediate position springiness is a problem for an application, there are two ways to solve this problem. First the water glycol option can be chosen so that the air spring is filled with a column of water glycol. This eliminates more than 90% of the springiness. The other option is to select an electric hydraulic lift and apply the air motor option. This allows the lift to be operated on an air supply, but the lift is actuated by hydraulic cylinders that eliminate springiness.
Rated 5 based on 1 product reviews
Foot Pump Tables image

Foot Pump Tables

These are simple foot pump action work tables.
Rated 5 based on 1 product reviews
Standard Duty Turntables image

Standard Duty Turntables - TM, TML, TPL & TPH Series

Turntables are used for positioning jobs where heavy duty loads must be rotated on a regular basis. There are two basic types of standard duty turntables, non-powered and powered. Turntables are available in low profile and high profile configurations.
Rated 5 based on 1 product reviews
Heavy Duty Ring Bearing Turntables image

Heavy Duty Ring Bearing Turntables - HDTM & HDTP

This large non-powered turn table is for those big positioning jobs where heavy loads must be rotated on a regular basis. This turn table has a capacity up to 7,000 lbs. and a platform size of 4 feet by 4 feet.
Rated 5 based on 1 product reviews
Lift & Turn image

Lift & Turn - PM Series, PP Series

These units are optimized lift and turn units unsed where the lifting and turning functions must be done independently.
Rated 5 based on 1 product reviews
Lift & Turn Tables image

Lift & Turn Tables - ATR Air Series

These units are designed to operate on shop air with no need for electricity. Each model has been optimized for minimum weight and maximum value.
Rated 5 based on 1 product reviews
Bin Tilters image

Bin Tilters - BT

These units are designed to reduce reaching and bending into parts containers. There are models suitable for palletized loads, carts and stacker bins.
Rated 5 based on 1 product reviews
Electric Tilters image

Electric Tilters - TT

The electric hydraulic tilters are used in workstation applications to eliminate bending and stretching. The tilters tip containers to the workers, reducing fatigue and back injuries.
Rated 5 based on 1 product reviews
Air Operted Tilters image

Air Operted Tilters - ATI

The air operated tilters offer the advantage of requiring no electrical connections. They operate on shop air with a minimum of 60 psi. The angle of tilt may increase as the load is decreased, which automatically rotates the bin toward the operator as it is unloaded.
Rated 5 based on 1 product reviews
Upenders image

Upenders - UE

These units are tilters that tilt a full ninety (90) degrees. It is common to equip one platform with a "V" cradle to hold coils or rolls. When this is done we leave a gap of 6", or whatever the customer specifies, to accommodate a pallet at the bottom face of the coil or roll. The upender is the called a roll "palletizer" or "depalletizer". Lifts have been mounted on one of the platforms and so have turntables. If a turntable is mounted, it usually has to be mounted on slides so that it can be pulled away from the adjacent perpendicular face in order to turn a square cornered load.
Rated 5 based on 1 product reviews
Lift & Tilt Combination Series image

Lift & Tilt Combination Series - PT Series

These lift and tilt units are optimized combination designs that are used where the lifting and tilting functions must be done independently.
Rated 5 based on 1 product reviews
Air Operated Lift & Tilt Series image

Air Operated Lift & Tilt Series - ATT

These units are designed to operate on shop air with no need for electricity. Each model has been optimized for minimum weight and maximum value.
Rated 5 based on 1 product reviews
Standard Dumpers image

Standard Dumpers - DP Series

With its 2,000 lb. capacity and 36'" dump height this dumper can handle the heavier loads you must deal with. This heavy duty industrial dumper rotates 135 degrees to facilitate dumping of just about any material.
Rated 5 based on 1 product reviews
Heavy Duty Dumpers image

Heavy Duty Dumpers - HDDP Series

Applications that regularly exceed (6) cycles per hour and more than (1) shift per day require heavy duty dumpers. If the items being dumped act like a sticky commodity that requires frequent jogging to maintain flow, then heavy duty dumpers are needed. These units are equipped with continuous duty motors and the robust design features extra rugged structural members. Thes units are ideal for tough applications.
Rated 5 based on 1 product reviews
High Reach Dumpers image

High Reach Dumpers - HRDP Series

These units have been designed for applications that require lifting a container to a high elevation and then dumping it. They safely accomplish the function of lifting and dumping in one compact unit. Applications for these units include grinders and other processing equipment with high in-feed locations. High reach dumpers can eliminate the need for long power conveyors and mezzanines serviced by lift systems.
Rated 5 based on 1 product reviews
Drum Crushers image

Drum Crushers

The Drum Crusher is intended for indoor use only. You simply load the drum, close the door and press the down button. The cycle is automatic. When the drum is crushed, the cylinder returns to the retracted position. For safety, all cylinder movement stops whenever the door is opened or the emergency stop button is pressed.
Rated 5 based on 1 product reviews