Advanced Equipment Corp.
CONTENT
Advanced Equipment Corp.
CONTENT

Operable Wall Panels - ALPHA®

The all welded, all steel construction with heavy steel (16 or 14 gauge) faces robotically fusion welded every 8 inches to perimeter frame members - gives you the best obtainable rigidity, life expectancy, low maintenance, and ease of operation.

All of this performance, at competitive cost.

One piece panels to 60 feet high. Panel widths to 60 inches.

Ten year limited panel warranty.

The BEST in guaranteed sound stopping. STC to 54, field tested
NIC 40 (ASTM E 336-16) - on your job, if specified. Available acoustically absorptive NRC 0.65.

Alpha - for highly repetitive use or severe service.

Qualifies for LEED Credit MR 4.1 & MR 4.2

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Operable Wall Panels - SIGMA®

The cost-effective version of our ALPHA series panels. All welded steel construction with face sheet thickness ranging from 20 ga. to 16 ga. depending on desired STC. Faces are robotically fusion welded to same frame members as supplied with ALPHA "S" Panel.

One piece panels to 35 feet high. Panel width to 54 inches.

5 year limited warranty.

STC to 51, NIC to 40 E 336-16 

Sigma - The cost effective solution to durability.

Qualifies for LEED Credit MR 4.1 & MR 4.2

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Operable Wall Panels - GAMMA

AEC's most cost effective panel construction. Panel face sheets are gypsum board or partical board. Structural aluminum frame members are mechanical fastened and encapsulate the panel face. Face sheets are field replaceable. Panel is not suitable for electric operation.

 

1/2" fiberboard 1/2" backer board.
 

One piece panels to 12' ft heigh. Maximum panel height is 16' ft. Panels exceeding 12' ft high have horizontal splice joint. Maximum panel width is 48" inches. 


STC from 45 to 50, NIC to 38 E-336


Gamma - An economical solution to your space division needs. 

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Operable Wall Tracks - Supertrack

The tracks manufactured by Advanced Equipment and furnished, installed, and serviced by our Local Representatives, are identified as 9 Types. Each Type is unique to it's own weight capacity.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Micro Processor Controlled Electric Operation - VISION®

Ask for a Vision Brochure
  • Micro Processor Control for smooth, quiet function
  • Co-planar Panel Alignment to blend with adjacent surfaces
  • Rugged steel panels and track for long life, low maintenance
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Tube Steel and Glass Manual or Electric Operation

Glass Operable Wall by Advanced Equipment.


•Welded Tube Steel Frame.
• Single or Double Glazed.
• Manual or Electric Operation.
• Panel Height: 30' Max.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Curved Wall Panels - Manual and Electric Operation

Curved operable walls by Advanced Equipment.


• Curved Panels.
• Curved Track.
• Manual or Electric Operation.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Recycled Content by Construction Type

Rated 5 based on 1 product reviews

Acoustic Performance

ADVANCED EQUIPMENT CORPORATION offers operable walls in a wide range of panel constructions. Each type of panel has been sound tested for STC value by a licensed acoustical engineer in an independent acoustical laboratory. AEC has established minimum NIC values which one can expect to achieve for each type of panel should the operable walls be field sound tested and providing that the surrounding building construction is compatible with the specified rating.
Rated 5 based on 1 product reviews

Field Sound Testing - NIC Values by Panel Type

NIC values are based on ASTM E336-97.
Rated 5 based on 1 product reviews

Operable Wall Configurations

Typical panel groups and operations
Rated 5 based on 1 product reviews

Design Support

Rated 5 based on 1 product reviews