Advanced Insulation Concepts Inc.
CONTENT
Advanced Insulation Concepts Inc.
CONTENT

Insulating Panels - ISOWALL

ISOWALL brand insulating panels are stressed skin sandwich panels consisting of steel, aluminum, or composite facings permanently bonded to a plastic foam core with a heat polymerizing adhesive. The panels are produced on a continuous, integrated production line which performs roll forming, core shaping, laminating, and sizing functions. This state of the art line, developed by AIC, insures a high standard of appearance and quality.


Rated 5 based on 1 product reviews
CAD SPECS

Fire Rated Panels - INSULROCK

INSULROCK® brand insulating panels are stressed skin sandwich panels consisting of steel, aluminum, or fiberglass reinforced polyester facings permanently bonded to a ConRock™ brand structural mineral fiber core with a heat polymerizing adhesive.


INSULROCK® panels look like ISOWALL™ brand insulating panels and can have similar facings and joint treatment so they can be used together when appropriate. The difference is the core. INSULROCK® has an inorganic core consisting of fibers of volcanic rock. INSULROCK® panels have achieved up to a Three Hour Fire Resistance Rating when tested by ASTM E119 (UL263).


Unlike plastic foams such as expanded polystyrene, polyurethane foam, or cellular modified isocyanurate to polyisocyanurate, ConRock does not burn. In fact, mineral wool is often used for fire protection of steel. An INSULROCK®
panel with steel or aluminum facings is almost entirely inorganic. The only organic materials in a typical wall assembly are a small amount of binder in the mineral wool, the panel laminating adhesive, and any joint sealant used.


Rated 5 based on 1 product reviews
CAD SPECS

Cold Storage Doors - REGENT

Swing Doors - Clean, easy opening for pedestrian opening and emerging exits.


Single Horizontal Sliding Doors - Versatile workhorse for Cooler, Freezer and Processing Areas


Bi-parting Doors - Time tested design that is the right choice when space won't allow the use of a Single Sliding Door.

Vertical Lift Doors - Single piece design provides superior performance for refrigerated dock and applications with no side sliding space.


Specialty Doors


Rated 5 based on 1 product reviews
SPECS CATALOGS

Lifting Equipment - OKTOPUS

Distributors of specialized panel handling equipment for installing interior and exterior wall panels, roof panels, suspended ceiling panels, doors, and plate glass windows.


OKTOPUS
brand panel lifters attach to the panel facing with suction plates. Then the panel can be lifted and installed. The OKTOPUS and its associated crane or forklift do the heavy work.


OKTOPUS KI used with a forklift or telescoping forklift is excellent for installing interior partitions and exterior walls.


OKTOPUS KA
used with a crane is excellent for installing both roof panels and wall panels.


OKTOPUS GV
used with telescoping forklift capable of rotating is made to order for large exterior wall projects.






Rated 5 based on 1 product reviews