AGC Glass North America
CONTENT

Ultra-transparent Low-Iron Glass - Clearvision™

Ultra-transparent Clearvision is ideal for commercial interior, residential, and specialty applications. With a visible light transmission of 92% at 3mm, Clearvision floods interior spaces with light and provides outstanding visibility for a range of applications, including frameless and heavy glass shower enclosures, custom table tops, shelving, display cases and more.
Rated 5 based on 1 product reviews

Solar Control Low-e - Energy Select® 23

Energy Select 23 is a high performance triple-silver low-e coating on a clear glass substrate that delivers a highly desirable neutral aesthetic, with a bluer reflected color. The combination of a 0.23 solar heat gain coefficient (SHGC) and a 50% visible light transmittance (VLT) makes this an ideal solution for commercial applications in the hotter climate regions. Energy Select 23 keeps more heat out, while letting natural light in to achieve greater indoor comfort and energy savings.
Rated 5 based on 1 product reviews

Solar Control Low-e Tinted Glass - Energy Select® 25

Energy Select 25 combines the benefits of a low-e glass and the visual appeal and solar control of the Solarshield® tinted glass options, achieving SHGC performance as low as 0.25 using Pure Grey with the coating on the #2 surface. Available in Pure Grey, Pure Bronze, Meadow Green and Forest Green, Energy Select 25 blocks solar energy up to 82%, while providing a 0.25 winter U-value. In a triple-glazed application with the addition of Energy Select 63 on surface #5, Energy Select 25 offers winter U-values as low as 0.12. These spectrally selective glass options provide architects with the ability to select the aesthetics desired, and PERFORMANCE required, resulting in a beautiful and energy-efficient design for each project.
Rated 5 based on 1 product reviews

Solar Control Low-e Glass - Energy Select® 28

Energy Select 28 is a premium low-e glass, offering maximum performance to meet the most stringent energy code requirements. Energy Select 28 utilizes the coating on the #2 surface of the glass to provide a 0.28 SHGC, blocking 77% of the solar energy without sacrificing daylighting. Energy Select 28 has a visible light transmittance of 62% and 2.21 light-to-solar gain ratio.
Rated 5 based on 1 product reviews

Solar Control Low-e Neutral Reflective Glass - Energy Select® 31

With a solar heat gain coefficient of 0.31 and visible light transmittance of 62%, the high clarity and neutral appearance make Energy Select 31 a natural choice for commercial and mixed-use building applications'-meeting even the most stringent energy code requirements. Energy Select 31 provides exceptional performance for both warm and cold weather throughout North America, resulting in energy savings on both heating and cooling.
Rated 5 based on 1 product reviews

Solar Control Low-e Glass - Energy Select® 36

Energy Select 36 low-e glass is designed to block solar heat gain. This product provides energy efficiency, attractive neutral appearance and high light transmittance 63%, while blocking 69% of the solar energy. The 0.36 SHGC helps lower cooling costs and provides a superior 1.75 light to solar gain ratio. For colder regions where a low U-value is required, Energy Select 36 combined with Energy Select 63 on surface #5 results in a 0.12 U-value.
Rated 5 based on 1 product reviews

Solar Control Low-e Glass - Energy Select® 40

Energy Select 40 low-e glass blocks 66% of the solar energy with a 0.39 SHGC. The 69% visible light transmittance and low indoor reflectance of 12% delivers energy savings and high levels of natural light, resulting in a stunning neutral appearance. For applications requiring lower U-value, Energy Select 40 can be combined with Energy Select 63 in a triple glazed IGU.
Rated 5 based on 1 product reviews

Solar Control Low-e Glass - Energy Select® R42

Energy Select R42 is a neutral reflective low-e glass with moderate solar control'-0.42 SHGC and a high level of visible light 62%. With just the right amount of reflectivity to bring the glass to life, Energy Select R42 is the perfect choice for high-rise residential and architectural facades. This versatile product is the natural choice for regions where air conditioning is used most of the year, while still providing energy savings in cooler temperatures with a 0.25 winter U-value. Energy Select R42 can also be combined in a triple IGU with Energy Select 63 on the #5 surface, achieving a 0.13 U-value.
Rated 5 based on 1 product reviews

Passive Solar Low-e Glass - Energy Select® 63

Energy Select 63 is a neutral low-emissivity glass for use on the #2 or #3 surface, providing passive solar energy and a U-value performance of 0.26 if used with a Solarshield® tinted glass on the outboard lite. Utilized on the #2 and #4 surfaces of a triple insulating unit, the U-value can be lowered to 0.13. Energy Select 63 allows for solar gain and high levels of visible light 76%, supporting the need for energy-efficient daylighting.
Rated 5 based on 1 product reviews

Reflective Low-Emissivity Glass - Energy Select® R42

With its low SHGC and high reflectivity, Energy Select R42 from AGC is the perfect choice for high rise residential and architectural facades. As an outstanding solar blocker, Energy Select R42 is the natural choice for regions where air conditioning is used most of the year. To meet the high aesthetic needs of today's architects, Energy Select R42 offers excellent light transmission and an aesthetically neutral reflectance.
Rated 5 based on 1 product reviews

Solar Control Pyrolytic Low-e Glass - Energy Select® 73

Energy Select 73 is a pyrolytic low-emissivity glass that combines excellent year-round energy efficiency with hard-coat durability. Energy Select 73 saves energy costs by reflecting heat back into the room during colder months'-while also allowing free solar energy into interior spaces. During warmer months, Energy Select 73 reduces direct sunlight and blocks re-radiated solar heat.
Rated 5 based on 1 product reviews

Triple-Silver Low-E Coating on AGC Forest Green Float Tinted Glass - Energy Select® 20

Energy Select 20 combines the high performance of AGC's triple-silver low-e coating with an array of tinted glass substrates to yield the best solar heat gain coefficient available. With SHGC as low as .20 and a light-to-solar gain ratio of up to 2.02 (depending on the tint selected), this low-e glass is an obvious choice for climates where air-conditioning costs are a concern.
Rated 5 based on 1 product reviews

Low-e Coating - U4 - 4th Surface Technology™

U4 - 4th Surface Technology is a true game-changer for your insulating glass windows - improving your total window U-value performance by 0.04 or more without changing your manufacturing processes. Now you'll be able to exceed the new ENERGY STAR® standards and still maintain your competitive edge. It's all part of AGC's commitment to developing innovations that keep you ahead of the curve.
Rated 5 based on 1 product reviews

Solar-control glass with Thermal Insulation - Stopray®

Well-known as a top-class solar glazing globally, the Stopray range of soft coatings is designed for energy efficient commercial buildings in climate regions that demand high performance in solar control and thermal insulation, combined with a neutral aesthetic.
Rated 5 based on 1 product reviews

Reflective Glass - STOPSOL®

Stopsol is the most famous coated glass in the world - a brand recognized for its stunning aesthetics due to its combination of brilliant coatings and extended range of colored glass. This range of solar control hard-coated glass (type A following EN 1096) delivers good light and energy performances, ensuring the privacy and comfort of people inside the building while reducing air-conditioning costs due to its low solar factor.
Rated 5 based on 1 product reviews

Tinted Float Glass - Solarshield® Tinted

AGC's exclusive Solarshield product family offers high-quality tinted products for the commercial and residential markets, as well as the automotive sector. Available in an array of beautiful colors, these tinted glass solutions create an attractive exterior appearance while increasing air conditioning efficiency and comfort, reducing glare, and offering unobstructed views. Made using the float process, Solarshield tinted solutions offer perfectly flat, parallel surfaces and lend themselves to many processing options including single glazing, insulating glazing, tempering, and enameling.
Rated 5 based on 1 product reviews

Anti-Corrosion Glass - Luxclear® Protect

Luxclear® Protect is a coated glass product developed to protect the surface of the glass by preventing corrosion due to contaminants related to exposure to water, heat and high humidity. This anti-corrosion glass is ideal for shower and bath enclosures, but may be used in pool enclosures, greenhouses and other applications where exposure is a concern.
Rated 5 based on 1 product reviews

Patterned Glass - Imagin®

Imagin glass delicately balances translucency and privacy by featuring a design and texture on one (or both) sides of a clear glass sheet. Perfect for doors, shower enclosures, and partitions where privacy is desired, but without restricting the natural flow of light. Choose from an array of geometric or nature-inspired patterns available in a variety of thicknesses and sizes.
Rated 5 based on 1 product reviews

Acid-Etched Glass - Matelux®

With its high-quality acid-etched satin-finish, Matelux strikes the delicate balance between offering privacy while letting in light. Soft to the touch, this translucent glass also comes in a double-sided version, ideal for doors and room dividers. Professionally processed in large sheets to ensure uniformity and continuity results in a homogeneous grain and finish. What'''s more, it can be processed like regular float glass, making it the preferred material to add visual impact to both interior and exterior spaces.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Matelac® T

Matelac T back-painted float glass - available in 10 trending colors - is covered on one side with a high-quality paint to create a uniform satin-finish that can be used in exterior and interior applications while maintaining very little indoor emissions of VOCs. Matelac T allows fabricators to immediately cut and heat-treat at their processing plant to result in a true enameled glass. AGC strongly recommends that Matelac T products be processed by an AGC Qualified fabricator to ensure the superior quality of processed glass and eliminate any possible risks to the final customer. A complete list of Qualified Fabricators and their contact information is available by contacting your AGC architectural representative.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Lacobel® T

Float glass covered on one side with a high-quality back-paint that must be heat-treated, making Lacobel T a true enameled glass. Lacobel T is the first back-painted glass range that can be immediately cut and tempered by fabricators at their plant, simplifying the production process and accelerating the delivery times. Available in 10 trendsetting colors, this glass is strong, safe, and highly-resistant to heat, thermal shock, and UV, so it'''s suitable for use in interior and exterior applications. AGC strongly recommends that Lacobel T products should be processed by an AGC Qualified Fabricator. This will ensure superior quality of processed glass and eliminate any negative risks for final customer. Contact your AGC representative for a complete list of Qualified Fabricators.
Rated 5 based on 1 product reviews

Clear and Patterned Wired Glass

Regarded for its flame-retardant properties, this clear or patterned glass with an integrated metal wire mesh holds the glass in place in case of breakage. Ideal for decorative or architectural applications, this range of four products styles: diamond or square wire mesh design, and clear/polished or obscure patterned glass) is available in a thickness of 1/4" (6mm) and in a range of standard sizes. Wired glass may be used as a fire-rated product in limited applications. Wired glass should not be used in applications that require safety glazing.
Rated 5 based on 1 product reviews

Clear Float Glass

Clear float glass is a beautiful, versatile choice when specialty glass is not needed. Clear solutions from AGC offer a wealth of product benefits including outstanding clarity, excellent color neutrality, and high levels of visibility and light transmission. Versatility is the reason why Clear float glass is the glass of choice for applications in the construction, decoration, automotive, and high-tech sectors.
Rated 5 based on 1 product reviews

Ultra-transparent Low-Iron Glass - Clearvision™

Ultra-transparent Clearvision is ideal for commercial interior, residential, and specialty applications. With a visible light transmission of 92% at 3mm, Clearvision floods interior spaces with light and provides outstanding visibility for a range of applications, including frameless and heavy glass shower enclosures, custom table tops, shelving, display cases and more.
Rated 5 based on 1 product reviews

Anti-Corrosion Glass - Luxclear® Protect

Luxclear® Protect is a coated glass product developed to protect the surface of the glass by preventing corrosion due to contaminants related to exposure to water, heat and high humidity. This anti-corrosion glass is ideal for shower and bath enclosures, but may be used in pool enclosures, greenhouses and other applications where exposure is a concern.
Rated 5 based on 1 product reviews

Tinted Float Glass - Solarshield® Tinted

AGC's exclusive Solarshield product family offers high-quality tinted products for the commercial and residential markets, as well as the automotive sector. Available in an array of beautiful colors, these tinted glass solutions create an attractive exterior appearance while increasing air conditioning efficiency and comfort, reducing glare, and offering unobstructed views. Made using the float process, Solarshield tinted solutions offer perfectly flat, parallel surfaces and lend themselves to many processing options including single glazing, insulating glazing, tempering, and enameling.
Rated 5 based on 1 product reviews

Patterned Glass - Imagin®

Imagin glass delicately balances translucency and privacy by featuring a design and texture on one (or both) sides of a clear glass sheet. Perfect for doors, shower enclosures, and partitions where privacy is desired, but without restricting the natural flow of light. Choose from an array of geometric or nature-inspired patterns available in a variety of thicknesses and sizes.
Rated 5 based on 1 product reviews

Acid-Etched Glass - Matelux®

With its high-quality acid-etched satin-finish, Matelux strikes the delicate balance between offering privacy while letting in light. Soft to the touch, this translucent glass also comes in a double-sided version, ideal for doors and room dividers. Professionally processed in large sheets to ensure uniformity and continuity results in a homogeneous grain and finish. What'''s more, it can be processed like regular float glass, making it the preferred material to add visual impact to both interior and exterior spaces.
Rated 5 based on 1 product reviews

Acid-Etched Back-Painted Glass - Matelac™

Matelac is float glass covered on one side by high-quality paint and acid-etched on the other side. Available in 20 trendsetting colors, the satin look of Matelac combines seamlessly with its glossy alter ego, Lacobel, enabling designers to play with combinations shade-by-shade.
Rated 5 based on 1 product reviews

Premium Back-Painted Glass - Lacobel®

Lacobel is clear float glass covered on one side by high-quality paint. Available in 20 trendsetting colors, the Lacobel glossy back-painted glass range features an attractive palette of contemporary colors. The glossy look of Lacobel combines seamlessly with its satin-finish alter ego, Matelac.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Matelac™ T

Available in 10 trending colors, this back-painted float glass is covered on one side with a high-quality paint to create a uniform satin-finish that can be used in exterior and interior applications while maintaining very little indoor emissions of VOCs. Matelac T allows fabricators to immediately cut and heat-treat at their processing plant to result in a true enameled glass.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Lacobel® T

Float glass covered on one side with a high-quality back-paint that must be heat-treated, making Lacobel T a true enameled glass. Lacobel T is the first back-painted glass range that can be immediately cut and tempered by fabricators at their plant, simplifying the production process and accelerating the delivery times. Available in 10 trendsetting colors, this glass is strong, safe, and highly-resistant to heat, thermal shock, and UV, so it'''s suitable for use in interior and exterior applications.
Rated 5 based on 1 product reviews

Clear Float Glass

Clear float glass is a beautiful, versatile choice when specialty glass is not needed. Clear solutions from AGC offer a wealth of product benefits including outstanding clarity, excellent color neutrality, and high levels of visibility and light transmission. Versatility is the reason why Clear float glass is the glass of choice for applications in the construction, decoration, automotive, and high-tech sectors.
Rated 5 based on 1 product reviews

Ultra-transparent Low-Iron Glass - Clearvision

The most transparent low-iron glass available today - delivering remarkable clarity and a virtually colorless appearance. With a visible light transmission of 92%, Clearvision floods interior spaces with light and provides outstanding visibility for a range of applications.
Rated 5 based on 1 product reviews

Residential Low-e Glass - Comfort Select™

The Comfort Select family of residential low-emissivity coated glass products is part of the AGC global technology platform, backed by a history of real world applications.
Rated 5 based on 1 product reviews

Residential Low-e Glass - U4 - 4th Surface Technology™

U4 - 4th Surface Technology is a true game-changer for your insulating glass windows. With U4, you can improve your total window U-value performance by 0.04 or more without changing your manufacturing processes. Now you'''ll be able to exceed the new ENERGY STAR® standards and still maintain your competitive edge.
Rated 5 based on 1 product reviews

Anti-Corrosion Glass - Luxclear® Protect

Luxclear® Protect is a coated glass product developed to protect the surface of the glass by preventing corrosion due to contaminants related to exposure to water, heat and high humidity. This anti-corrosion glass is ideal for shower and bath enclosures, but may be used in pool enclosures, greenhouses and other applications where exposure is a concern.
Rated 5 based on 1 product reviews

Tinted Float Glass - Solarshield® Tinted

AGC's exclusive Solarshield product family offers high-quality tinted products for the commercial and residential markets, as well as the automotive sector. Available in an array of beautiful colors, these tinted glass solutions create an attractive exterior appearance while increasing air conditioning efficiency and comfort, reducing glare, and offering unobstructed views. Made using the float process, Solarshield tinted solutions offer perfectly flat, parallel surfaces and lend themselves to many processing options including single glazing, insulating glazing, tempering, and enameling.
Rated 5 based on 1 product reviews

Patterned Glass - Imagin

Imagin glass delicately balances translucency and privacy by featuring a design and texture on one (or both) sides of a clear glass sheet. Perfect for doors, shower enclosures, and partitions where privacy is desired, but without restricting the natural flow of light. Choose from an array of geometric or nature-inspired patterns available in a variety of thicknesses and sizes.
Rated 5 based on 1 product reviews

Acid-etched glass - Matelux®

With its high-quality acid-etched satin-finish, Matelux strikes the delicate balance between offering privacy while letting in light. Soft to the touch, this translucent glass also comes in a double-sided version, ideal for doors and room dividers. Professionally processed like regular float glass in large sheets to ensure uniformity and continuity results in a homogeneous grain and finish, making it the preferred material to add visual impact to both interior and exterior spaces.
Rated 5 based on 1 product reviews

Tempered back-painted glass - Matelac™ T

Acid-etched float glass covered on one side with a high-quality back-paint that must be heat-treated, making Matelac T a true enameled glass. Matelac T is the highest quality back-painted glass range with a uniform satin-finish for a soft subtle look. It can be immediately cut and tempered by fabricators at their facilities, simplifying the production process resulting in faster response to market needs. Available in 10 long-trending colors, this glass is strong, safe, and highly-resistant to heat, thermal shock, and UV, so it's suitable for use in interior and exterior applications.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Lacobel® T

Float glass covered on one side with a high-quality back-paint that must be heat-treated, making Lacobel T a true enameled glass. Lacobel T is the first back-painted glass range that can be immediately cut and tempered by fabricators at their plant, simplifying the production process and accelerating the delivery times. Available in 10 trendsetting colors, this glass is strong, safe, and highly-resistant to heat, thermal shock, and UV, so it'''s suitable for use in interior and exterior applications.
Rated 5 based on 1 product reviews

Clear Float Glass

Clear float glass is a beautiful, versatile choice when specialty glass is not needed. Clear solutions from AGC offer a wealth of product benefits including outstanding clarity, excellent color neutrality, and high levels of visibility and light transmission. Versatility is the reason why Clear float glass is the glass of choice for applications in the construction, decoration, automotive, and high-tech sectors.
Rated 5 based on 1 product reviews

Ultra-transparent Low-Iron Glass - Clearvision™

The most transparent low-iron glass available today - delivering remarkable clarity and a virtually colorless appearance. With a visible light transmission of 92%, Clearvision floods interior spaces with light and provides outstanding visibility for a range of applications.
Rated 5 based on 1 product reviews

Anti-Corrosion Glass - Luxclear® Protect

Luxclear™ Protect is a coated glass product developed to protect the surface of the glass by preventing corrosion due to contaminants related to water, heat and high humidity. Unlike aftermarket products, the Luxclear™ Protect coating fuses with the glass and permanently seals the glass surface so it will remain clear and new looking for the life of the product.
Rated 5 based on 1 product reviews

Tinted Float Glass - Solarshield® Tinted

AGC's exclusive Solarshield product family offers high-quality tinted products for the commercial and residential markets, as well as the automotive sector. Available in an array of beautiful colors, these tinted glass solutions create an attractive exterior appearance while increasing air conditioning efficiency and comfort, reducing glare, and offering unobstructed views. Made using the float process, Solarshield tinted solutions offer perfectly flat, parallel surfaces and lend themselves to many processing options including single glazing, insulating glazing, tempering, and enameling.
Rated 5 based on 1 product reviews

Patterned Glass - Imagin

Imagin glass delicately balances translucency and privacy by featuring a design and texture on one (or both) sides of a clear glass sheet. Perfect for doors, shower enclosures, and partitions where privacy is desired, but without restricting the natural flow of light. Choose from an array of geometric or nature-inspired patterns available in a variety of thicknesses and sizes.
Rated 5 based on 1 product reviews

Acid-etched glass - Matelux®

With its high-quality acid-etched satin-finish, Matelux strikes the delicate balance between offering privacy while letting in light. Soft to the touch, this translucent glass also comes in a double-sided version, ideal for doors and room dividers. Professionally processed like regular float glass in large sheets to ensure uniformity and continuity results in a homogeneous grain and finish, making it the preferred material to add visual impact to both interior and exterior spaces.
Rated 5 based on 1 product reviews

Acid-Etched Back-Painted Glass - Matelac™

Matelac is float glass covered on one side by high-quality paint and acid-etched on the other side. Available in 20 trendsetting colors, the satin look of Matelac combines seamlessly with its glossy alter ego, Lacobel, enabling designers to play with combinations shade-by-shade.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Matelac™ T

Available in 10 trending colors, this back-painted float glass is covered on one side with a high-quality paint to create a uniform satin-finish that can be used in exterior and interior applications while maintaining very little indoor emissions of VOCs. Matelac T allows fabricators to immediately cut and heat-treat at their processing plant to result in a true enameled glass.
Rated 5 based on 1 product reviews

Premium Back-Painted Glass - Lacobel®

Lacobel is clear float glass covered on one side by high-quality paint. Available in 20 trendsetting colors, the Lacobel glossy back-painted glass range features an attractive palette of contemporary colors. The glossy look of Lacobel combines seamlessly with its satin-finish alter ego, Matelac.
Rated 5 based on 1 product reviews

Tempered Back-Painted Glass - Lacobel® T

Float glass covered on one side with a high-quality back-paint that must be heat-treated, making Lacobel T a true enameled glass. Lacobel T is the first back-painted glass range that can be immediately cut and tempered by fabricators at their plant, simplifying the production process and accelerating the delivery times. Available in 10 trendsetting colors, this glass is strong, safe, and highly-resistant to heat, thermal shock, and UV, so it'''s suitable for use in interior and exterior applications.
Rated 5 based on 1 product reviews

Clear Float Glass

Clear float glass is a beautiful, versatile choice when specialty glass is not needed. Clear solutions from AGC offer a wealth of product benefits including outstanding clarity, excellent color neutrality, and high levels of visibility and light transmission. Versatility is the reason why Clear float glass is the glass of choice for applications in the construction, decoration, automotive, and high-tech sectors.
Rated 5 based on 1 product reviews

Residential Fabrication

In an ever-changing industry, you need the ability to adapt quickly. We believe that in order to provide your customers with the best products, you need a partner who can offer you the most options and flexibility. AGC Residential Fabrication offers a wide selection of insulating glass units outsourcing options to help you stay ahead of the curve and the competition.
Rated 5 based on 1 product reviews