7" Touchscreen Video Intercom with Room-to-Room Communication

Clearly Identify Visitors with 7" Touchscreen


The JP Series clear 7" touchscreen allows quick identification of visitors and makes menu navigation a breeze. Up to eight inside locations can communicate and control access from four entries or CCTV cameras. In addition to the 7", each inside station allows both hands-free and handset communication, picture memory to record images from visitors onto a removable SD/SDHC card, and call partitioning to segment inside units from receiving calls from specific entries.


What makes it right for this job?

  • Several video door station styles to match exterior
  • Easy to use inside stations
  • Determine a visitor's intent before you buzz them in
  • Easy interface with access control
  • Record visitors on removable SD card
  • Control which inside units can answer door calls


When to spec:

Small businesses, schools, and wherever a smaller video intercom system is needed.


Need an equipment list?

This system is available on Aiphone's QuikSpec online specification tool. Sign up for a free account here.


See it in person:

Request an on-site product demonstration in a relaxed setting; your office. You'll hear all the features, functions and benefits you need to be comfortable with the system and be able to ask any questions you may have. Free On-Site Product Demo


Rated 5 based on 1 product reviews