IX Series - Peer-to-Peer IP Video Intercom with SIP Capability

Redefining what one IP system can do


The IX Series Peer-to-Peer Video Intercom offers solutions for entry security, internal communication, paging, integration with VMS and VoIP servers, and a wide range of emergency and rescue options. Peer-to-peer stations mean no central Aiphone servers or licensing required. The versatile IX Series 2 integrates with multiple security layers and scales for any application.


What makes it right for this job?

  • Peer-To-peer technology - no single point of failure
  • No system size limitations - scales at your pace
  • System partitioning - control where calls go
  • SIP Compliant
  • PoE Powered
  • VMS and NVR integration
  • Paging & bell scheduling
  • Transfer calls internally to another station, or externally utilizing VoIP
  • Overhead Paging
  • Mobile App
  • Emergency tower and wall box options available
  • ADA Compliant Emergency stations, wall boxes, and towers
  • Easily convert legacy stations to IP devices
  • Device Check & Line Supervision ensure proper system and device function


When to spec:

Whenever you need an innovative security application that requires a system capable of growing and expanding with your customer's needs.


Need an equipment list?

This system is available on Aiphone's QuikSpec online specification tool. Sign up for a free account here.


See it in person:

Request an on-site product demonstration in a relaxed setting; your office. You'll hear all the features, functions, and benefits you need to be comfortable with the system and be able to ask any questions you may have. Free On-Site Product Demo


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

IXG Series IP Multi-Tenant Video Intercom

The Future of Multi-tenant is Here!


A sophisticated, yet simple way to connect a variety of mixed-use building, the IXG Series is a complete network-based communication solution with unlimited possibilities for any multi-tenant security application.


Expanded Solutions for Your customers

All powered by a single, full-featured system properties owners can rely on, and can rely on for years to come. In many cases, owners have unique buildings with mixed-use environments and want a streamlined, sophisticated way to provide an all-encompassing security solution throughout their entire complex.


The IXG Series IP Multi-Tenant Video Intercom is the one system on the market that will give you more opportunities to solve customer challenges, both new and existing.


Along with the reliability and quality you've come to expect from Aiphone, you now have access to a system that combines the feature-rich benefits of an IP Intercom with the versatility of a multi-tenant solution.


Even better, you can offer a new cloud-based app for those who need on-the-go security. Different than your previous apps, the IXG Series Mobile App can be used with or without an interior station. This flexibility is perfect for smaller applications where end-users may only want the app to screen their visitors.


What makes it right for this job?

  • A complete Network based communication solution
  • Unlimited possibilities
  • Works for any size building
  • Combines entry security for tenant with building security
  • Peer-To-peer technology - no single point of failure
  • Mod
  • All stations are PoE Powered
  • Cloud Based Tenant App
  • Touchscreen entrance panel
  • Updates can be programmed remotely


When to spec:

When you need a sophisticated multi-tenant system that grows with building needs and allows tenants to maintain their on the go lifestyle.


Need an equipment list?

This system is available on Aiphone's QuikSpec online specification tool. Sign up for a free account here.


See it in person:

Request a virtual or on-site product demonstration in a relaxed setting; your office.You'll hear all the features, functions, and benefits you need to be comfortable with the system and be able to ask any questions you may have. Free On-Site Product Demo


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

7" Touchscreen Video Intercom with Room-to-Room Communication

Clearly Identify Visitors with 7" Touchscreen


The JP Series clear 7" touchscreen allows quick identification of visitors and makes menu navigation a breeze. Up to eight inside locations can communicate and control access from four entries or CCTV cameras. In addition to the 7", each inside station allows both hands-free and handset communication, picture memory to record images from visitors onto a removable SD/SDHC card, and call partitioning to segment inside units from receiving calls from specific entries.


What makes it right for this job?

  • Several video door station styles to match exterior
  • Easy to use inside stations
  • Determine a visitor's intent before you buzz them in
  • Easy interface with access control
  • Record visitors on removable SD card
  • Control which inside units can answer door calls


When to spec:

Small businesses, schools, and wherever a smaller video intercom system is needed.


Need an equipment list?

This system is available on Aiphone's QuikSpec online specification tool. Sign up for a free account here.


See it in person:

Request an on-site product demonstration in a relaxed setting; your office. You'll hear all the features, functions and benefits you need to be comfortable with the system and be able to ask any questions you may have. Free On-Site Product Demo


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Designing for Commercial Security

Create a safe environment for your employees and customers with Aiphone'™s multifunctional intercoms. Secure all building entrances and parking areas, and provide communication and notifications to all offices. Start by Selecting an Application.

Rated 5 based on 1 product reviews

Designing for Educational Security

Stop unwanted intruders at the front door by implementing an Aiphone video intercom system. See and hear the request for entry into the school before opening the door. Include classroom communication, bell scheduling, and paging for one campus, and provide complete access to each school at the district level.

Rated 5 based on 1 product reviews

Designing for Healthcare Security

Talk with staff, patients, and visitors to Healthcare facilities using our intercoms. Restrict access to pharmacies and communicate in emergencies. View the applications with suggested systems we have provided.

Rated 5 based on 1 product reviews

Designing for Residential Security

Protect your home using our video intercom systems. Screen and record visitors before opening your the door to potential danger. Additionally, you can monitor and talk between rooms inside the home, along with leaving messages for your family.

Rated 5 based on 1 product reviews

Designing for Government Security

Keep doors locked and identify visitors to your government facility. Aiphone provides communication to secured environments to all levels of government, whether they are local, federal, or abroad. Choose the right system for your needs.

Rated 5 based on 1 product reviews

Designing for Correctional Security

Control access to all entrances and restricted areas, communication internally with staff, and monitor housing, cell blocks, and man trap areas with Aiphone. Choose the application that best fits your needs for a list of suggested systems.

Rated 5 based on 1 product reviews

Designing for Multi-Tenant Application

The wait is over. You can now offer multiple types of property owners a single, powerful system that combines the feature-rich benefits of an IP intercom with the versatility of a multi-tenant solution.


Aiphone's newest product-IXG Series IP Multi-Tenant Video Intercom-helps solve security communication challenges beyond any other intercom.


With the numerous ways the IXG Series can be configured, this system is adaptable to any system size. From brownstones to high-rises, open your doors to a wider range of customers.

Rated 5 based on 1 product reviews