Airolite Co. (The)
CONTENT

Airolite Storm Class™ Louvers

Airolite Storm Class™ louvers are designed and rated to provide high volume intake and exhaust ventilation and prevent water penetration under the most severe wind-driven rain conditions. Storm Class louvers are available with either horizontal or vertical blades and range in frame depths from 2 to 8-inches.
Rated 5 based on 1 product reviews

Extruded Aluminum Stationary Louvers

Airolite's Extruded Aluminum Stationary louvers are designed for applications that require intake and exhaust ventilation with moderate protection against water penetration. Extruded Aluminum Stationary louvers are available with visible or concealed vertical mullions and in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews

Extruded Aluminum Drainable Louvers

Airolite's Extruded Aluminum Drainable louvers are high performance louvers designed to minimize water penetration through wall openings with drainable blades or drainable head and blades. Extruded Aluminum Drainable blades are available with visible or concealed vertical mullions in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews

Acoustic Louvers

Airolite's Acoustic louvers incorporate acoustically insulated blades to provide for sound attenuation to lower infiltrating or escaping noise. Acoustic louvers are available in aluminum and galvanized steel construction with parallelogram, airfoil and sightproof blades in depths of 6, 8 and 12-inches.

Rated 5 based on 1 product reviews

Extruded Aluminum Sightproof Louvers

Airolite's Extruded Aluminum Sightproof louvers are designed for applications to prevent visual see through and are not normally chosen for conventional intake or exhaust applications. Extruded Aluminum Sightproof louvers are available in non-drainable, drainable head and drainable blade models and range in frame depths from 2 to 5-inches.
Rated 5 based on 1 product reviews

Miami-Dade and Florida Building Code Louvers

Airolite's Miami-Dade and Florida Building Code louvers are designed to meet the stringent criteria establish by the Florida Building Code. Miami-Dade and Florida Building Code louvers provide high volume flow rates, impact resistance, protection against water penetration and high wind-loads. Miami-Dade and Florida Building Code louvers are available in 5 and 6-inch frame depths.

Rated 5 based on 1 product reviews

Extruded Aluminum Adjustable Louvers

Airolite's Extruded Aluminum Adjustable louvers are designed to permit air intake and exhaust ventilation in exterior walls. When closed, Extruded Aluminum Adjustable louver blades may be rotated to resist air leakage and water penetration. Extruded Aluminum Adjustable louvers are available in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews

Extruded Aluminum Combination Louvers

Airolite's Extruded Aluminum Combination louvers incorporate stationary and adjustable blades in a single frame. Extruded Aluminum Combination louvers offer constant exterior appearance yet afford optimum control of intake and exhaust airflow through operation of the adjustable blades. Extruded Aluminum Combination louvers are available in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews

Narrow Profile Louvers

Airolite's Narrow Profile louvers are versatile architectural louvers designed for applications that require intake and exhaust ventilation with little concern for water penetration. Narrow Profile louvers are available with visible and concealed vertical mullions, in a frameless configuration and range in frame depths from 1 to 2-inches.
Rated 5 based on 1 product reviews

Fabricated Stationary Louvers

Airolite's Fabricated Stationary louvers are designed for applications that require intake and exhaust ventilation with moderate protection against water penetration. Fabricated Stationary louvers are available in 20, 18 and 16 gauge material thickness and 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews

Fabricated Adjustable Louvers

Airolite's Fabricated Adjustable louvers are intended for high volume intake and exhaust applications that require weather protection. When closed, Fabricated Adjustable louvers may be rotated to resist air leakage and water penetration. Fabricated Adjustable louvers are available in 20, 18 and 16 gauge material thickness and 4 to 6-inch frame depths.
Rated 5 based on 1 product reviews

Brick Vents

Airolite brick vents are available in:
  • Cast Aluminum
  • Extruded Aluminum
  • Flanged Aluminum
Rated 5 based on 1 product reviews

Penthouse Louvers

Airolite's product line includes custom penthouses that utilize Airolite's standard louver blade shapes. Standard box or mitered corner designs are available.

Airolite Architectural Louvers are assembled entirely by welding to ensure optimum strength and durability required to resist vibration damage and eliminate the potential for galvanic corrosion. Fluoropolymer and anodized finish coatings are applied to Airolite Architectural Louvers only after each product is weld-assembled to ensure that all exposed edges and surfaces received maximum protection.
Rated 5 based on 1 product reviews

Airfoil Grilles

Airfoil Grilles (AFG100) can span section widths up to a maximum of 12 feet 0 inches or may be staggered for a different look.
Rated 5 based on 1 product reviews

Angular Bar Grilles

Angular Bar Grilles (ABG100) provide visual and solar screening with horizontal members that can rotated from 0 to 60 degrees.
Rated 5 based on 1 product reviews

Circular Geometric Grilles

Circular Geometric Grilles (CGG100) use circular tube members to create a uniform visual screen or architectural accent, in which the tubes can be rotated from 0 to 60 degrees.
Rated 5 based on 1 product reviews

Continue-Line Grilles

Continue-Line Grilles (CBG100) have rear-justified vertical bars which present a continuous, uninterrupted horizontal bar appearance.
Rated 5 based on 1 product reviews

Gemini Grilles

Gemini Grilles (GIG100) use a unique inverted blade orientation, which prevents light transmission from inside a structure, but delivers filtered sunlight during daylight hours.
Rated 5 based on 1 product reviews

Linear Bar Grilles

Linear Bar Grilles (LBG100) achieve security, sight screening and decorative appeal with specified vertical and horizontal bar spacing and size.
Rated 5 based on 1 product reviews

Matrix Grilles

Matrix Grilles (MG100) achieve a wide range of effects with varied bar spacing and size. Configurations may be rotated to a 45-degree angle.
Rated 5 based on 1 product reviews

Prism Grilles

Prism Grilles (PDG100) are an excellent security or sight barrier with this diamond pattern interlocking bar grille. Cross members can be inserted to achieve depth of field.
Rated 5 based on 1 product reviews

Sansome Grilles

Sansome Grilles (GSG100) can be any geometric configuration, whether simple or complex and can also be reproduced to exacting detail with multiple reveals.
Rated 5 based on 1 product reviews

Solar-Line Grilles

Solar-Line Grilles (SLG100) have rear-justified vertical members which permit a continuous horizontal bar appearance. The vertical feature offers sight screening and sun control.
Rated 5 based on 1 product reviews

Tetra Grilles

Tetra Grilles (TG100) are designed and produced to your custom specification to serve as architectural accent elements or entire facades that function as sight screens, sun controls or security barriers.
Rated 5 based on 1 product reviews

Louver Screens - CV605

Airolite architectural louver screens are custom designed to your specification to function as architectural accents or entire facades, sight or solar screen, and security barriers. They are fabricated from extruded aluminum, assembled entirely by welding and finished-after-assemble to ensure the highest product quality and durability available. All materials are available in Airolite's broad array of enamel, fluorpolymer, clear and color anodize coatings in standard and customer colors.

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 5" (127.0 mm)
Percent Free Area: 55%

Rated 5 based on 1 product reviews

Louver Screens - ENCB609

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 4" (101.6 mm)
Percent Free Area: 50%

Rated 5 based on 1 product reviews

Louver Screens - ENCB6096

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 6" (152.4 mm)
Percent Free Area: 52%

Rated 5 based on 1 product reviews

Louver Screens - SCB601

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 4" (101.6 mm)
Percent Free Area: 35%

Rated 5 based on 1 product reviews

Louver Screens - SV961

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 3" (95.2 mm)
Percent Free Area: 24%

Rated 5 based on 1 product reviews

Louver Screens - SV962

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 2" (50.8 mm)
Percent Free Area: 17%
Rated 5 based on 1 product reviews

Airolite Bar Sun Control - ASC4

Airolite sun control ASC4 is an airfoil blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews

Airolite Bar Sun Controls - ASC6

Airolite sun control ASC6 is an airfoil blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews

Airolite Bar Sun Controls - FSC4

Airolite sun control FSC4 is a fan blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews

Airolite Zee Sun Controls - ZSC4

Airolite Zee Sun Controls are designed and produced to your custom specification. Cantilevered, horizontal, vertical and inclined applications may be utilized to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews