American Sanitary Partition Corp.
CONTENT

Solid Plastic (HDPE)

Partitions shall be fabricated from polymer resins, compounded under high pressure, forming a single component section which is waterproof, non-absorbent and has a self lubricating surface that resists markings from pens, pencils, markers and other writing instruments.
Rated 5 based on 1 product reviews

Powder-Coated Baked Enamel Partitions

A powder-coated paint over zinc-coated Bonderite-treated steel, baked on at 350 degrees to provide maximum protection and durability. Finish to be one color or one combination of two-colors selected from American Sanitary's standard color chart. Color charts available on request.
Rated 5 based on 1 product reviews

Stainless Steel Partitions

Stiles, panels and doors shall be of stainless steel construction, laminated under pressure to a honeycomb core of correct dimension producing a stile unit of not less than 11/4" thick and panel and door units of not less than 1" thick. The edges of the stile. panel and door sheets shall be formed to interlock with each other, producing a rigid two-piece unit. All corners shall be welded and ground smooth. Stile, panel and door units shall be reinforced internally and pre-pierced for the application of fittings and hardware. Panels shall be attached to stiles with 3 concealed tension cleats.
Rated 5 based on 1 product reviews

Plastic Laminate Partitions

Panels and doors shall be externally covered with high pressure decorative laminated plastic, all edges bound, the above bonded to industrial grade 45lb. particle board core (plywood core panels and doors available at additional cost). Stiles shall be of veneer steel construction (similar to our Baked Enamel construction) laminated to a honeycomb core and externally covered with high-pressure decorative plastic. Construction consists of NO PARTICLE BOARD.
Rated 5 based on 1 product reviews

Phenolic Core Partitions

Panels, doors and pilasters shall be made of multiples layers of phenolic resin impregnated kraft papers compressed under heat and pressure, the phenolic component is decoratively faced as an integral part of the core.
Rated 5 based on 1 product reviews

Urinal Screens

Most popular and most economical type offers clear floor area for ease of cleaning and maintenance. Panel is 1" thick and supported by three heavy wall brackets. Each bracket is fastened to the wall with three screws and attached to the panel with two trubolts. Panel is reinforced with 4" wide steel blocking at each bracket location, the blocking runs entire width of panel to create a sturdy durable unit. Available in #304 Stainless Steel, #4 finish, Powder Coated Baked Enamel, Phenolic Core or Plastic Laminate.
Rated 5 based on 1 product reviews

Cabinet Showers and Dressing Compartments

Full Flush Cabinet Showers with Terrazzo Receptors are furnished in a design similar to our Toilet Compartments. Watertight, leakproof, double wall insulated unit 1" thick, offers maximum durability. Available in sizes 32" x 32" x 82" and 36" x 36" x 82": Shipped knocked down; designed for speedy assembly. Showers available in Powder Coated Baked Enamel, Stainless Steel and Phenolic Core. Dressing compartments are also available in a design to match the shower cabinet. ADA-FF Cabinet Shower available in 40" x 40" x 36" x 48" (custom order).
Rated 5 based on 1 product reviews

Hardware, Fittings and Accessories

The use of the 3-point supported top pivot, together with "Zytel" nylon and steel working parts, assures long-lasting, trouble-free operation of the "Trouble-Proof" Hinge Set. Doors shall be equipped with "Trouble-Proof" hinge.
Rated 5 based on 1 product reviews

Finishes

Nearly 20 years ago, American Sanitary was the first to incorporate powder coating as a standard finish to their painting process. Toilet partitions, subject to frequent washing and cleaning as well as various acid conditions, require better than usual protection. It is recommended to apply a liquid automotive wax on a regular basis to ensure a long-lasting life. Through continuous testing and research we have, with the cooperation of our powder paint manufacturer, developed a baked on Enamel finish which strongly resists these conditions and insures long lasting protection & durability.
Rated 5 based on 1 product reviews

Plastic Laminate Color Selector

Rated 5 based on 1 product reviews

Catalog

Rated 5 based on 1 product reviews