American Shower Door Corp.
CONTENT

Frameless Shower Door

Your shower door design may be "leakproof" or a "water barrier" to provide a seamless beauty incorporating your selection of 3/8", 1/2" or 3/4" glass. Whether you use a pattern or clear glass, it may always be treated for spot resistance. Our American Shower Door brass hardware includes designs for standard or custom configurations, and is plated to the finish of your choice. Channel and headers may be Solid Brass or Anodized aluminum to match your hardware.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Frameless Shower Door

You may need a single door, but it will always be crafted to enhance your plan when using our precision design department. No project is too small or too large for American Shower Door.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Framed Shower Door

A framed American Shower Door can have many faces. Using our standard rails, it may be Architectural Brass plated to your finish, Anodized Aluminum in several colors, or Stainless Steel. Any selection of these metals may be combined with any safety glass to create a beautiful simple shower door.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Framed Shower Door

Do something different, and show off lots of beautiful metal. This Chrome on Brass design sparkles like the jewel it is! Of course, you can also take away posts, mitre corner glass, or change the metal finish or the glass '- whatever pleases you when creating your American Shower Door product.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Framed Shower Door

Whether you use framed panels or frameless panels, your shower door design will meet any configuration you choose. American Shower Door has an unlimited choice of metal finishes and glass options.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Sliding Doors

A traditional framed sliding enclosure can be beautiful in a home or a larger residential project. Metal and glass selections are limitless, the open track provides easy cleaning, and there are many handle and towel bar options. If you wish, we will create a steam tight environment with a "steam" sliding enclosure from American Shower Door.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Sliding Shower Doors

Would you like to see a frameless enclosure? We do frameless with 1/4", 3/8" and 1/2" glass. You may want Guardian Shower Guard glass to defray water spotting, or a patterned glass to focus the design of your room. Our frameless products are available in any plated brass finish, or anodized aluminum. How about Pewter - or Oil Rubbed Bronze? Hardware options are limitless.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Sliding Shower Doors

A triple-sliding enclosure is available in anodized aluminum finishes and may include 1/4" or 3/8" glass. Safe, strong and very functional, it provides a 15% larger opening than a traditional sliding enclosure.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Curved Shower Doors

Curved shower doors are unique, beautiful, and always the focus of the bathroom. Framed or frameless, they are designed by American Shower Door to fit exactly into any room design.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Stainless Steel Framed Shower Door

Our water jet machinery is always busy fabricating custom glass shapes and unique metal designs. This door includes a wide custom frame holding clear glass. The overlay is cut from a solid sheet of brass, and the entire unit is plated in an English Bronze finish. The result: Beautiful doors!
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Wood Overlay Shower Door

This custom door has a wood overlay on the outside. As you can see, it is truly designed for the setting! Inside, it is a water-safe framed aluminum door which has been powder coated to match the inside of the shower. At American Shower Door, your options are limitless.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

ADA Showers

Our heavy-duty rail offers an excellent option to fulfill your ADA requirements leaving a strong, safe door with a barrier free opening. 36" or wider doors are no problem with our #355 side rail - available in all aluminum finishes.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Hardware

All of our American Shower Door hardware is the finest solid brass, plated to your specifications. Standard or custom configurations are always available. Our standard hinges are adjustable. We make special hinges for arched top doors, extra large and heavy doors, steam applications, curves and odd angled configurations. Of course, handle and towel bar options are limitless.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Custom Glass Lamination

Useful for many applications incorporating and endless combination of clear or decorative glass with rice paper, films, fabrics, foils, photography, or a custom interliner. We fabricate glass for shower doors, room dividers, countertops, skylites, or any other custom application.
Rated 5 based on 1 product reviews
CATALOGS

Digital Printing

Computer generated from your image or ours. A photo or illustration will be artistically transferred from our printer onto glass or another substrate. Our artists may use either organic or ceramic frit colors to produce high resolution photographic quality. Images may be up to 60" x 120".
Rated 5 based on 1 product reviews
CATALOGS

Custom Metal and Glass Fabrication

As well as glass design, we create custom hardware and unique metal fabrication to complete your special projects. Our resident artists will work from the design through the completed project to combine artwork, glass and metal into the beautiful custom design for your special projects.
Rated 5 based on 1 product reviews
CATALOGS