Architectural Metal Specialties Inc.
CONTENT
Architectural Metal Specialties Inc.
CONTENT

H-Bracket

QUICK MOUNT™ Box Support

Rated 5 based on 1 product reviews
BIM SPECS

Standing Seam Panels

AMSI offers 2" mechanically seamed roof panels designed for a wide variety of applications in the commercial, institutional and military construction markets.

Our own 2" mechanical seam panel. This panel is economically priced but has limeted test data available and should only be used where performance criteria is limited.

Rated 5 based on 1 product reviews
BIM SPECS

Tite-Loc Plus Roof Panel

Tite-Loc Plus: Manufactured under license from Petersen Aluminum (Pac-Clad), our Tite-Loc Plus roof panel is Miami-Dade County approved. Our Miami-Dade NOA is: 13-1126.10. This panel is also is also Florida Building Code Approved, FBC Certificate of Approval Number is FL16832. This panel has been extensively tested and is appropriate for use anywhere a high performance roof panel system is required.

Rated 5 based on 1 product reviews
BIM SPECS

Snap-On-Seam Clips

We manufacture the widest variety of standing seam metal roof panel clips available anywhere. We can fit virtually any roof panel from snaplock to mechanically seamed.

Rated 5 based on 1 product reviews
BIM SPECS

S-5!® Clamps & Brackets

S-5!® clamps attach to the panel seam by the tightening of two "bullet-nosed" stainless steel setscrews against the seam material. (This is usually done with an industrial grade screwgun.) The round point setscrews compress the seam material against the opposite wall of the clamp. They will "dimple" the seam material, but will not penetrate it. Threaded holes in the clamp (stainless hardware is provided) enable the easy attachment of various ancillary items to the clamps.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

S-5! PV Kit Solar Attachment

The concept of combining photovoltaic arrays with standing seam metal roofing is growing - and for good reasons. A standing seam metal roof has a life expectancy consistant with that of framed PV modules.

A 30-year power source on a 40-year roof, along with zero-penetration technology, creates the most sustainable roof system available with alternative energy power generation, all without compromising the roof manufacturer's warranty!

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

S-5-PV Kit

The new S-5-PV Kit is one of the first solar module mounting solutions in the industry to be listed to the new UL subject 2703, a standard that covers both bonding and mounting. In order to meet the UL requirements, the S-5-PV Kit had to be submitted for tests, being evaluated under the severest of conditions to confirm that the product would withstand the elements while maintaining electrical conductivity.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

EdgeGrab for Solar Array End Conditions

EdgeGrab uses the same S-5-PV Kit base assembly as the universal PV grab and will work on most exposed-fastened and corrugated metal roofs.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Wood Screws

  • Wood Screws for the Metal Roofer
  • Galvanized, Stainless Steel and Corrosion Resistant
  • Panhead, Waferhead and Gasket Head



Rated 5 based on 1 product reviews
BIM SPECS

Self-Drilling Screws

  • Self-Drilling Screws for the Metal Roofer
  • Galvanized, Stainless Steel and Corrosion Resistant
  • Panhead, Hex Head, Waferhead and Hasket head



Rated 5 based on 1 product reviews
BIM SPECS

Quick Drive Screws

  • Self-Drilling Screws for the Metal Roofer
  • Galvanized, Stainless Steel and Corrosion Resistant
  • Panhead, Hex Head, Waferhead and gasket head



Rated 5 based on 1 product reviews
BIM SPECS

Pop Rivets

  • Stainless Steel and Copper Pop Rivets
  • Unpainted and Pre-painted



Rated 5 based on 1 product reviews
BIM SPECS

Gun Grade Sealants

  • Metal Roofing Sealants for use in Caulk Guns
  • Sonneborn, Ruscoe, Geocel



Rated 5 based on 1 product reviews
BIM SPECS

Tape and Foam Sealants

  • Butyl Tape Sealants
  • EMSEAL Sealants
  • Memory Foam
  • Die Cut Foam Closure Strip



Rated 5 based on 1 product reviews
BIM SPECS

Pipe Boots

  • Pipe Boots to Fit All Size Pipes Up To 26"
  • Dektite, Masterflash and Masterflash Colored Pipe Boots
  • Retrofit and high temperature Pipe Boots



Rated 5 based on 1 product reviews
BIM SPECS

EPDM Flashings

  • Dekstrip Expandable Edge Flashings
  • 7" to 18" Wide
  • Great Solution for Non-Standard Roof Penetrations



Rated 5 based on 1 product reviews
BIM SPECS

Metal Pipe Flashings

  • IMPORTED FROM GERMANY
  • Fit 5" and Smaller Vent Pipes
  • Available in both Copper and Zinc



Rated 5 based on 1 product reviews
BIM SPECS

Copper Gutters

  • Half Round Gutters -European Style!
  • 16oz and 20oz Copper
  • All common sizes available



Rated 5 based on 1 product reviews
BIM SPECS

Copper Conductor Heads

AMSI is proud to offer a great selection of standard conductor heads for roof drainage systems.

Rated 5 based on 1 product reviews
BIM SPECS

S-5! ColorGard

  • Colorgard® Snow retention System
  • Utilizes the Patented S-5 Clamp
  • Uses Your Own Metal to Match the Roof Color Perfectly



Rated 5 based on 1 product reviews
SPECS

SnoRail™ & SnoFence™

Offered in aluminum or brass, our snow fences are designed to manage snow migration on standing seam metal roofing. Their clean lines, cylindrical shapes and high-tech appearance make these snow guards the favorite choice of architects and roof designers.
Rated 5 based on 1 product reviews
SPECS

X-Gard™

It can be designed as a one- or two-pipe system spanning up to 42″ seams. Tests have proven the X-Gard™, with the amazingly strong NeX-Pipe™, to be the strongest pipe-system on the market.
Rated 5 based on 1 product reviews
SPECS

Fabricated Sheet Metal

Whatever your fabricated sheet metal needs, AMSI can provide fast, accurate and consistant parts.

Our 21'0" Jorns CNC folder can be programmed to fold virtually any profile needed, including reproductions of classic OG cornice profiles and half round and quarter round custom gutters.

We can fold a variety of pre-painted and unpainted materials, including aluminum to .050", galvanized and stainless steel to 18ga, copper and zinc to 30oz.

We can also custom manufacture a variety of curved flashings.

We can use your materials or ours; the choice is yours.

Rated 5 based on 1 product reviews
SPECS