SNAP-TIGHT COPING - is designed to seal the top of a parapet wall. The coping does not require a wood nailer and has no exposed fasteners. Fully welded, curved and arched sections available. Continous cleats are also available as an option.
STANDARD COPING - is designed to seal the top of a parapet wall. The coping requires a wood nailer.
FASCIA SYSTEM TYPE SP & GALVANIZED WATER DAM - is compatible with all single ply roofs.
The coping shall be AP Snap-Tight Bullnose Coping System as manufactured by Architectural Products Company. The coping shall be .050" (1.27 mm), .063" (1.6 mm), smooth* 5005-H34 alloy aluminum in 10'0" (305 cm) lengths with 6" (15 cm) wide concealed joint covers and 12" (30.5 cm) wide 18-gauge galvanized anchor plates 5'0" (152.5 cm) o.c. Coping shall be supplied with butyl strips to form an internal gutter system.
Custom formed aluminum gutters and downspouts are available. We also manufacture our line of heavy extruded aluminum downspouts for high abuse areas.
.078 Extruded aluminum gravel stop designed to let water drain off the roof.
.125" extruded aluminum downspout for high abuse areas. Use full height or just cover accessible areas. Kynar or anodize finishes are available.
Window Flashing provides an inexpensive and easy to install method of stopping water penetration behind siding. Horizontal shelf is sloped 5-7 degrees toward outside wall.
The standard colors are available for all Architectural Products Company's formed and extruded aluminum products. Flat prefinished sheet in .032, .040, .050 aluminum or 24 gauge steel is also available in these colors.
The standard colors are available in a Fluoropolymer Kynar® 500 Finish or a Baked Enamel Finish. Other colors are available with a longer lead time. A smooth texture is standard, but stucco emboss is available upon request for formed or sheet products.
Anodized finishes in Clear, Light Bronze, Medium Bronze, Dark Bronze or Black are available. Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar ® or Baked Enamel Finish.
We welcome your questions and calls regarding non-standard shapes and finishes.For more information about our capabilities in custom extruded or formed aluminum shapes and finishes, or for more technical and pricing inrormation, call, write, fax, fill out our on-line form, or e-mail us.
These standard colors are available for all Architectural Products Company's extruded and formed aluminum products. Flat prefinished sheet in .032, .040, .050, aluminum or gauge steel are also available in these colors.
The below standard colors are in Fluoropolymer Kynar 500 finish. Custom colors are available with a longer lead time. A smooth texture is standard, but stucco emboss is available upon request for formed or sheet products.
Anodize finishes in Clear, Light Bronze, Medium Bronze, Dark Bronze or Black are available. Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish.